Tube End Plug: 40.9 mm Compatible Tube Diameter, Protection Plug, Without Finger Grips

Item Code: 061040500003
Natural LDPE Tube End Plug has a flange lip to prevent dirt and contaminants from entering a 40.9 mm diameter tube.


In Stock!

Description
Quantity
Unit Price
Options
Compatible Tube Diameter
:
40.9 mm
Plug Style
:
Protection Plug
Grip Type
:
Without Finger Grips
Height Under Lip
:
9.6 mm
Overall Diameter
:
52.7 mm
Colour
:
Natural
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Standard Pack: 100

Buy in multiples of: 100

100 : £0.258 500 : £0.252 1000 : £0.247
essential solutions
delivered