Tube End Plug: 21.7 mm Compatible Tube Diameter, Protection Plug, Without Finger Grips

Item Code: 061021700003
Natural LDPE Tube End Plug has a flange lip to prevent dirt and contaminants from entering a 21.7 mm diameter tube.


In Stock!

Description
Quantity
Unit Price
Options
Compatible Tube Diameter
:
21.7 mm
Plug Style
:
Protection Plug
Grip Type
:
Without Finger Grips
Height Under Lip
:
8.5 mm
Overall Diameter
:
25.7 mm
Colour
:
Natural
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0736 1000 : £0.0721
essential solutions
delivered