Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
140 results
Product SKUs information
Item Code Price range Availability Maximum Taper Diameter Colour Material Finger Tab Minimum Taper Diameter Plug Style View
£ 3.2858 - £ 3.2858 93 In stock
34.0 mm
Yellow
Silicone
Without Tab
27.0 mm
Hollow
£ 4.4358 - £ 4.5317 205 In stock
44.5 mm
Red
Silicone
Without Tab
37.3 mm
Hollow
£ 0.2601 - £ 0.5544 4660 In stock
14.2 mm
Black
TPR
Without Tab
7.0 mm
Hollow
£ 3.6418 - £ 3.6418 6379 In stock
36.5 mm
Blue
Silicone
Without Tab
30.2 mm
Hollow
£ 5.2299 - £ 5.2299 814 In stock
50.0 mm
Natural
Silicone
Without Tab
42.0 mm
Hollow
£ 0.1903 - £ 0.1903 7492 In stock
9.5 mm
Black
TPR
Without Tab
3.2 mm
Solid
£ 4.915 - £ 4.915 650 In stock
39.0 mm
Natural
Silicone
Without Tab
31.7 mm
Hollow
£ 13.9785 - £ 14.266 20 In stock
82.0 mm
Green
Silicone
Without Tab
68.0 mm
Hollow
£ 0.2409 - £ 0.2409 603 In stock
12.7 mm
Black
TPR
Without Tab
3.2 mm
Solid
£ 5.9145 - £ 5.9145 3721 In stock
53.0 mm
Natural
Silicone
Without Tab
45.0 mm
Hollow
£ 0.1033 - £ 0.1077 106392 In stock
3.2 mm
Natural
Silicone
Without Tab
1.6 mm
Solid
£ 0.2738 - £ 0.2861 13067 In stock
12.0 mm
Natural
Silicone
Without Tab
9.0 mm
Solid
£ 0.4901 - £ 0.5106 5005 In stock
19.8 mm
Natural
Silicone
Without Tab
15.9 mm
Solid
£ 1.4101 - £ 1.4375 368 In stock
31.8 mm
Natural
Silicone
Without Tab
26.2 mm
Solid
£ 0.0937 - £ 0.0976 62386 In stock
2.0 mm
Natural
Silicone
Without Tab
0.5 mm
Solid
£ 0.2423 - £ 0.2423 11386 In stock
8.7 mm
Natural
Silicone
Without Tab
4.8 mm
Solid
£ 0.3765 - £ 0.3765 In production
14.3 mm
Natural
Silicone
Without Tab
7.9 mm
Solid
£ 0.4312 - £ 0.4504 55 In stock
19.1 mm
Natural
Silicone
Without Tab
14.3 mm
Solid
461510 £ 1.8209 - £ 1.8619 10 In stock
38.9 mm
Natural
Silicone
Without Tab
31.8 mm
Solid
£ 2.3411 - £ 2.3411 70 In stock
46.0 mm
Natural
Silicone
Without Tab
38.1 mm
Solid
  • of 7
Tapered Masking Plug 27.0 mm 34.0 mm 25.4 mm Silicone

1219740

Price Range
£ 3.2858 - £ 3.2858

Stock Levels
93 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 37.3 mm 44.5 mm 25.4 mm Silicone

1220213

Price Range
£ 4.5317 - £ 4.4358

Stock Levels
205 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Red
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 7.0 mm 14.2 mm 32.5 mm TPR

36-38120

Price Range
£ 0.5544 - £ 0.2601

Stock Levels
4660 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Rubber
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 30.2 mm 36.5 mm 25.4 mm Silicone

1219741

Price Range
£ 3.6418 - £ 3.6418

Stock Levels
6379 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Blue
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 42.0 mm 50.0 mm 25.4 mm Silicone

1219743

Price Range
£ 5.2299 - £ 5.2299

Stock Levels
814 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 3.2 mm 9.5 mm 31.8 mm TPR

36-EG100

Price Range
£ 0.1903 - £ 0.1903

Stock Levels
7492 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Rubber
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 31.7 mm 39.0 mm 25.4 mm Silicone

1219742

Price Range
£ 4.915 - £ 4.915

Stock Levels
650 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 68.0 mm 82.0 mm 38.1 mm Silicone

1219744

Price Range
£ 14.266 - £ 13.9785

Stock Levels
20 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Green
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 3.2 mm 12.7 mm 50.8 mm TPR

36-EG200

Price Range
£ 0.2409 - £ 0.2409

Stock Levels
603 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Rubber
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 45.0 mm 53.0 mm 25.0 mm Silicone

110063

Price Range
£ 5.9145 - £ 5.9145

Stock Levels
3721 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 1.6 mm 3.2 mm 15.9 mm Silicone

41322

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
106392 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 9.0 mm 12.0 mm 18.0 mm Silicone

41327

Price Range
£ 0.2861 - £ 0.2738

Stock Levels
13067 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 15.9 mm 19.8 mm 25.4 mm Silicone

41331

Price Range
£ 0.5106 - £ 0.4901

Stock Levels
5005 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 26.2 mm 31.8 mm 25.4 mm Silicone

41335

Price Range
£ 1.4375 - £ 1.4101

Stock Levels
368 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 0.5 mm 2.0 mm 19.1 mm Silicone

461494

Price Range
£ 0.0976 - £ 0.0937

Stock Levels
62386 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 4.8 mm 8.7 mm 25.4 mm Silicone

461498

Price Range
£ 0.2423 - £ 0.2423

Stock Levels
11386 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 7.9 mm 14.3 mm 28.6 mm Silicone

461502

Price Range
£ 0.3765 - £ 0.3765

Stock Levels
In production
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 14.3 mm 19.1 mm 14.3 mm Silicone

461506

Price Range
£ 0.4504 - £ 0.4312

Stock Levels
55 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 31.8 mm 38.9 mm 25.4 mm Silicone

461510

Price Range
£ 1.8619 - £ 1.8209

Stock Levels
10 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 38.1 mm 46.0 mm 25.4 mm Silicone

461514

Price Range
£ 2.3411 - £ 2.3411

Stock Levels
70 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 50.0 mm 62.7 mm 25.4 mm Silicone

461518

Price Range
£ 3.5322 - £ 3.5322

Stock Levels
134 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 76.2 mm 88.9 mm 38.1 mm Silicone

461522

Price Range
£ 7.2348 - £ 7.2348

Stock Levels
40 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    BSP
Tapered Masking Plug 0.8 mm 3.2 mm 15.9 mm EPDM

461527

Price Range
£ 0.0696 - £ 0.0696

Stock Levels
In production
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 1.2 mm 5.5 mm 38.1 mm EPDM

461531

Price Range
£ 0.1085 - £ 0.1063

Stock Levels
32887 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 4.8 mm 8.7 mm 25.4 mm EPDM

461535

Price Range
£ 0.1944 - £ 0.1944

Stock Levels
22993 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 6.4 mm 11.1 mm 25.4 mm EPDM

461539

Price Range
£ 0.3778 - £ 0.3696

Stock Levels
73712 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 10.3 mm 15.1 mm 25.4 mm EPDM

461543

Price Range
£ 0.7215 - £ 0.7064

Stock Levels
15890 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 14.3 mm 19.1 mm 14.3 mm EPDM

461547

Price Range
£ 0.69 - £ 0.6749

Stock Levels
15787 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 19.1 mm 23.5 mm 19.1 mm EPDM

461551

Price Range
£ 1.3006 - £ 1.3006

Stock Levels
5751 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 23.8 mm 27.9 mm 25.4 mm EPDM

461555

Price Range
£ 2.3274 - £ 2.2727

Stock Levels
5619 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 31.8 mm 38.9 mm 25.4 mm EPDM

461559

Price Range
£ 4.0662 - £ 4.0662

Stock Levels
1746 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 38.1 mm 46.0 mm 25.4 mm EPDM

461563

Price Range
£ 5.5996 - £ 5.5996

Stock Levels
241 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 50.0 mm 62.7 mm 25.4 mm EPDM

461567

Price Range
£ 9.7206 - £ 9.7206

Stock Levels
529 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 76.2 mm 88.9 mm 38.1 mm EPDM

461571

Price Range
£ 30.1202 - £ 30.1202

Stock Levels
79 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    BSP
Tapered Masking Plug 36.0 mm 43.0 mm 25.0 mm EPDM

461575

Price Range
£ 3.8061 - £ 3.7239

Stock Levels
2144 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 6.5 mm 9.5 mm 18.5 mm Silicone

499732

Price Range
£ 0.2341 - £ 0.2286

Stock Levels
3339 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric
Mousetail Plug 0.6 mm 2.0 mm 52.9 mm EPDM

498741

Price Range
£ 0.07 - £ 0.07

Stock Levels
48498 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Minimum Taper Diameter
    0.6 mm
Tapered Masking Plug 6.4 mm 11.1 mm 25.1 mm Silicone

1219734

Price Range
£ 0.2341 - £ 0.2286

Stock Levels
43805 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Red
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 24.0 mm 27.9 mm 25.4 mm Silicone

1219738

Price Range
£ 2.6423 - £ 2.6423

Stock Levels
804 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Pink
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 26.2 mm 32.0 mm 25.4 mm Silicone

1219739

Price Range
£ 2.9572 - £ 2.9572

Stock Levels
508 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Green
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 33.0 mm 41.0 mm 25.4 mm Silicone

1220212

Price Range
£ 4.0662 - £ 4.0662

Stock Levels
355 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Blue
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 5.2 mm 10.5 mm 31.0 mm TPR

36-38110

Price Range
£ 0.2926 - £ 0.1382

Stock Levels
2243 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Rubber
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 36.0 mm 43.0 mm 25.0 mm Silicone

110061

Price Range
£ 4.5591 - £ 4.5591

Stock Levels
439 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 18.3 mm 23.8 mm 25.4 mm Silicone

41314

Price Range
£ 1.009 - £ 0.9884

Stock Levels
11636 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 3.2 mm 6.4 mm 19.1 mm Silicone

41324

Price Range
£ 0.1752 - £ 0.1752

Stock Levels
45564 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 12.7 mm 16.7 mm 25.4 mm Silicone

41329

Price Range
£ 0.4271 - £ 0.4271

Stock Levels
132 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 23.0 mm 27.0 mm 25.4 mm Silicone

41333

Price Range
£ 1.1952 - £ 1.1719

Stock Levels
499 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 6.5 mm 11.5 mm 25.4 mm Silicone

43008

Price Range
£ 0.2971 - £ 0.2971

Stock Levels
34954 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 1.2 mm 5.5 mm 38.1 mm Silicone

461496

Price Range
£ 0.2231 - £ 0.2149

Stock Levels
38199 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 6.5 mm 9.5 mm 19.1 mm Silicone

461500

Price Range
£ 0.2341 - £ 0.2341

Stock Levels
26080 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 11.1 mm 15.9 mm 22.2 mm Silicone

461504

Price Range
£ 0.3847 - £ 0.3765

Stock Levels
9789 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 19.0 mm 23.5 mm 19.1 mm Silicone

461508

Price Range
£ 0.9282 - £ 0.9282

Stock Levels
70 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 35.7 mm 42.9 mm 25.4 mm Silicone

461512

Price Range
£ 2.1221 - £ 2.1221

Stock Levels
595 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 44.5 mm 52.4 mm 25.4 mm Silicone

461516

Price Range
£ 2.8066 - £ 2.8066

Stock Levels
113 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 57.9 mm 68.3 mm 25.4 mm Silicone

461520

Price Range
£ 4.0936 - £ 4.0936

Stock Levels
286 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Minimum Taper Diameter
    57.9 mm
Tapered Masking Plug 88.9 mm 127.0 mm 50.8 mm Silicone

461524

Price Range
£ 15.7172 - £ 15.7172

Stock Levels
40 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    BSP
Tapered Masking Plug 1.6 mm 4.8 mm 15.9 mm EPDM

461529

Price Range
£ 0.0807 - £ 0.0807

Stock Levels
19130 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 3.2 mm 6.4 mm 25.4 mm EPDM

461533

Price Range
£ 0.1354 - £ 0.1354

Stock Levels
48468 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 6.4 mm 9.5 mm 19.1 mm EPDM

461537

Price Range
£ 0.2957 - £ 0.2957

Stock Levels
33486 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 7.9 mm 14.3 mm 28.6 mm EPDM

461541

Price Range
£ 0.6489 - £ 0.6489

Stock Levels
12682 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 12.7 mm 16.7 mm 25.4 mm EPDM

461545

Price Range
£ 0.8995 - £ 0.8817

Stock Levels
1170 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 15.9 mm 19.8 mm 25.4 mm EPDM

461549

Price Range
£ 0.8652 - £ 0.8474

Stock Levels
3018 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 19.8 mm 25.4 mm 25.4 mm EPDM

461553

Price Range
£ 1.8482 - £ 1.8482

Stock Levels
485 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 27.0 mm 33.4 mm 25.4 mm EPDM

461557

Price Range
£ 3.0667 - £ 3.0667

Stock Levels
1259 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 35.7 mm 42.9 mm 25.4 mm EPDM

461561

Price Range
£ 4.9287 - £ 4.9287

Stock Levels
704 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 44.5 mm 52.4 mm 25.4 mm EPDM

461565

Price Range
£ 7.2699 - £ 7.2699

Stock Levels
659 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 57.9 mm 68.3 mm 25.4 mm EPDM

461569

Price Range
£ 12.048 - £ 12.048

Stock Levels
In production
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Minimum Taper Diameter
    57.9 mm
Tapered Masking Plug 88.9 mm 127.0 mm 50.8 mm EPDM

461573

Price Range
£ 68.455 - £ 68.455

Stock Levels
45 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    BSP
Tapered Masking Plug 45.0 mm 53.0 mm 25.0 mm EPDM

461582

Price Range
£ 5.4627 - £ 5.3531

Stock Levels
66 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Mousetail Plug 0.8 mm 2.5 mm 52.8 mm Silicone

498739

Price Range
£ 0.1002 - £ 0.1002

Stock Levels
117092 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Minimum Taper Diameter
    0.8 mm
Tapered Masking Plug 3.2 mm 9.5 mm 31.8 mm Silicone

1219732

Price Range
£ 0.1903 - £ 0.1903

Stock Levels
9742 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 19.1 mm 23.5 mm 25.4 mm Silicone

1219736

Price Range
£ 0.9118 - £ 0.9118

Stock Levels
2735 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 38.0 mm 46.0 mm 25.0 mm Silicone

110062

Price Range
£ 5.0519 - £ 5.0519

Stock Levels
1671 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 0.8 mm 3.2 mm 15.9 mm Silicone

41321

Price Range
£ 0.1072 - £ 0.1072

Stock Levels
23621 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 4.8 mm 8.7 mm 15.9 mm Silicone

41325

Price Range
£ 0.2067 - £ 0.2067

Stock Levels
71839 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 14.3 mm 19.1 mm 25.4 mm Silicone

41330

Price Range
£ 0.4846 - £ 0.475

Stock Levels
16877 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 23.8 mm 27.9 mm 25.4 mm Silicone

41334

Price Range
£ 1.2445 - £ 1.2445

Stock Levels
14682 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 0.4 mm 1.6 mm 15.9 mm Silicone

461493

Price Range
£ 0.0805 - £ 0.0773

Stock Levels
89496 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Minimum Taper Diameter
    0.4 mm
Tapered Masking Plug 3.2 mm 6.4 mm 25.4 mm Silicone

461497

Price Range
£ 0.1971 - £ 0.1889

Stock Levels
55816 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 8.5 mm 11.0 mm 17.5 mm Silicone

461501

Price Range
£ 0.2615 - £ 0.2615

Stock Levels
7474 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 11.1 mm 17.5 mm 25.4 mm Silicone

461505

Price Range
£ 0.4367 - £ 0.4285

Stock Levels
86138 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 30.2 mm 36.5 mm 25.4 mm Silicone

461509

Price Range
£ 1.725 - £ 1.725

Stock Levels
2572 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 37.3 mm 44.5 mm 25.4 mm Silicone

461513

Price Range
£ 2.2453 - £ 2.2453

Stock Levels
1086 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 47.6 mm 56.0 mm 25.4 mm Silicone

461517

Price Range
£ 3.0804 - £ 3.0804

Stock Levels
214 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 61.9 mm 75.0 mm 34.9 mm Silicone

461521

Price Range
£ 5.5585 - £ 5.5585

Stock Levels
351 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    BSP
Tapered Masking Plug 0.5 mm 2.0 mm 19.1 mm EPDM

461526

Price Range
£ 0.0668 - £ 0.0668

Stock Levels
5372 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 1.6 mm 4.8 mm 19.1 mm EPDM

461530

Price Range
£ 0.0946 - £ 0.0946

Stock Levels
2229 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 4.8 mm 8.7 mm 15.9 mm EPDM

461534

Price Range
£ 0.1642 - £ 0.1642

Stock Levels
40215 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 8.7 mm 11.1 mm 17.5 mm EPDM

461538

Price Range
£ 0.4134 - £ 0.4134

Stock Levels
27266 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 7.9 mm 14.3 mm 25.4 mm EPDM

461542

Price Range
£ 0.5941 - £ 0.5818

Stock Levels
31735 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 11.1 mm 17.5 mm 25.4 mm EPDM

461546

Price Range
£ 0.868 - £ 0.8502

Stock Levels
19261 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 15.9 mm 20.3 mm 15.9 mm EPDM

461550

Price Range
£ 0.8639 - £ 0.8639

Stock Levels
62265 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 23.0 mm 27.0 mm 25.4 mm EPDM

461554

Price Range
£ 2.2042 - £ 2.1631

Stock Levels
654 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 30.2 mm 36.5 mm 25.4 mm EPDM

461558

Price Range
£ 3.6418 - £ 3.6418

Stock Levels
100 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 37.3 mm 44.5 mm 25.4 mm EPDM

461562

Price Range
£ 5.3121 - £ 5.3121

Stock Levels
15 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 47.6 mm 56.0 mm 25.4 mm EPDM

461566

Price Range
£ 8.2556 - £ 8.2556

Stock Levels
In production
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 61.9 mm 75.0 mm 34.9 mm EPDM

461570

Price Range
£ 19.2084 - £ 19.2084

Stock Levels
124 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    BSP
Tapered Masking Plug 31.0 mm 39.0 mm 25.0 mm EPDM

461574

Price Range
£ 3.0667 - £ 2.9983

Stock Levels
50 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNF
Tapered Masking Plug 50.0 mm 63.0 mm 25.0 mm EPDM

461583

Price Range
£ 6.5853 - £ 6.4621

Stock Levels
1077 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Mousetail Plug 0.6 mm 2.0 mm 33.8 mm EPDM

498740

Price Range
£ 0.0603 - £ 0.0603

Stock Levels
85348 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Minimum Taper Diameter
    0.6 mm
Tapered Masking Plug 4.0 mm 8.0 mm 19.0 mm Silicone

1219733

Price Range
£ 0.2067 - £ 0.2026

Stock Levels
5448 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Red
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 23.0 mm 27.0 mm 25.4 mm Silicone

1219737

Price Range
£ 2.3822 - £ 2.3274

Stock Levels
894 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Green
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 7.9 mm 14.3 mm 25.4 mm Silicone

461503

Price Range
£ 0.3696 - £ 0.3628

Stock Levels
72234 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 15.5 mm 20.0 mm 15.9 mm Silicone

461507

Price Range
£ 0.7461 - £ 0.716

Stock Levels
6596 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 33.3 mm 41.3 mm 25.4 mm Silicone

461511

Price Range
£ 1.9988 - £ 1.9578

Stock Levels
In production
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 41.3 mm 50.0 mm 25.4 mm Silicone

461515

Price Range
£ 2.6149 - £ 2.5602

Stock Levels
14139 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    BSP
Tapered Masking Plug 54.0 mm 63.5 mm 25.4 mm Silicone

461519

Price Range
£ 3.6828 - £ 3.6828

Stock Levels
86 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 82.6 mm 101.6 mm 38.1 mm Silicone

461523

Price Range
£ 9.5152 - £ 9.1455

Stock Levels
In production
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Minimum Taper Diameter
    82.6 mm
Tapered Masking Plug 1.6 mm 3.2 mm 15.9 mm EPDM

461528

Price Range
£ 0.0725 - £ 0.0725

Stock Levels
568791 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 3.2 mm 6.4 mm 19.1 mm EPDM

461532

Price Range
£ 0.1056 - £ 0.1014

Stock Levels
186177 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 6.4 mm 9.5 mm 12.7 mm EPDM

461536

Price Range
£ 0.2259 - £ 0.2259

Stock Levels
15132 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 8.7 mm 11.9 mm 20.6 mm EPDM

461540

Price Range
£ 0.4504 - £ 0.4408

Stock Levels
10228 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 11.1 mm 15.9 mm 22.2 mm EPDM

461544

Price Range
£ 0.7119 - £ 0.7119

Stock Levels
6484 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 14.3 mm 19.1 mm 25.4 mm EPDM

461548

Price Range
£ 1.1062 - £ 1.0843

Stock Levels
5250 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 18.3 mm 23.8 mm 25.4 mm EPDM

461552

Price Range
£ 1.6292 - £ 1.5881

Stock Levels
1245 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 26.2 mm 31.8 mm 25.4 mm EPDM

461556

Price Range
£ 2.834 - £ 2.834

Stock Levels
12061 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 33.3 mm 41.3 mm 25.4 mm EPDM

461560

Price Range
£ 4.518 - £ 4.518

Stock Levels
423 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 41.3 mm 50.0 mm 25.4 mm EPDM

461564

Price Range
£ 6.5169 - £ 6.5169

Stock Levels
110 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    BSP
Tapered Masking Plug 54.0 mm 63.5 mm 25.4 mm EPDM

461568

Price Range
£ 10.501 - £ 10.501

Stock Levels
32 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 82.6 mm 101.6 mm 38.1 mm EPDM

461572

Price Range
£ 37.4038 - £ 37.4038

Stock Levels
177 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Minimum Taper Diameter
    82.6 mm
Tapered Masking Plug 38.0 mm 46.0 mm 25.0 mm EPDM

461581

Price Range
£ 4.5864 - £ 4.4906

Stock Levels
136 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric
Mousetail Plug 0.8 mm 2.1 mm 49.0 mm Silicone

498738

Price Range
£ 0.0844 - £ 0.0777

Stock Levels
47995 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Minimum Taper Diameter
    0.8 mm
Mousetail Plug 0.8 mm 2.5 mm 52.8 mm EPDM

498743

Price Range
£ 0.0866 - £ 0.0866

Stock Levels
17628 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Minimum Taper Diameter
    0.8 mm
Tapered Masking Plug 0.5 mm 2.0 mm 25.4 mm Silicone

1219731

Price Range
£ 0.0968 - £ 0.0948

Stock Levels
44635 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 7.9 mm 14.3 mm 25.4 mm Silicone

1219735

Price Range
£ 2.2125 - £ 2.2125

Stock Levels
1408 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 31.0 mm 39.0 mm 25.0 mm Silicone

110060

Price Range
£ 4.0662 - £ 3.984

Stock Levels
In production
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF
Tapered Masking Plug 50.0 mm 63.0 mm 25.0 mm Silicone

110064

Price Range
£ 7.7901 - £ 7.7901

Stock Levels
79 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 1.6 mm 4.8 mm 15.9 mm Silicone

41323

Price Range
£ 0.1348 - £ 0.1348

Stock Levels
155653 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 10.3 mm 15.1 mm 25.4 mm Silicone

41328

Price Range
£ 0.3833 - £ 0.3751

Stock Levels
8009 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 19.8 mm 25.4 mm 25.4 mm Silicone

41332

Price Range
£ 1.0911 - £ 1.0473

Stock Levels
5815 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 27.0 mm 33.4 mm 25.4 mm Silicone

41336

Price Range
£ 1.5197 - £ 1.4923

Stock Levels
364 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 1.6 mm 4.8 mm 19.1 mm Silicone

461495

Price Range
£ 0.1451 - £ 0.1396

Stock Levels
16219 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 6.2 mm 9.2 mm 12.7 mm Silicone

461499

Price Range
£ 0.2067 - £ 0.2067

Stock Levels
13896 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Masking Plug 54.0 mm 63.5 mm 25.4 mm Silicone

499720

Price Range
£ 8.6937 - £ 8.6937

Stock Levels
In production
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    M64
Tapered Masking Plug 61.9 mm 75.0 mm 34.9 mm Silicone

499713

Price Range
£ 13.1981 - £ 13.1981

Stock Levels
28 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    2½”
Tapered Plug with Tab 23.01 mm 27.0 mm 44.45 mm Silicone

20566630


Stock Levels
In production
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Plug with Tab 30.15 mm 36.50 mm 44.45 mm Silicone

20566654


Stock Levels
In production
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Plug with Tab 26.19 mm 31.75 mm 44.45 mm Silicone

20566647


Stock Levels
In production
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Plug with Tab 41.28 mm 50.01 mm 44.45 mm Silicone

20566661


Stock Levels
In production
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric
Tapered Plug with Tab 47.63 mm 55.96 mm 44.45 mm Silicone

20566678


Stock Levels
In production
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric