Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.

The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.

  • Material: LDPE, TPE, PVC, Vinyl
  • Colour: Natural, Black, Green

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
249 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
110281 £ 0.1437 - £ 0.1825 84326 In stock
£ 0.1252 - £ 0.1342 149000 In stock
£ 0.054 - £ 0.1478 58 In stock
6.0 mm
£ 0.1779 - £ 0.4877 35034 In stock
24.0 mm
£ 0.1697 - £ 0.4646 In production
23.0 mm
11819 £ 0.1985 - £ 0.539 1996 In stock
26.0 mm
11823 £ 0.1629 - £ 0.4466 In production
21.0 mm
£ 0.1312 - £ 0.4492 5070 In stock
18.0 mm
£ 0.0662 - £ 0.165 9628 In stock
5.0 mm
12053 £ 0.1092 - £ 0.2721 116421 In stock
9.0 mm
£ 0.1752 - £ 0.2531 In production
13.0 mm
£ 0.2368 - £ 0.3747 37928 In stock
17.0 mm
£ 0.3039 - £ 0.3953 In production
21.0 mm
12069 £ 0.3422 - £ 0.8548 8950 In stock
25.0 mm
£ 0.4613 - £ 0.6597 22186 In stock
30.0 mm
£ 0.0257 - £ 0.0649 8762 In stock
6.0 mm
12156 £ 0.0272 - £ 0.0421 50978 In stock
8.0 mm
12160 £ 0.0291 - £ 0.0739 145932 In stock
10.0 mm
£ 0.0336 - £ 0.048 324900 In stock
12.0 mm
£ 0.0372 - £ 0.0587 216599 In stock
14.0 mm
  • of 13
Side Pull Tab Plug 11.5 mm 17.0 mm TPR Black

110281

Price Range
£ 0.1825 - £ 0.1437

Stock Levels
84326 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Rubber
  • Fitting Style
    Pull Tab
Side Pull Tab Plug 7.5 mm 15.0 mm TPR Black

110291

Price Range
£ 0.1342 - £ 0.1252

Stock Levels
149000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Rubber
  • Fitting Style
    Pull Tab
Moss Plug 6.0 mm 12.0 mm 10.5 mm Vinyl

11806

Price Range
£ 0.1478 - £ 0.054

Stock Levels
58 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    3.1 mm
  • Fitting Diameter
    6.0 mm
Moss Plug 24.0 mm 34.0 mm 14.5 mm Vinyl

11810

Price Range
£ 0.4877 - £ 0.1779

Stock Levels
35034 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    21.6 mm
  • Fitting Diameter
    24.0 mm
Moss Plug 23.0 mm 33.0 mm 12.5 mm Vinyl

11814

Price Range
£ 0.4646 - £ 0.1697

Stock Levels
In production
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    20.1 mm
  • Fitting Diameter
    23.0 mm
Moss Plug 26.0 mm 36.0 mm 14.5 mm Vinyl

11819

Price Range
£ 0.539 - £ 0.1985

Stock Levels
1996 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    23.5 mm
  • Fitting Diameter
    26.0 mm
Moss Plug 21.0 mm 31.0 mm 12.5 mm Vinyl

11823

Price Range
£ 0.4466 - £ 0.1629

Stock Levels
In production
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    18.0 mm
  • Fitting Diameter
    21.0 mm
Moss Plug 18.0 mm 28.0 mm 12.5 mm Vinyl

11827

Price Range
£ 0.4492 - £ 0.1312

Stock Levels
5070 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    15.0 mm
  • Fitting Diameter
    18.0 mm
Moss Plug 5.0 mm 11.0 mm 10.5 mm TPE

12049

Price Range
£ 0.165 - £ 0.0662

Stock Levels
9628 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    3.2 mm
  • Fitting Diameter
    5.0 mm
Moss Plug 9.0 mm 15.0 mm 10.5 mm TPE

12053

Price Range
£ 0.2721 - £ 0.1092

Stock Levels
116421 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    6.1 mm
  • Fitting Diameter
    9.0 mm
Moss Plug 13.0 mm 21.0 mm 12.5 mm TPE

12057

Price Range
£ 0.2531 - £ 0.1752

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    10.2 mm
  • Fitting Diameter
    13.0 mm
Moss Plug 17.0 mm 27.0 mm 12.5 mm TPE

12061

Price Range
£ 0.3747 - £ 0.2368

Stock Levels
37928 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    14.0 mm
  • Fitting Diameter
    17.0 mm
Moss Plug 21.0 mm 31.0 mm 12.5 mm TPE

12065

Price Range
£ 0.3953 - £ 0.3039

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    18.0 mm
  • Fitting Diameter
    21.0 mm
Moss Plug 25.0 mm 35.0 mm 14.5 mm TPE

12069

Price Range
£ 0.8548 - £ 0.3422

Stock Levels
8950 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    22.2 mm
  • Fitting Diameter
    25.0 mm
Moss Plug 30.0 mm 40.0 mm 14.5 mm TPE

12074

Price Range
£ 0.6597 - £ 0.4613

Stock Levels
22186 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    27.9 mm
  • Fitting Diameter
    30.0 mm
Parallel Protection Plug 6.0 mm 10.0 mm 4.5 mm LDPE

12152

Price Range
£ 0.0649 - £ 0.0257

Stock Levels
8762 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    4.5 mm
  • Fitting Diameter
    6.0 mm
Parallel Protection Plug 8.0 mm 12.0 mm 4.5 mm LDPE

12156

Price Range
£ 0.0421 - £ 0.0272

Stock Levels
50978 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    6.5 mm
  • Fitting Diameter
    8.0 mm
Parallel Protection Plug 10.0 mm 14.0 mm 5.5 mm LDPE

12160

Price Range
£ 0.0739 - £ 0.0291

Stock Levels
145932 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    8.5 mm
  • Fitting Diameter
    10.0 mm
Parallel Protection Plug 12.0 mm 15.8 mm 5.5 mm LDPE

12164

Price Range
£ 0.048 - £ 0.0336

Stock Levels
324900 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    10.5 mm
  • Fitting Diameter
    12.0 mm
Parallel Protection Plug 14.0 mm 18.0 mm 5.3 mm LDPE

12168

Price Range
£ 0.0587 - £ 0.0372

Stock Levels
216599 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    12.0 mm
  • Fitting Diameter
    14.0 mm
Parallel Protection Plug 16.0 mm 20.0 mm 6.3 mm LDPE

12172

Price Range
£ 0.0598 - £ 0.0405

Stock Levels
85960 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    14.0 mm
  • Fitting Diameter
    16.0 mm
Parallel Protection Plug 18.0 mm 22.0 mm 7.3 mm LDPE

12176

Price Range
£ 0.1114 - £ 0.0439

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    16.0 mm
  • Fitting Diameter
    18.0 mm
Parallel Protection Plug 20.0 mm 24.0 mm 7.8 mm LDPE

12180

Price Range
£ 0.3106 - £ 0.0491

Stock Levels
24709 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    18.0 mm
  • Fitting Diameter
    20.0 mm
Parallel Protection Plug 22.0 mm 26.0 mm 7.8 mm LDPE

12184

Price Range
£ 0.1378 - £ 0.0542

Stock Levels
46913 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    22.0 mm
  • Fitting Diameter
    22.0 mm
Parallel Protection Plug 24.0 mm 28.0 mm 7.5 mm LDPE

12188

Price Range
£ 0.1545 - £ 0.0599

Stock Levels
26211 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    21.5 mm
  • Fitting Diameter
    24.0 mm
Parallel Protection Plug 27.0 mm 31.0 mm 8.5 mm LDPE

12192

Price Range
£ 0.2022 - £ 0.0724

Stock Levels
1950 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    24.5 mm
  • Fitting Diameter
    27.0 mm
Moss Plug 40.0 mm 50.0 mm 20.5 mm TPE

12501

Price Range
£ 1.6454 - £ 0.6612

Stock Levels
12798 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    36.4 mm
  • Fitting Diameter
    40.0 mm
Moss Plug 7.0 mm 13.0 mm 10.5 mm PVC

12667

Price Range
£ 0.1311 - £ 0.0469

Stock Levels
398296 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    4.5 mm
  • Fitting Diameter
    7.0 mm
Moss Plug 11.0 mm 17.0 mm 10.5 mm PVC

12671

Price Range
£ 0.1026 - £ 0.0598

Stock Levels
52000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    8.2 mm
  • Fitting Diameter
    11.0 mm
Moss Plug 15.0 mm 23.0 mm 12.5 mm PVC

12675

Price Range
£ 0.232 - £ 0.0851

Stock Levels
39000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    12.2 mm
  • Fitting Diameter
    15.0 mm
Moss Plug 19.0 mm 29.0 mm 12.5 mm PVC

12680

Price Range
£ 0.3285 - £ 0.1156

Stock Levels
8000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    16.1 mm
  • Fitting Diameter
    19.0 mm
Moss Plug 23.0 mm 33.0 mm 12.5 mm PVC

12685

Price Range
£ 0.3696 - £ 0.1356

Stock Levels
4785 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    20.1 mm
  • Fitting Diameter
    23.0 mm
Moss Plug 27.0 mm 37.0 mm 14.5 mm PVC

12689

Price Range
£ 0.4954 - £ 0.1725

Stock Levels
429 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    23.6 mm
  • Fitting Diameter
    27.0 mm
Moss Plug 47.0 mm 57.0 mm 20.5 mm PVC

12694

Price Range
£ 1.0088 - £ 0.3696

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    43.2 mm
  • Fitting Diameter
    47.0 mm
Parallel Protection Plug 47.0 mm 52.0 mm 10.0 mm LDPE

462592

Price Range
£ 0.1533 - £ 0.1533

Stock Levels
3262 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    45.5 mm
  • Fitting Diameter
    47.0 mm
Parallel Protection Plug 31.4 mm 35.5 mm 8.5 mm LDPE

465659

Price Range
£ 0.1043 - £ 0.1043

Stock Levels
1657 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    30.2 mm
  • Fitting Diameter
    31.4 mm
Parallel Protection Plug 39.1 mm 43.1 mm 8.5 mm LDPE

465663

Price Range
£ 0.1202 - £ 0.1202

Stock Levels
6645 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    37.5 mm
  • Fitting Diameter
    39.1 mm
Parallel Protection Plug 42.6 mm 46.4 mm 5.8 mm LDPE

465667

Price Range
£ 0.1642 - £ 0.1642

Stock Levels
563 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    41.4 mm
  • Fitting Diameter
    42.6 mm
Parallel Protection Plug 58.2 mm 67.0 mm 8.7 mm LDPE

465673

Price Range
£ 0.2204 - £ 0.2204

Stock Levels
1768 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    56.5 mm
  • Fitting Diameter
    58.2 mm
Parallel Protection Plug 81.2 mm 90.2 mm 8.7 mm LDPE

465677

Price Range
£ 0.2875 - £ 0.2875

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    79.4 mm
  • Fitting Diameter
    81.2 mm
Side Pull Tab Plug 8.4 mm 14.3 mm LDPE Blue

P-8

Price Range
£ 0.1227 - £ 0.0465

Stock Levels
43435 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Pull Tab
Side Pull Tab Plug 9.5 mm 17.0 mm TPR Black

110280

Price Range
£ 0.1373 - £ 0.1319

Stock Levels
568604 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Rubber
  • Fitting Style
    Pull Tab
Side Pull Tab Plug 17.0 mm 26.0 mm TPR Black

110294

Price Range
£ 0.391 - £ 0.1862

Stock Levels
94692 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Rubber
  • Fitting Style
    Pull Tab
Moss Plug 3.2 mm 7.0 mm 7.5 mm PVC

10874

Price Range
£ 0.0934 - £ 0.0343

Stock Levels
18312 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.6 mm
  • Fitting Diameter
    3.2 mm
Moss Plug 12.0 mm 20.0 mm 10.5 mm Vinyl

11809

Price Range
£ 0.239 - £ 0.0873

Stock Levels
9724 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    9.2 mm
  • Fitting Diameter
    12.0 mm
Moss Plug 14.0 mm 22.0 mm 12.5 mm Vinyl

11813

Price Range
£ 0.2721 - £ 0.0998

Stock Levels
10326 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    11.0 mm
  • Fitting Diameter
    14.0 mm
Moss Plug 19.0 mm 29.0 mm 12.5 mm Vinyl

11818

Price Range
£ 0.3953 - £ 0.1437

Stock Levels
6723 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    16.1 mm
  • Fitting Diameter
    19.0 mm
Moss Plug 13.0 mm 21.0 mm 12.5 mm Vinyl

11822

Price Range
£ 0.2497 - £ 0.092

Stock Levels
47765 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    10.2 mm
  • Fitting Diameter
    13.0 mm
Moss Plug 30.0 mm 40.0 mm 14.5 mm Vinyl

11826

Price Range
£ 0.6546 - £ 0.2341

Stock Levels
24330 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    27.9 mm
  • Fitting Diameter
    30.0 mm
Moss Plug 15.0 mm 23.0 mm 12.5 mm Vinyl

11830

Price Range
£ 0.1506 - £ 0.1066

Stock Levels
6844 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    12.2 mm
  • Fitting Diameter
    15.0 mm
Moss Plug 8.0 mm 14.0 mm 10.5 mm TPE

12052

Price Range
£ 0.2407 - £ 0.0968

Stock Levels
2568 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    4.9 mm
  • Fitting Diameter
    8.0 mm
Moss Plug 12.0 mm 20.0 mm 10.5 mm TPE

12056

Price Range
£ 0.211 - £ 0.1711

Stock Levels
54484 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    9.2 mm
  • Fitting Diameter
    12.0 mm
Moss Plug 16.0 mm 24.0 mm 12.5 mm TPE

12060

Price Range
£ 0.5467 - £ 0.2218

Stock Levels
12000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    12.9 mm
  • Fitting Diameter
    16.0 mm
Moss Plug 20.0 mm 30.0 mm 12.5 mm TPE

12064

Price Range
£ 0.7059 - £ 0.282

Stock Levels
42626 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    17.2 mm
  • Fitting Diameter
    20.0 mm
Moss Plug 24.0 mm 34.0 mm 14.5 mm TPE

12068

Price Range
£ 0.8266 - £ 0.3326

Stock Levels
2218 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    21.6 mm
  • Fitting Diameter
    24.0 mm
Moss Plug 28.0 mm 38.0 mm 14.5 mm TPE

12072

Price Range
£ 1.0576 - £ 0.4257

Stock Levels
9308 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    25.2 mm
  • Fitting Diameter
    28.0 mm
Parallel Protection Plug 5.5 mm 9.5 mm 4.0 mm LDPE

12151

Price Range
£ 0.0631 - £ 0.0249

Stock Levels
117816 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    3.6 mm
  • Fitting Diameter
    5.5 mm
Parallel Protection Plug 7.5 mm 11.5 mm 4.5 mm LDPE

12155

Price Range
£ 0.0418 - £ 0.0269

Stock Levels
22985 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    5.6 mm
  • Fitting Diameter
    7.5 mm
Parallel Protection Plug 9.5 mm 13.5 mm 5.0 mm LDPE

12159

Price Range
£ 0.0729 - £ 0.0288

Stock Levels
68994 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    8.0 mm
  • Fitting Diameter
    9.5 mm
Parallel Protection Plug 11.5 mm 15.5 mm 5.5 mm LDPE

12163

Price Range
£ 0.0518 - £ 0.0327

Stock Levels
42000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    10.0 mm
  • Fitting Diameter
    11.5 mm
Parallel Protection Plug 13.5 mm 17.5 mm 5.3 mm LDPE

12167

Price Range
£ 0.0539 - £ 0.0362

Stock Levels
75756 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    11.5 mm
  • Fitting Diameter
    13.5 mm
Parallel Protection Plug 15.5 mm 19.5 mm 6.3 mm LDPE

12171

Price Range
£ 0.059 - £ 0.0395

Stock Levels
113799 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    13.5 mm
  • Fitting Diameter
    15.5 mm
Parallel Protection Plug 17.5 mm 21.5 mm 6.3 mm LDPE

12175

Price Range
£ 0.1098 - £ 0.0434

Stock Levels
58918 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    15.5 mm
  • Fitting Diameter
    17.5 mm
Parallel Protection Plug 19.5 mm 23.4 mm 7.3 mm LDPE

12179

Price Range
£ 0.1188 - £ 0.0466

Stock Levels
30982 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    17.5 mm
  • Fitting Diameter
    19.5 mm
Parallel Protection Plug 21.5 mm 25.5 mm 7.8 mm LDPE

12183

Price Range
£ 0.1342 - £ 0.0527

Stock Levels
45234 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    19.5 mm
  • Fitting Diameter
    21.5 mm
Parallel Protection Plug 23.5 mm 27.5 mm 7.5 mm LDPE

12187

Price Range
£ 0.1578 - £ 0.0599

Stock Levels
5660 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    21.0 mm
  • Fitting Diameter
    23.5 mm
Parallel Protection Plug 26.0 mm 30.0 mm 8.5 mm LDPE

12191

Price Range
£ 0.1853 - £ 0.0702

Stock Levels
12000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    23.5 mm
  • Fitting Diameter
    26.0 mm
Parallel Protection Plug 30.0 mm 34.0 mm 8.5 mm LDPE

12195

Price Range
£ 0.2169 - £ 0.0851

Stock Levels
8463 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    27.5 mm
  • Fitting Diameter
    30.0 mm
Moss Plug 6.0 mm 12.0 mm 10.5 mm PVC

12666

Price Range
£ 0.118 - £ 0.0432

Stock Levels
19583 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    3.1 mm
  • Fitting Diameter
    6.0 mm
Moss Plug 10.0 mm 16.0 mm 10.5 mm PVC

12670

Price Range
£ 0.1596 - £ 0.0586

Stock Levels
105654 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    7.2 mm
  • Fitting Diameter
    10.0 mm
Moss Plug 14.0 mm 22.0 mm 12.5 mm PVC

12674

Price Range
£ 0.2179 - £ 0.0798

Stock Levels
183900 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    11.0 mm
  • Fitting Diameter
    14.0 mm
Moss Plug 18.0 mm 28.0 mm 12.5 mm PVC

12679

Price Range
£ 0.3362 - £ 0.105

Stock Levels
600 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    15.0 mm
  • Fitting Diameter
    18.0 mm
Moss Plug 22.0 mm 32.0 mm 12.5 mm PVC

12684

Price Range
£ 0.3901 - £ 0.1298

Stock Levels
17099 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    19.0 mm
  • Fitting Diameter
    22.0 mm
Moss Plug 26.0 mm 36.0 mm 14.5 mm PVC

12688

Price Range
£ 0.4287 - £ 0.1588

Stock Levels
22545 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    23.5 mm
  • Fitting Diameter
    26.0 mm
Moss Plug 40.0 mm 50.0 mm 20.5 mm PVC

12693

Price Range
£ 0.8625 - £ 0.3039

Stock Levels
1629 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    36.4 mm
  • Fitting Diameter
    40.0 mm
Parallel Protection Plug 39.5 mm 42.0 mm 11.0 mm LDPE

462591

Price Range
£ 0.1291 - £ 0.1291

Stock Levels
6445 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    37.5 mm
  • Fitting Diameter
    39.5 mm
Parallel Protection Plug 31.1 mm 35.0 mm 8.5 mm LDPE

465658

Price Range
£ 0.1043 - £ 0.1002

Stock Levels
902 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    29.9 mm
  • Fitting Diameter
    31.1 mm
Parallel Protection Plug 36.0 mm 40.2 mm 8.5 mm LDPE

465662

Price Range
£ 0.1779 - £ 0.1779

Stock Levels
2519 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    34.4 mm
  • Fitting Diameter
    36.0 mm
Parallel Protection Plug 40.7 mm 47.5 mm 8.7 mm LDPE

465666

Price Range
£ 0.2628 - £ 0.2628

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    39.1 mm
  • Fitting Diameter
    40.7 mm
Parallel Protection Plug 51.1 mm 60.0 mm 10.2 mm LDPE

465672

Price Range
£ 0.2067 - £ 0.2067

Stock Levels
1586 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    49.5 mm
  • Fitting Diameter
    51.1 mm
Parallel Protection Plug 73.6 mm 82.5 mm 8.7 mm LDPE

465676

Price Range
£ 0.2546 - £ 0.2546

Stock Levels
2064 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    71.8 mm
  • Fitting Diameter
    73.6 mm
Parallel Protection Plug 101.8 mm 113.8 mm 9.0 mm LDPE

465680

Price Range
£ 0.5325 - £ 0.3285

Stock Levels
1050 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    99.5 mm
  • Fitting Diameter
    101.8 mm
Side Pull Tab Plug 7.6 mm 13.5 mm LDPE Blue

P-7

Price Range
£ 0.3208 - £ 0.1009

Stock Levels
In production
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Pull Tab
Side Pull Tab Plug 48.2 mm 57.2 mm LDPE Blue

P-65

Price Range
£ 0.498 - £ 0.1903

Stock Levels
1482 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Pull Tab
Side Pull Tab Plug 15.5 mm 23.0 mm TPR Black

110283

Price Range
£ 0.2346 - £ 0.1848

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Rubber
  • Fitting Style
    Pull Tab
Parallel Protection Plug 31.5 mm 35.5 mm 10.0 mm LDPE

10352

Price Range
£ 0.2392 - £ 0.0959

Stock Levels
4500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    29.0 mm
  • Fitting Diameter
    31.5 mm
Moss Plug 8.0 mm 14.0 mm 10.5 mm Vinyl

11808

Price Range
£ 0.1807 - £ 0.0662

Stock Levels
56256 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    4.9 mm
  • Fitting Diameter
    8.0 mm
Moss Plug 20.0 mm 30.0 mm 12.5 mm Vinyl

11812

Price Range
£ 0.4209 - £ 0.1547

Stock Levels
15350 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    17.2 mm
  • Fitting Diameter
    20.0 mm
Moss Plug 7.0 mm 13.0 mm 10.5 mm Vinyl

11817

Price Range
£ 0.2056 - £ 0.0588

Stock Levels
5000 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    4.5 mm
  • Fitting Diameter
    7.0 mm
Moss Plug 27.0 mm 37.0 mm 14.5 mm Vinyl

11821

Price Range
£ 0.6212 - £ 0.2149

Stock Levels
2329 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    23.6 mm
  • Fitting Diameter
    27.0 mm
Moss Plug 28.0 mm 38.0 mm 14.5 mm Vinyl

11825

Price Range
£ 0.6032 - £ 0.2218

Stock Levels
4571 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    25.2 mm
  • Fitting Diameter
    28.0 mm
Moss Plug 9.0 mm 15.0 mm 10.5 mm Vinyl

11829

Price Range
£ 0.1951 - £ 0.0716

Stock Levels
60825 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    6.1 mm
  • Fitting Diameter
    9.0 mm
Moss Plug 7.0 mm 13.0 mm 10.5 mm TPE

12051

Price Range
£ 0.2128 - £ 0.0851

Stock Levels
83443 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    4.5 mm
  • Fitting Diameter
    7.0 mm
Moss Plug 11.0 mm 17.0 mm 10.5 mm TPE

12055

Price Range
£ 0.1604 - £ 0.1506

Stock Levels
34429 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    8.2 mm
  • Fitting Diameter
    11.0 mm
Moss Plug 15.0 mm 23.0 mm 12.5 mm TPE

12059

Price Range
£ 0.2772 - £ 0.204

Stock Levels
11632 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    12.2 mm
  • Fitting Diameter
    15.0 mm
Moss Plug 19.0 mm 29.0 mm 12.5 mm TPE

12063

Price Range
£ 0.6623 - £ 0.2656

Stock Levels
243538 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    16.1 mm
  • Fitting Diameter
    19.0 mm
Moss Plug 23.0 mm 33.0 mm 12.5 mm TPE

12067

Price Range
£ 0.4004 - £ 0.3231

Stock Levels
11400 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    20.1 mm
  • Fitting Diameter
    23.0 mm
Moss Plug 27.0 mm 37.0 mm 14.5 mm TPE

12071

Price Range
£ 1.0499 - £ 0.4189

Stock Levels
16904 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    23.6 mm
  • Fitting Diameter
    27.0 mm
Parallel Protection Plug 5.0 mm 9.0 mm 4.0 mm LDPE

12150

Price Range
£ 0.0387 - £ 0.0239

Stock Levels
86653 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    3.5 mm
  • Fitting Diameter
    5.0 mm
Parallel Protection Plug 7.0 mm 11.0 mm 4.5 mm LDPE

12154

Price Range
£ 0.067 - £ 0.0264

Stock Levels
295437 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    5.5 mm
  • Fitting Diameter
    7.0 mm
Parallel Protection Plug 9.0 mm 13.0 mm 5.0 mm LDPE

12158

Price Range
£ 0.0716 - £ 0.0283

Stock Levels
123309 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    7.5 mm
  • Fitting Diameter
    9.0 mm
Parallel Protection Plug 11.0 mm 15.0 mm 5.5 mm LDPE

12162

Price Range
£ 0.0808 - £ 0.0317

Stock Levels
41096 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    9.5 mm
  • Fitting Diameter
    11.0 mm
Parallel Protection Plug 13.0 mm 17.0 mm 5.3 mm LDPE

12166

Price Range
£ 0.0587 - £ 0.0356

Stock Levels
429076 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    11.0 mm
  • Fitting Diameter
    13.0 mm
Parallel Protection Plug 15.0 mm 19.0 mm 6.3 mm LDPE

12170

Price Range
£ 0.0557 - £ 0.0386

Stock Levels
13392 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    13.0 mm
  • Fitting Diameter
    15.0 mm
Parallel Protection Plug 17.0 mm 21.0 mm 6.3 mm LDPE

12174

Price Range
£ 0.1067 - £ 0.0424

Stock Levels
24244 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    15.0 mm
  • Fitting Diameter
    17.0 mm
Parallel Protection Plug 19.0 mm 23.0 mm 7.3 mm LDPE

12178

Price Range
£ 0.1168 - £ 0.0449

Stock Levels
21000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    17.0 mm
  • Fitting Diameter
    19.0 mm
Parallel Protection Plug 21.0 mm 25.0 mm 7.8 mm LDPE

12182

Price Range
£ 0.1314 - £ 0.0516

Stock Levels
35395 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    19.0 mm
  • Fitting Diameter
    21.0 mm
Parallel Protection Plug 23.0 mm 27.0 mm 7.5 mm LDPE

12186

Price Range
£ 0.1617 - £ 0.0583

Stock Levels
6171 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    20.5 mm
  • Fitting Diameter
    23.0 mm
Parallel Protection Plug 25.0 mm 29.0 mm 7.5 mm LDPE

12190

Price Range
£ 0.1648 - £ 0.0636

Stock Levels
34157 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    22.5 mm
  • Fitting Diameter
    25.0 mm
Parallel Protection Plug 29.0 mm 33.0 mm 8.5 mm LDPE

12194

Price Range
£ 0.2148 - £ 0.0768

Stock Levels
50000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    26.5 mm
  • Fitting Diameter
    29.0 mm
Moss Plug 5.0 mm 11.0 mm 10.5 mm PVC

12665

Price Range
£ 0.1047 - £ 0.0395

Stock Levels
31470 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    3.2 mm
  • Fitting Diameter
    5.0 mm
Moss Plug 9.0 mm 15.0 mm 10.5 mm PVC

12669

Price Range
£ 0.0962 - £ 0.0572

Stock Levels
31650 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    6.1 mm
  • Fitting Diameter
    9.0 mm
Moss Plug 13.0 mm 21.0 mm 12.5 mm PVC

12673

Price Range
£ 0.2002 - £ 0.0733

Stock Levels
17870 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    10.2 mm
  • Fitting Diameter
    13.0 mm
Moss Plug 17.0 mm 27.0 mm 12.5 mm PVC

12678

Price Range
£ 0.2823 - £ 0.1032

Stock Levels
7498 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    14.0 mm
  • Fitting Diameter
    17.0 mm
Moss Plug 21.0 mm 31.0 mm 12.5 mm PVC

12683

Price Range
£ 0.3568 - £ 0.1304

Stock Levels
35900 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    18.0 mm
  • Fitting Diameter
    21.0 mm
Moss Plug 25.0 mm 35.0 mm 14.5 mm PVC

12687

Price Range
£ 0.4466 - £ 0.1492

Stock Levels
73 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    22.2 mm
  • Fitting Diameter
    25.0 mm
Moss Plug 30.0 mm 40.0 mm 14.5 mm PVC

12692

Price Range
£ 0.5236 - £ 0.193

Stock Levels
11790 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    27.9 mm
  • Fitting Diameter
    30.0 mm
Parallel Protection Plug 32.5 mm 37.0 mm 11.0 mm LDPE

462590

Price Range
£ 0.1825 - £ 0.107

Stock Levels
6120 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    30.5 mm
  • Fitting Diameter
    32.5 mm
Parallel Protection Plug 27.7 mm 31.6 mm 8.5 mm LDPE

465657

Price Range
£ 0.1015 - £ 0.0974

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    26.0 mm
  • Fitting Diameter
    27.7 mm
Parallel Protection Plug 33.2 mm 37.2 mm 8.5 mm LDPE

465661

Price Range
£ 0.1656 - £ 0.1002

Stock Levels
2387 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    31.7 mm
  • Fitting Diameter
    33.2 mm
Parallel Protection Plug 40.1 mm 46.8 mm 8.6 mm LDPE

465665

Price Range
£ 0.2628 - £ 0.2628

Stock Levels
3713 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    38.9 mm
  • Fitting Diameter
    40.1 mm
Parallel Protection Plug 40.5 mm 54.0 mm 9.6 mm LDPE

465670

Price Range
£ 0.1642 - £ 0.1574

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    38.3 mm
  • Fitting Diameter
    40.5 mm
Parallel Protection Plug 66.2 mm 75.2 mm 8.7 mm LDPE

465675

Price Range
£ 0.8981 - £ 0.2341

Stock Levels
641 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    64.6 mm
  • Fitting Diameter
    66.2 mm
Parallel Protection Plug 86.6 mm 98.6 mm 9.0 mm LDPE

465679

Price Range
£ 0.2875 - £ 0.282

Stock Levels
3612 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    84.4 mm
  • Fitting Diameter
    86.6 mm
Side Pull Tab Plug 56.7 mm 63.5 mm LDPE Blue

P-68

Price Range
£ 0.6237 - £ 0.2368

Stock Levels
6000 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Pull Tab
Side Pull Tab Plug 13.0 mm 21.0 mm TPR Black

110282

Price Range
£ 0.2117 - £ 0.1656

Stock Levels
95200 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Rubber
  • Fitting Style
    Pull Tab
Moss Plug 10.0 mm 16.0 mm 10.5 mm Vinyl

11807

Price Range
£ 0.1997 - £ 0.0731

Stock Levels
8000 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    7.2 mm
  • Fitting Diameter
    10.0 mm
Moss Plug 17.0 mm 27.0 mm 12.5 mm Vinyl

11811

Price Range
£ 0.3516 - £ 0.1288

Stock Levels
5748 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    14.0 mm
  • Fitting Diameter
    17.0 mm
Moss Plug 25.0 mm 35.0 mm 14.5 mm Vinyl

11816

Price Range
£ 0.5134 - £ 0.1889

Stock Levels
793 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    22.2 mm
  • Fitting Diameter
    25.0 mm
Moss Plug 16.0 mm 24.0 mm 12.5 mm Vinyl

11820

Price Range
£ 0.3439 - £ 0.1211

Stock Levels
12697 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    12.9 mm
  • Fitting Diameter
    16.0 mm
Moss Plug 11.0 mm 17.0 mm 10.5 mm Vinyl

11824

Price Range
£ 0.2038 - £ 0.0746

Stock Levels
4000 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    8.2 mm
  • Fitting Diameter
    11.0 mm
Moss Plug 22.0 mm 32.0 mm 12.5 mm Vinyl

11828

Price Range
£ 0.5904 - £ 0.1656

Stock Levels
992 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    19.0 mm
  • Fitting Diameter
    22.0 mm
Moss Plug 6.0 mm 12.0 mm 10.5 mm TPE

12050

Price Range
£ 0.1873 - £ 0.075

Stock Levels
9201 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    3.1 mm
  • Fitting Diameter
    6.0 mm
Moss Plug 10.0 mm 16.0 mm 10.5 mm TPE

12054

Price Range
£ 0.1586 - £ 0.1233

Stock Levels
12364 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    7.0 mm
  • Fitting Diameter
    10.0 mm
Moss Plug 14.0 mm 22.0 mm 12.5 mm TPE

12058

Price Range
£ 0.4826 - £ 0.1944

Stock Levels
160982 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    11.0 mm
  • Fitting Diameter
    14.0 mm
Moss Plug 18.0 mm 28.0 mm 12.5 mm TPE

12062

Price Range
£ 0.5981 - £ 0.2409

Stock Levels
3786 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    15.0 mm
  • Fitting Diameter
    18.0 mm
Moss Plug 22.0 mm 32.0 mm 12.5 mm TPE

12066

Price Range
£ 0.7624 - £ 0.3066

Stock Levels
15540 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    19.0 mm
  • Fitting Diameter
    22.0 mm
Moss Plug 26.0 mm 36.0 mm 14.5 mm TPE

12070

Price Range
£ 0.919 - £ 0.3696

Stock Levels
39190 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    23.5 mm
  • Fitting Diameter
    26.0 mm
Moss Plug 40.0 mm 50.0 mm 20.5 mm Vinyl

12078

Price Range
£ 1.0293 - £ 0.3778

Stock Levels
1917 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    36.4 mm
  • Fitting Diameter
    40.0 mm
Parallel Protection Plug 6.5 mm 10.5 mm 4.5 mm LDPE

12153

Price Range
£ 0.0662 - £ 0.0261

Stock Levels
44993 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    5.0 mm
  • Fitting Diameter
    6.5 mm
Parallel Protection Plug 8.5 mm 12.5 mm 5.0 mm LDPE

12157

Price Range
£ 0.0711 - £ 0.028

Stock Levels
92202 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    7.0 mm
  • Fitting Diameter
    8.5 mm
Parallel Protection Plug 10.5 mm 14.5 mm 5.5 mm LDPE

12161

Price Range
£ 0.0451 - £ 0.0304

Stock Levels
30878 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    9.0 mm
  • Fitting Diameter
    10.5 mm
Parallel Protection Plug 12.5 mm 16.5 mm 5.5 mm LDPE

12165

Price Range
£ 0.087 - £ 0.0343

Stock Levels
58060 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    11.0 mm
  • Fitting Diameter
    12.5 mm
Parallel Protection Plug 14.5 mm 18.5 mm 5.8 mm LDPE

12169

Price Range
£ 0.0631 - £ 0.038

Stock Levels
580000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    12.5 mm
  • Fitting Diameter
    14.5 mm
Parallel Protection Plug 16.5 mm 20.5 mm 6.3 mm LDPE

12173

Price Range
£ 0.1049 - £ 0.0413

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    14.5 mm
  • Fitting Diameter
    16.5 mm
Parallel Protection Plug 18.5 mm 22.5 mm 7.3 mm LDPE

12177

Price Range
£ 0.1139 - £ 0.0442

Stock Levels
13698 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    16.5 mm
  • Fitting Diameter
    18.5 mm
Parallel Protection Plug 20.5 mm 24.5 mm 7.8 mm LDPE

12181

Price Range
£ 0.1275 - £ 0.0506

Stock Levels
32479 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    18.5 mm
  • Fitting Diameter
    20.5 mm
Parallel Protection Plug 22.5 mm 26.5 mm 7.5 mm LDPE

12185

Price Range
£ 0.1455 - £ 0.078

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    20.0 mm
  • Fitting Diameter
    22.5 mm
Parallel Protection Plug 24.5 mm 28.5 mm 7.5 mm LDPE

12189

Price Range
£ 0.1622 - £ 0.0631

Stock Levels
7500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    22.0 mm
  • Fitting Diameter
    24.5 mm
Parallel Protection Plug 28.0 mm 32.0 mm 8.5 mm LDPE

12193

Price Range
£ 0.222 - £ 0.0746

Stock Levels
2019 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    25.5 mm
  • Fitting Diameter
    28.0 mm
Moss Plug 47.0 mm 57.0 mm 20.5 mm TPE

12502

Price Range
£ 2.0331 - £ 0.8146

Stock Levels
7987 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    43.2 mm
  • Fitting Diameter
    47.0 mm
Moss Plug 8.0 mm 14.0 mm 10.5 mm PVC

12668

Price Range
£ 0.1101 - £ 0.0531

Stock Levels
36851 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    4.9 mm
  • Fitting Diameter
    8.0 mm
Moss Plug 12.0 mm 20.0 mm 10.5 mm PVC

12672

Price Range
£ 0.1912 - £ 0.0699

Stock Levels
5785 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    9.2 mm
  • Fitting Diameter
    12.0 mm
Moss Plug 16.0 mm 24.0 mm 12.5 mm PVC

12677

Price Range
£ 0.2644 - £ 0.097

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    12.9 mm
  • Fitting Diameter
    16.0 mm
Moss Plug 20.0 mm 30.0 mm 12.5 mm PVC

12681

Price Range
£ 0.4441 - £ 0.124

Stock Levels
8446 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    17.2 mm
  • Fitting Diameter
    20.0 mm
Moss Plug 24.0 mm 34.0 mm 14.5 mm PVC

12686

Price Range
£ 0.3901 - £ 0.1423

Stock Levels
2651 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    21.6 mm
  • Fitting Diameter
    24.0 mm
Moss Plug 28.0 mm 38.0 mm 14.5 mm PVC

12690

Price Range
£ 0.48 - £ 0.1752

Stock Levels
3737 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    25.2 mm
  • Fitting Diameter
    28.0 mm
Moss Plug 3.2 mm 7.0 mm 7.5 mm TPE

18071

Price Range
£ 0.0826 - £ 0.0659

Stock Levels
1784 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.6 mm
  • Fitting Diameter
    3.2 mm
Parallel Protection Plug 26.6 mm 30.6 mm 8.5 mm LDPE

465656

Price Range
£ 0.1015 - £ 0.0974

Stock Levels
5827 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    24.7 mm
  • Fitting Diameter
    26.6 mm
Parallel Protection Plug 31.8 mm 35.8 mm 8.5 mm LDPE

465660

Price Range
£ 0.1043 - £ 0.1043

Stock Levels
25679 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    30.2 mm
  • Fitting Diameter
    31.8 mm
Parallel Protection Plug 39.5 mm 46.2 mm 8.8 mm LDPE

465664

Price Range
£ 0.2628 - £ 0.1601

Stock Levels
1575 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    38.0 mm
  • Fitting Diameter
    39.5 mm
Parallel Protection Plug 46.1 mm 52.7 mm 8.5 mm LDPE

465668

Price Range
£ 0.3176 - £ 0.3176

Stock Levels
3863 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    44.5 mm
  • Fitting Diameter
    46.1 mm
Parallel Protection Plug 60.0 mm 61.7 mm 10.2 mm LDPE

465674

Price Range
£ 0.3984 - £ 0.2272

Stock Levels
1042 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    58.8 mm
  • Fitting Diameter
    60.0 mm
Parallel Protection Plug 85.1 mm 93.8 mm 8.7 mm LDPE

465678

Price Range
£ 0.2875 - £ 0.2875

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    83.2 mm
  • Fitting Diameter
    85.1 mm
Plug with Tab 7.5 mm 18.5 mm 6.5 mm LDPE

110817

Price Range
£ 0.2566 - £ 0.1222

Stock Levels
1791 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    7.5 mm
  • Fitting Diameter
    7.5 mm
Plug with Tab 15.5 mm 28.5 mm 10.0 mm LDPE

110819

Price Range
£ 0.3786 - £ 0.1803

Stock Levels
47996 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    15.5 mm
  • Fitting Diameter
    15.5 mm
Parallel Protection Plug 96.0 mm 99.5 mm 9.5 mm LDPE

1453625

Price Range
£ 1.0927 - £ 0.5106

Stock Levels
250 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    96.0 mm
  • Fitting Height
    9.5 mm
Parallel Protection Plug 41.0 mm 45.2 mm 10.5 mm LDPE

1441576

Price Range
£ 0.366 - £ 0.2614

Stock Levels
11995 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    41.0 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 4.0 mm 7.4 mm 5.0 mm LDPE

1450189

Price Range
£ 0.0485 - £ 0.0227

Stock Levels
35405 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    4.0 mm
  • Fitting Height
    5.0 mm
Parallel Protection Plug 30.5 mm 33.8 mm 10.0 mm LDPE

1450193

Price Range
£ 0.291 - £ 0.1361

Stock Levels
15321 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    30.5 mm
  • Fitting Height
    10.0 mm
Parallel Protection Plug 37.5 mm 41.0 mm 10.5 mm LDPE

1450197

Price Range
£ 0.4084 - £ 0.1906

Stock Levels
6228 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    37.5 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 48.5 mm 52.3 mm 10.5 mm LDPE

1450201

Price Range
£ 0.554 - £ 0.2587

Stock Levels
7096 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    48.5 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 53.5 mm 56.3 mm 9.5 mm LDPE

1450205

Price Range
£ 0.7046 - £ 0.3295

Stock Levels
5951 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    53.5 mm
  • Fitting Height
    9.5 mm
Parallel Protection Plug 67.0 mm 73.0 mm 10.0 mm LDPE

1450209

Price Range
£ 0.8144 - £ 0.3812

Stock Levels
12398 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    67.0 mm
  • Fitting Height
    10.0 mm
Parallel Protection Plug 71.5 mm 74.9 mm 10.5 mm LDPE

1450213

Price Range
£ 0.845 - £ 0.3948

Stock Levels
3099 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    71.5 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 79.0 mm 81.6 mm 9.6 mm LDPE

1450217

Price Range
£ 0.9318 - £ 0.4357

Stock Levels
5396 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    79.0 mm
  • Fitting Height
    9.6 mm
Parallel Protection Plug 92.0 mm 95.0 mm 9.5 mm LDPE

1450221

Price Range
£ 1.0339 - £ 0.4833

Stock Levels
2250 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    92.0 mm
  • Fitting Height
    9.5 mm
Parallel Protection Plug 33.5 mm 36.7 mm 10.5 mm LDPE

1451043

Price Range
£ 0.3574 - £ 0.1674

Stock Levels
11944 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    33.5 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 38.5 mm 42.5 mm 10.5 mm LDPE

1451047

Price Range
£ 0.4084 - £ 0.1906

Stock Levels
13964 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    38.5 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 57.0 mm 60.2 mm 10.0 mm LDPE

1451051

Price Range
£ 0.7404 - £ 0.3458

Stock Levels
5159 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    57.0 mm
  • Fitting Height
    10.0 mm
Parallel Protection Plug 83.0 mm 86.0 mm 9.5 mm LDPE

1451055

Price Range
£ 0.9701 - £ 0.4534

Stock Levels
4350 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    83.0 mm
  • Fitting Height
    9.5 mm
Parallel Protection Plug 88.0 mm 91.4 mm 9.5 mm LDPE

1451059

Price Range
£ 0.9752 - £ 0.4561

Stock Levels
2200 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    88.0 mm
  • Fitting Height
    9.5 mm
Parallel Protection Plug 93.0 mm 96.3 mm 9.5 mm LDPE

1451063

Price Range
£ 1.0467 - £ 0.4901

Stock Levels
2766 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    93.0 mm
  • Fitting Height
    9.5 mm
Parallel Protection Plug 99.0 mm 101.8 mm 9.5 mm LDPE

1451067

Price Range
£ 1.1208 - £ 0.5242

Stock Levels
1700 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    99.0 mm
  • Fitting Height
    9.5 mm
Parallel Protection Plug 33.0 mm 37.1 mm 10.5 mm LDPE

1441575

Price Range
£ 0.1647 - £ 0.1647

Stock Levels
10968 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    33.0 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 3.5 mm 6.9 mm 4.5 mm LDPE

1450188

Price Range
£ 0.0472 - £ 0.0222

Stock Levels
13994 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    3.5 mm
  • Fitting Height
    4.5 mm
Parallel Protection Plug 29.5 mm 33.3 mm 10.5 mm LDPE

1450192

Price Range
£ 0.2757 - £ 0.1293

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    29.5 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 37.0 mm 41.5 mm 11.0 mm LDPE

1450196

Price Range
£ 0.388 - £ 0.1811

Stock Levels
14970 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    37.0 mm
  • Fitting Height
    11.0 mm
Parallel Protection Plug 45.0 mm 50.2 mm 10.6 mm LDPE

1450200

Price Range
£ 0.6255 - £ 0.2927

Stock Levels
7082 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    45.0 mm
  • Fitting Height
    10.6 mm
Parallel Protection Plug 53.0 mm 58.6 mm 11.0 mm LDPE

1450204

Price Range
£ 0.7046 - £ 0.3295

Stock Levels
5062 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    53.0 mm
  • Fitting Height
    11.0 mm
Parallel Protection Plug 62.0 mm 68.5 mm 11.0 mm LDPE

1450208

Price Range
£ 0.7735 - £ 0.3622

Stock Levels
3697 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    62.0 mm
  • Fitting Height
    11.0 mm
Parallel Protection Plug 70.0 mm 73.1 mm 11.0 mm LDPE

1450212

Price Range
£ 0.8272 - £ 0.3867

Stock Levels
37 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    70.0 mm
  • Fitting Height
    11.0 mm
Parallel Protection Plug 78.0 mm 81.5 mm 10.5 mm LDPE

1450216

Price Range
£ 0.9165 - £ 0.4289

Stock Levels
3873 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    78.0 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 84.5 mm 89.7 mm 8.0 mm LDPE

1450220

Price Range
£ 0.9701 - £ 0.4534

Stock Levels
2598 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    84.5 mm
  • Fitting Height
    8.0 mm
Parallel Protection Plug 32.0 mm 36.6 mm 10.5 mm LDPE

1451042

Price Range
£ 0.3548 - £ 0.1661

Stock Levels
16856 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    32.0 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 35.5 mm 38.8 mm 10.5 mm LDPE

1451046

Price Range
£ 0.3778 - £ 0.177

Stock Levels
15949 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    35.5 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 56.0 mm 62.7 mm 11.5 mm LDPE

1451050

Price Range
£ 0.7327 - £ 0.3431

Stock Levels
4195 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    56.0 mm
  • Fitting Height
    11.5 mm
Parallel Protection Plug 77.0 mm 80.5 mm 9.5 mm LDPE

1451054

Price Range
£ 0.9012 - £ 0.4221

Stock Levels
3728 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    77.0 mm
  • Fitting Height
    9.5 mm
Parallel Protection Plug 87.0 mm 89.9 mm 9.5 mm LDPE

1451058

Price Range
£ 0.9701 - £ 0.4534

Stock Levels
2198 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    87.0 mm
  • Fitting Height
    9.5 mm
Parallel Protection Plug 91.0 mm 94.5 mm 9.5 mm LDPE

1451062

Price Range
£ 1.0186 - £ 0.4765

Stock Levels
2400 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    91.0 mm
  • Fitting Height
    9.5 mm
Parallel Protection Plug 98.0 mm 101.6 mm 10.0 mm LDPE

1451066

Price Range
£ 1.1054 - £ 0.5174

Stock Levels
2698 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    98.0 mm
  • Fitting Height
    10.0 mm
Parallel Protection Plug 48.0 mm 52.8 mm 10.5 mm LDPE

1453622

Price Range
£ 0.5387 - £ 0.2519

Stock Levels
11500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    48.0 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 95.0 mm 98.5 mm 9.0 mm LDPE

1453624

Price Range
£ 1.0774 - £ 0.5038

Stock Levels
1800 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    95.0 mm
  • Fitting Height
    9.0 mm
Parallel Protection Plug 64.0 mm 66.5 mm 9.5 mm LDPE

1441578

Price Range
£ 0.3676 - £ 0.3676

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    64.0 mm
  • Fitting Height
    9.5 mm
Parallel Protection Plug 25.5 mm 28.8 mm 10.5 mm LDPE

1450190

Price Range
£ 0.2211 - £ 0.1034

Stock Levels
17910 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    25.5 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 35.0 mm 39.3 mm 10.5 mm LDPE

1450194

Price Range
£ 0.3778 - £ 0.177

Stock Levels
30431 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    35.0 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 38.0 mm 43.0 mm 10.5 mm LDPE

1450198

Price Range
£ 0.4084 - £ 0.1906

Stock Levels
14680 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    38.0 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 49.0 mm 53.9 mm 11.0 mm LDPE

1450202

Price Range
£ 0.5821 - £ 0.2723

Stock Levels
3448 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    49.0 mm
  • Fitting Height
    11.0 mm
Parallel Protection Plug 55.0 mm 61.6 mm 10.0 mm LDPE

1450206

Price Range
£ 0.7327 - £ 0.3431

Stock Levels
2914 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    55.0 mm
  • Fitting Height
    10.0 mm
Parallel Protection Plug 68.0 mm 74.5 mm 11.0 mm LDPE

1450210

Price Range
£ 0.8195 - £ 0.3839

Stock Levels
3593 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    68.0 mm
  • Fitting Height
    11.0 mm
Parallel Protection Plug 72.0 mm 78.7 mm 12.0 mm LDPE

1450214

Price Range
£ 0.8578 - £ 0.4016

Stock Levels
1047 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    72.0 mm
  • Fitting Height
    12.0 mm
Parallel Protection Plug 80.0 mm 83.0 mm 9.5 mm LDPE

1450218

Price Range
£ 0.9471 - £ 0.4425

Stock Levels
2747 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    80.0 mm
  • Fitting Height
    9.5 mm
Parallel Protection Plug 2.5 mm 6.3 mm 3.5 mm LDPE

1451040

Price Range
£ 0.0451 - £ 0.0211

Stock Levels
14417 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    2.5 mm
  • Fitting Height
    3.5 mm
Parallel Protection Plug 50.0 mm 53.9 mm 10.0 mm LDPE

1453623

Price Range
£ 0.6101 - £ 0.2859

Stock Levels
7137 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    50.0 mm
  • Fitting Height
    10.0 mm
Parallel Protection Plug 4.5 mm 8.0 mm 5.0 mm LDPE

1441574

Price Range
£ 0.0232 - £ 0.0232

Stock Levels
26987 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    4.5 mm
  • Fitting Height
    5.0 mm
Parallel Protection Plug 65.0 mm 69.0 mm 10.0 mm LDPE

1441579

Price Range
£ 0.3744 - £ 0.3744

Stock Levels
1404 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    65.0 mm
  • Fitting Height
    10.0 mm
Parallel Protection Plug 28.5 mm 32.0 mm 10.0 mm LDPE

1450191

Price Range
£ 0.2629 - £ 0.1225

Stock Levels
17998 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    28.5 mm
  • Fitting Height
    10.0 mm
Parallel Protection Plug 36.5 mm 40.2 mm 10.5 mm LDPE

1450195

Price Range
£ 0.388 - £ 0.1811

Stock Levels
17497 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    36.5 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 44.0 mm 48.9 mm 10.5 mm LDPE

1450199

Price Range
£ 0.5974 - £ 0.2791

Stock Levels
11100 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    44.0 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 52.0 mm 58.1 mm 11.0 mm LDPE

1450203

Price Range
£ 0.6995 - £ 0.3268

Stock Levels
6572 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    52.0 mm
  • Fitting Height
    11.0 mm
Parallel Protection Plug 59.0 mm 65.4 mm 11.0 mm LDPE

1450207

Price Range
£ 0.7557 - £ 0.354

Stock Levels
3257 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    59.0 mm
  • Fitting Height
    11.0 mm
Parallel Protection Plug 69.0 mm 74.4 mm 10.5 mm LDPE

1450211

Price Range
£ 0.8272 - £ 0.3867

Stock Levels
12344 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    69.0 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 73.0 mm 75.8 mm 9.5 mm LDPE

1450215

Price Range
£ 0.8578 - £ 0.4016

Stock Levels
1358 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    73.0 mm
  • Fitting Height
    9.5 mm
Parallel Protection Plug 82.0 mm 86.0 mm 9.5 mm LDPE

1450219

Price Range
£ 0.9701 - £ 0.4534

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    82.0 mm
  • Fitting Height
    9.5 mm
Parallel Protection Plug 3.0 mm 6.3 mm 4.5 mm LDPE

1451041

Price Range
£ 0.0464 - £ 0.0217

Stock Levels
19946 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    3.0 mm
  • Fitting Height
    4.5 mm
Parallel Protection Plug 34.5 mm 37.6 mm 10.5 mm LDPE

1451045

Price Range
£ 0.365 - £ 0.1702

Stock Levels
11982 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    34.5 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 54.0 mm 60.2 mm 11.0 mm LDPE

1451049

Price Range
£ 0.7276 - £ 0.3404

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    54.0 mm
  • Fitting Height
    11.0 mm
Parallel Protection Plug 63.5 mm 70.2 mm 10.5 mm LDPE

1451053

Price Range
£ 0.7863 - £ 0.3676

Stock Levels
2108 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    63.5 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 86.0 mm 88.9 mm 9.5 mm LDPE

1451057

Price Range
£ 0.9701 - £ 0.4534

Stock Levels
2158 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    86.0 mm
  • Fitting Height
    9.5 mm
Parallel Protection Plug 90.0 mm 93.6 mm 10.0 mm LDPE

1451061

Price Range
£ 1.0033 - £ 0.4697

Stock Levels
2090 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    90.0 mm
  • Fitting Height
    10.0 mm
Parallel Protection Plug 97.0 mm 100.0 mm 9.5 mm LDPE

1451065

Price Range
£ 1.0927 - £ 0.5106

Stock Levels
1966 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    97.0 mm
  • Fitting Height
    9.5 mm
Parallel Protection Plug 43.0 mm 47.3 mm 10.7 mm LDPE

1453621

Price Range
£ 0.5821 - £ 0.2723

Stock Levels
4885 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    43.0 mm
  • Fitting Height
    10.7 mm
Parallel Protection Plug 34.0 mm 38.5 mm 10.5 mm LDPE

1451044

Price Range
£ 0.365 - £ 0.1702

Stock Levels
16594 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    34.0 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 42.0 mm 47.0 mm 10.0 mm LDPE

1451048

Price Range
£ 0.5591 - £ 0.2614

Stock Levels
8437 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    42.0 mm
  • Fitting Height
    10.0 mm
Parallel Protection Plug 63.0 mm 67.0 mm 9.5 mm LDPE

1451052

Price Range
£ 0.7735 - £ 0.3622

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    63.0 mm
  • Fitting Height
    9.5 mm
Parallel Protection Plug 84.0 mm 89.9 mm 10.0 mm LDPE

1451056

Price Range
£ 0.9701 - £ 0.4534

Stock Levels
2600 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    84.0 mm
  • Fitting Height
    10.0 mm
Parallel Protection Plug 89.0 mm 92.9 mm 9.5 mm LDPE

1451060

Price Range
£ 0.9905 - £ 0.4629

Stock Levels
2500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    89.0 mm
  • Fitting Height
    9.5 mm
Parallel Protection Plug 94.0 mm 97.0 mm 9.5 mm LDPE

1451064

Price Range
£ 1.062 - £ 0.497

Stock Levels
1798 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    94.0 mm
  • Fitting Height
    9.5 mm
Parallel Protection Plug 100.0 mm 103.7 mm 10.5 mm LDPE

1451068

Price Range
£ 1.1208 - £ 0.5242

Stock Levels
1845 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    100.0 mm
  • Fitting Height
    10.5 mm
Plug with Tab 11.5 mm 22.5 mm 7.6 mm LDPE

110818

Price Range
£ 0.2945 - £ 0.1402

Stock Levels
54996 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    11.5 mm
  • Fitting Diameter
    11.5 mm
Tear Tab Cap NPT 59.4 mm LDPE Blue

Y2A

Price Range
£ 0.7059 - £ 0.3422

Stock Levels
1251 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit Tear Tab
  • Inside Diameter
    59.4 mm
Parallel Protection Plug 2.0 mm 6.3 mm 3.2 mm LDPE

1453620

Price Range
£ 0.0444 - £ 0.0207

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    2.0 mm
  • Fitting Height
    3.2 mm
Parallel Protection Plug 60.8 mm 67.5 mm 11.0 mm LDPE

1441577

Price Range
£ 0.3622 - £ 0.3622

Stock Levels
7360 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    60.8 mm
  • Fitting Height
    11.0 mm
Parallel Protection Plug 81.8 mm 81.8 mm 10 mm LDPE

1441571

Price Range
£ 0.4084 - £ 0.4084

Stock Levels
3246 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    81.8 mm
  • Fitting Height
    10 mm
Parallel Protection Plug 70.9 mm 74.5 mm 10.8 mm LDPE

1441570

Price Range
£ 0.3948 - £ 0.3948

Stock Levels
7205 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    70.9 mm
  • Fitting Height
    10.8 mm
Parallel Protection Plug 85.5 mm 85.5 mm 10 mm LDPE

1441573

Price Range
£ 0.4493 - £ 0.4493

Stock Levels
5052 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    85.5 mm
  • Fitting Height
    10 mm
Parallel Protection Plug 10.5 mm 80.5 mm 1.2 mm LDPE

1441572

Price Range
£ 0.4153 - £ 0.4153

Stock Levels
3750 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    10.5 mm
  • Fitting Height
    1.2 mm
Parallel Protection Plug 70.5 mm 70.5 mm 10.5 mm LDPE

1441569

Price Range
£ 0.3744 - £ 0.3744

Stock Levels
7955 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    70.5 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug 52.7 mm 50.8 mm 10 mm LDPE

1441568

Price Range
£ 0.4193 - £ 0.2995

Stock Levels
10944 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Fitting Diameter
    52.7 mm
  • Fitting Height
    10 mm