Menu Search

Snap-Fit Blanking Plugs

In stock

Snap-Fit Blanking Plugs are used in various applications to seal and preserve unused holes or apertures. These plugs have been carefully developed to offer a secure and dependable seal without extra fasteners or adhesives.

The snap-fit mechanism provides a secure connection, preventing inadvertent removal or displacement even when subjected to pressure or vibration. It offers high impact resistance and keeps dust, moisture, and other pollutants out of the hole.

It is easy to install, requiring only a push or snap into place, without needing tools. Suitable for various sectors such as manufacturing, electronics, and construction.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter View
10923 £ 0.084 - £ 0.1663 10258 In stock
9.5 mm
20.0 mm
12540 £ 0.0896 - £ 0.1714 4461 In stock
12.5 mm
24.0 mm
12545 £ 0.1615 - £ 0.2977 7212 In stock
25.0 mm
36.5 mm
£ 0.2929 - £ 0.5596 291 In stock
47.5 mm
59.0 mm
12544 £ 0.1396 - £ 0.2644 10851 In stock
22.0 mm
33.5 mm
£ 0.3148 - £ 0.5955 7400 In stock
50.0 mm
61.5 mm
£ 0.1121 - £ 0.2141 3249 In stock
16.0 mm
27.5 mm
£ 0.1793 - £ 0.3337 7500 In stock
28.0 mm
39.5 mm
£ 0.3299 - £ 0.6289 575 In stock
51.0 mm
62.5 mm
£ 0.1307 - £ 0.2497 26459 In stock
20.0 mm
31.5 mm
£ 0.2218 - £ 0.4184 2272 In stock
38.0 mm
49.5 mm
Snap Fit Plug 9.5 mm 20.0 mm 3.0 mm LDPE White

10923

Price Range
£ 0.1663 - £ 0.084

Stock Levels
10258 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Head Shape
    Recessed
  • Hole Type
    Round Hole
Snap Fit Plug 12.5 mm 24.0 mm 3.0 mm LDPE Natural

12540

Price Range
£ 0.1714 - £ 0.0896

Stock Levels
4461 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Head Shape
    Dome
  • Hole Type
    Round Hole
Snap Fit Plug 25.0 mm 36.5 mm 3.0 mm LDPE Natural

12545

Price Range
£ 0.2977 - £ 0.1615

Stock Levels
7212 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Head Shape
    Dome
  • Hole Type
    Round Hole
Snap Fit Plug 47.5 mm 59.0 mm 3.0 mm LDPE Natural

12631

Price Range
£ 0.5596 - £ 0.2929

Stock Levels
291 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Head Shape
    Dome
  • Hole Type
    Round Hole
Snap Fit Plug 22.0 mm 33.5 mm 3.0 mm LDPE Natural

12544

Price Range
£ 0.2644 - £ 0.1396

Stock Levels
10851 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Head Shape
    Dome
  • Hole Type
    Round Hole
Snap Fit Plug 50.0 mm 61.5 mm 3.0 mm LDPE Natural

12548

Price Range
£ 0.5955 - £ 0.3148

Stock Levels
7400 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Head Shape
    Dome
  • Hole Type
    Round Hole
Snap Fit Plug 16.0 mm 27.5 mm 3.0 mm LDPE Natural

12541

Price Range
£ 0.2141 - £ 0.1121

Stock Levels
3249 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Head Shape
    Dome
  • Hole Type
    Round Hole
Snap Fit Plug 28.0 mm 39.5 mm 3.0 mm LDPE Natural

12546

Price Range
£ 0.3337 - £ 0.1793

Stock Levels
7500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Head Shape
    Dome
  • Hole Type
    Round Hole
Snap Fit Plug 51.0 mm 62.5 mm 3.0 mm LDPE Natural

12632

Price Range
£ 0.6289 - £ 0.3299

Stock Levels
575 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Head Shape
    Dome
  • Hole Type
    Round Hole
Snap Fit Plug 20.0 mm 31.5 mm 3.0 mm LDPE Natural

12543

Price Range
£ 0.2497 - £ 0.1307

Stock Levels
26459 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Head Shape
    Dome
  • Hole Type
    Round Hole
Snap Fit Plug 38.0 mm 49.5 mm 3.0 mm LDPE Natural

12547

Price Range
£ 0.4184 - £ 0.2218

Stock Levels
2272 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Head Shape
    Dome
  • Hole Type
    Round Hole