Masking Flangeless Plugs

Masking Flangeless Plugs are designed to mask holes without masking the surrounding area. The tapered rings and hollow core allow many diameters to be protected. Profile has a pull-tab for easy installation and removal.


In Stock!

Free sample available
Refine By Clear Filters

Maximum Temperature

More OptionsLess Options(2)

Material

More OptionsLess Options(1)

Maximum Overall Diameter

More OptionsLess Options(20)

Minimum Overall Diameter

More OptionsLess Options(21)

Colour

More OptionsLess Options(2)

Outside Diameter

More OptionsLess Options(3)

Overall Length

More OptionsLess Options(3)

Projection Size

More OptionsLess Options(3)

Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 1000

Order any quantity

1 : £0.955 100 : £0.479 500 : £0.229 1000 : £0.144 10000 : £0.141 20000 : £0.138 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 1000

Order any quantity

1 : £1.36 100 : £0.677 500 : £0.323 1000 : £0.205 10000 : £0.20 20000 : £0.196 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 1000

Order any quantity

1 : £1.60 100 : £0.797 500 : £0.381 1000 : £0.24 10000 : £0.235 20000 : £0.23 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 500

Order any quantity

1 : £1.79 50 : £0.888 250 : £0.424 500 : £0.268 5000 : £0.263 10000 : £0.257 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 500

Order any quantity

1 : £2.10 50 : £1.05 250 : £0.499 500 : £0.315 5000 : £0.309 10000 : £0.302 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 200

Order any quantity

1 : £2.18 20 : £1.09 100 : £0.52 200 : £0.329 2000 : £0.322 4000 : £0.315 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 200

Order any quantity

1 : £2.83 20 : £1.42 100 : £0.674 200 : £0.425 2000 : £0.417 4000 : £0.408 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 200

Order any quantity

1 : £3.45 20 : £1.73 100 : £0.825 200 : £0.519 2000 : £0.509 4000 : £0.499 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 200

Order any quantity

1 : £3.74 20 : £1.87 100 : £0.893 200 : £0.562 2000 : £0.551 4000 : £0.539 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 200

Order any quantity

1 : £4.67 20 : £2.33 100 : £1.11 200 : £0.70 2000 : £0.686 4000 : £0.672 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 100

Order any quantity

1 : £11.17 10 : £5.60 50 : £2.66 100 : £1.70 1000 : £1.66 2000 : £1.63 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 100

Order any quantity

1 : £20.00 10 : £9.99 50 : £4.79 100 : £3.01 1000 : £2.95 2000 : £2.89 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 100

Order any quantity

1 : £20.68 10 : £10.35 50 : £4.94 100 : £3.13 1000 : £3.06 2000 : £3.00 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 100

Order any quantity

1 : £26.11 10 : £13.07 50 : £6.23 100 : £3.93 1000 : £3.85 2000 : £3.78 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 1000

Order any quantity

1 : £1.35 100 : £0.672 500 : £0.321 1000 : £0.202 10000 : £0.198 20000 : £0.194 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 500

Order any quantity

1 : £2.72 50 : £1.36 250 : £0.648 500 : £0.408 5000 : £0.40 10000 : £0.392 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 100

Order any quantity

1 : £4.17 10 : £2.09 50 : £0.995 100 : £0.629 1000 : £0.616 2000 : £0.603 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 100

Order any quantity

1 : £5.96 10 : £2.98 50 : £1.43 100 : £0.93 1000 : £0.911 2000 : £0.892 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 100

Order any quantity

1 : £7.98 10 : £3.99 50 : £1.91 100 : £1.25 1000 : £1.23 2000 : £1.20 For large quantities click 'Request Quote'

In Production!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 100

Order any quantity

1 : £2.60 20 : £1.30 100 : £0.584 200 : £0.572 2000 : £0.561 4000 : £0.549 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 100

Order any quantity

1 : £12.73 10 : £6.37 50 : £3.04 100 : £1.92 1000 : £1.88 2000 : £1.84 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
EPDM
Full Material
:
EPDM
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
180 °C
Standard Pack: 100

Order any quantity

1 : £14.18 10 : £7.09 50 : £3.39 100 : £2.23 1000 : £2.18 2000 : £2.14 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 1000

Order any quantity

1 : £0.742 100 : £0.618 200 : £0.371 1000 : £0.239 10000 : £0.234 20000 : £0.229 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 1000

Order any quantity

1 : £1.04 100 : £0.865 200 : £0.519 1000 : £0.334 10000 : £0.327 20000 : £0.321 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 1000

Order any quantity

1 : £1.34 100 : £1.11 200 : £0.668 1000 : £0.429 10000 : £0.421 20000 : £0.412 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.0 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 500

Order any quantity

1 : £1.63 50 : £1.36 100 : £0.816 500 : £0.524 5000 : £0.513 10000 : £0.503 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 500

Order any quantity

1 : £1.93 50 : £1.61 100 : £0.964 500 : £0.619 5000 : £0.607 10000 : £0.594 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 200

Order any quantity

1 : £3.42 20 : £1.72 40 : £0.855 200 : £0.514 2000 : £0.504 4000 : £0.494 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 200

Order any quantity

1 : £2.51 20 : £2.10 40 : £1.26 200 : £0.81 2000 : £0.794 4000 : £0.777 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 200

Order any quantity

1 : £2.82 20 : £2.35 40 : £1.41 200 : £0.905 2000 : £0.887 4000 : £0.869 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 200

Order any quantity

1 : £3.25 20 : £2.72 40 : £1.63 200 : £1.05 2000 : £1.03 4000 : £1.01 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 200

Order any quantity

1 : £3.45 20 : £2.87 40 : £1.73 200 : £1.11 2000 : £1.09 4000 : £1.07 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 100

Order any quantity

1 : £3.71 10 : £3.10 20 : £1.86 100 : £1.19 1000 : £1.16 2000 : £1.14 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 100

Order any quantity

1 : £4.00 10 : £3.34 20 : £2.00 100 : £1.28 1000 : £1.26 2000 : £1.23 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 100

Order any quantity

1 : £4.00 10 : £3.34 20 : £2.00 100 : £1.28 1000 : £1.26 2000 : £1.23 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 100

Order any quantity

1 : £4.48 10 : £3.73 20 : £2.25 100 : £1.44 1000 : £1.41 2000 : £1.38 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 1000

Order any quantity

1 : £1.98 100 : £0.988 500 : £0.473 1000 : £0.298 10000 : £0.292 20000 : £0.286 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 500

Order any quantity

1 : £4.00 50 : £2.00 250 : £0.953 500 : £0.60 5000 : £0.588 10000 : £0.576 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 100

Order any quantity

1 : £6.14 10 : £3.05 50 : £1.46 100 : £0.921 1000 : £0.903 2000 : £0.884 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 100

Order any quantity

1 : £9.09 10 : £4.55 50 : £2.18 100 : £1.38 1000 : £1.35 2000 : £1.32 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 100

Order any quantity

1 : £12.17 10 : £6.11 50 : £2.92 100 : £1.83 1000 : £1.80 2000 : £1.76 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 100

Order any quantity

1 : £15.51 10 : £7.75 50 : £3.71 100 : £2.33 1000 : £2.29 2000 : £2.24 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 100

Order any quantity

1 : £18.72 10 : £9.36 50 : £4.48 100 : £2.82 1000 : £2.76 2000 : £2.71 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 100

Order any quantity

1 : £20.84 10 : £10.43 50 : £4.99 100 : £3.25 1000 : £3.19 2000 : £3.12 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
TPR
Full Material
:
Thermo Plastic Rubber
Fitting Height
:
15.0 mm
Fitting Style
:
Push Fit
Temperature Range
:
230 °C
Standard Pack: 5000

Order any quantity

1 : £0.333 500 : £0.166 2500 : £0.0795 5000 : £0.0501 50000 : £0.0491 100000 : £0.0481 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
TPR
Full Material
:
Thermo Plastic Rubber
Fitting Height
:
15.0 mm
Fitting Style
:
Push Fit
Temperature Range
:
230 °C
Standard Pack: 10000

Order any quantity

1 : £0.214 1000 : £0.107 5000 : £0.0511 10000 : £0.0321 100000 : £0.0315 200000 : £0.0308 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
TPR
Full Material
:
Thermo Plastic Rubber
Fitting Height
:
25.0 mm
Fitting Style
:
Push Fit
Temperature Range
:
230 °C
Standard Pack: 6000

Order any quantity

1 : £0.377 600 : £0.188 3000 : £0.0901 6000 : £0.0568 60000 : £0.0557 120000 : £0.0545 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
TPR
Full Material
:
Thermo Plastic Rubber
Fitting Height
:
25.0 mm
Fitting Style
:
Push Fit
Temperature Range
:
125 °C
Standard Pack: 6000

Order any quantity

1 : £0.476 600 : £0.239 3000 : £0.113 6000 : £0.0718 60000 : £0.0703 120000 : £0.0689 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
TPR
Full Material
:
Thermo Plastic Rubber
Fitting Height
:
25.0 mm
Fitting Style
:
Push Fit
Temperature Range
:
125 °C
Standard Pack: 4000

Order any quantity

1 : £0.551 400 : £0.277 2000 : £0.133 4000 : £0.0829 40000 : £0.0812 80000 : £0.0796 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
TPR
Full Material
:
Thermo Plastic Rubber
Fitting Height
:
25.0 mm
Fitting Style
:
Push Fit
Temperature Range
:
125 °C
Standard Pack: 4000

Order any quantity

1 : £0.661 400 : £0.332 2000 : £0.158 4000 : £0.0995 40000 : £0.0975 80000 : £0.0956 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
TPR
Full Material
:
Thermo Plastic Rubber
Fitting Height
:
25.0 mm
Fitting Style
:
Push Fit
Temperature Range
:
125 °C
Standard Pack: 4000

Order any quantity

1 : £0.734 400 : £0.367 2000 : £0.175 4000 : £0.11 40000 : £0.108 80000 : £0.106 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
TPR
Full Material
:
Thermo Plastic Rubber
Fitting Height
:
25.0 mm
Fitting Style
:
Push Fit
Temperature Range
:
125 °C
Standard Pack: 4000

Order any quantity

1 : £0.879 400 : £0.441 2000 : £0.211 4000 : £0.133 40000 : £0.13 80000 : £0.127 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
TPR
Full Material
:
Thermo Plastic Rubber
Fitting Height
:
25.0 mm
Fitting Style
:
Push Fit
Temperature Range
:
125 °C
Standard Pack: 2000

Order any quantity

1 : £1.09 200 : £0.545 1000 : £0.261 2000 : £0.164 20000 : £0.161 40000 : £0.158 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Fitting Height
:
25.0 mm
Fitting Style
:
Push Fit
Temperature Range
:
60 °C
Standard Pack: 6000

Order any quantity

1 : £0.303 600 : £0.153 3000 : £0.0726 6000 : £0.0457 60000 : £0.0448 120000 : £0.0439 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Fitting Height
:
25.0 mm
Fitting Style
:
Push Fit
Temperature Range
:
60 °C
Standard Pack: 4000

Order any quantity

1 : £0.352 400 : £0.175 2000 : £0.0837 4000 : £0.0528 40000 : £0.0517 80000 : £0.0507 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Fitting Height
:
25.0 mm
Fitting Style
:
Push Fit
Temperature Range
:
60 °C
Standard Pack: 4000

Order any quantity

1 : £0.419 400 : £0.21 2000 : £0.10 4000 : £0.0632 40000 : £0.0619 80000 : £0.0606 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Fitting Height
:
25.0 mm
Fitting Style
:
Push Fit
Temperature Range
:
60 °C
Standard Pack: 3000

Order any quantity

1 : £0.481 300 : £0.241 1500 : £0.114 3000 : £0.0723 30000 : £0.0708 60000 : £0.0694 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Fitting Height
:
25.0 mm
Fitting Style
:
Push Fit
Temperature Range
:
60 °C
Standard Pack: 2000

Order any quantity

1 : £0.617 200 : £0.311 1000 : £0.147 2000 : £0.0929 20000 : £0.091 40000 : £0.0891 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Fitting Height
:
25.0 mm
Fitting Style
:
Push Fit
Temperature Range
:
60 °C
Standard Pack: 2000

Order any quantity

1 : £0.70 200 : £0.352 1000 : £0.167 2000 : £0.105 20000 : £0.103 40000 : £0.101 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 500

Order any quantity

1 : £0.618 100 : £0.371 500 : £0.239 1000 : £0.234 10000 : £0.229 20000 : £0.224 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 500

Order any quantity

1 : £0.865 100 : £0.519 500 : £0.334 1000 : £0.327 10000 : £0.321 20000 : £0.314 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 500

Order any quantity

1 : £1.34 50 : £1.11 100 : £0.668 500 : £0.429 5000 : £0.421 10000 : £0.412 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 200

Order any quantity

1 : £2.23 20 : £1.86 40 : £1.11 200 : £0.714 2000 : £0.70 4000 : £0.686 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 200

Order any quantity

1 : £2.82 20 : £2.35 40 : £1.41 200 : £0.905 2000 : £0.887 4000 : £0.869 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 200

Order any quantity

1 : £3.12 20 : £2.60 40 : £1.56 200 : £1.00 2000 : £0.98 4000 : £0.96 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Material
:
Silicone
Full Material
:
Silicone
Fitting Height
:
25.4 mm
Fitting Style
:
Push Fit
Temperature Range
:
250 °C
Standard Pack: 200

Order any quantity

1 : £3.41 20 : £2.84 40 : £1.71 200 : £1.09 2000 : £1.07 4000 : £1.05 For large quantities click 'Request Quote'

In Stock!

Colour
:
Green
Material
:
Silicone
Full Material
:
Silicone
Fitting Style
:
Push Fit
Temperature Range
:
300 °C
Standard Pack: 100

Buy in multiples of: 100

100 : £0.31 2200 : £0.303 For large quantities click 'Request Quote'

In Stock!

Colour
:
Blue
Material
:
Silicone
Full Material
:
Silicone
Fitting Style
:
Push Fit
Temperature Range
:
300 °C
Standard Pack: 250

Buy in multiples of: 250

250 : £0.173 14000 : £0.169 For large quantities click 'Request Quote'

In Stock!

Colour
:
Red
Material
:
Silicone
Full Material
:
Silicone
Fitting Style
:
Push Fit
Temperature Range
:
300 °C
Standard Pack: 100

Buy in multiples of: 100

100 : £0.395 3500 : £0.387 For large quantities click 'Request Quote'

In Stock!

Colour
:
Grey
Material
:
Nylon
Full Material
:
Nylon 6/6
Fitting Style
:
Push Fit
Outside Diameter
:
4.0 mm
Overall Length
:
20.0 mm
Projection Size
:
25.0 mm
Standard Pack: 250

Buy in multiples of: 250

250 : £0.0319 500 : £0.0313 1000 : £0.0306 For large quantities click 'Request Quote'

In Stock!

Colour
:
Grey
Material
:
Nylon
Full Material
:
Nylon 6/6
Fitting Style
:
Push Fit
Outside Diameter
:
5.0 mm
Overall Length
:
25.0 mm
Projection Size
:
32.0 mm
Standard Pack: 250

Buy in multiples of: 250

250 : £0.0311 500 : £0.0304 1000 : £0.0298 For large quantities click 'Request Quote'

In Stock!

Colour
:
Grey
Material
:
Nylon
Full Material
:
Nylon 6/6
Fitting Style
:
Push Fit
Outside Diameter
:
6.0 mm
Overall Length
:
30.0 mm
Projection Size
:
40.0 mm
Standard Pack: 250

Buy in multiples of: 250

250 : £0.0311 500 : £0.0304 1000 : £0.0298 For large quantities click 'Request Quote'

In Stock!

Colour
:
Grey
Material
:
Nylon
Full Material
:
Nylon 6/6
Fitting Style
:
Push Fit
Outside Diameter
:
8.0 mm
Overall Length
:
40.0 mm
Projection Size
:
55.0 mm
Standard Pack: 250

Buy in multiples of: 250

250 : £0.0558 500 : £0.0546 1000 : £0.0535 For large quantities click 'Request Quote'

In Stock!

Colour
:
Grey
Material
:
Nylon
Full Material
:
Nylon 6/6
Fitting Style
:
Push Fit
Outside Diameter
:
10.0 mm
Overall Length
:
50.0 mm
Projection Size
:
70.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.137 500 : £0.134 1000 : £0.131 For large quantities click 'Request Quote'

In Stock!

Colour
:
Grey
Material
:
Nylon
Full Material
:
Nylon 6/6
Fitting Style
:
Push Fit
Outside Diameter
:
12.0 mm
Overall Length
:
60.0 mm
Projection Size
:
80.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.172 500 : £0.168 1000 : £0.165 For large quantities click 'Request Quote'

In Stock!

Colour
:
Grey
Material
:
Nylon
Full Material
:
Nylon 6/6
Fitting Style
:
Push Fit
Outside Diameter
:
14.0 mm
Overall Length
:
75.0 mm
Projection Size
:
95.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.271 500 : £0.266 1000 : £0.261 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered