Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Cap Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.2108 - £ 0.2149 | 66473 In stock |
0.11 in
2.8 mm
|
|||||||||
£ 0.2368 - £ 0.2464 | 3130 In stock |
0.138 in
3.5 mm
|
|||||||||
£ 0.271 - £ 0.2765 | 76 In stock |
0.224 in
5.7 mm
|
|||||||||
£ 0.3285 - £ 0.3285 | 83 In stock |
0.28 in
7.1 mm
|
|||||||||
£ 0.4162 - £ 0.4257 | 68 In stock |
0.343 in
8.7 mm
|
|||||||||
£ 1.1637 - £ 1.187 | 841 In stock |
0.752 in
19.1 mm
|
|||||||||
£ 2.1631 - £ 2.2042 | 50 In stock |
1 in
25.4 mm
|
|||||||||
£ 0.6297 - £ 0.6558 | In production |
1.126 in
28.6 mm
|
|||||||||
£ 0.5544 - £ 0.5777 | 3690 In stock |
0.626 in
15.9 mm
|
|||||||||
£ 0.4394 - £ 0.4572 | 8710 In stock |
0.78 in
19.8 mm
|
|||||||||
£ 0.127 - £ 0.1324 | 8535 In stock |
0.374 in
9.5 mm
|
|||||||||
£ 0.3409 - £ 0.3559 | 905 In stock |
0.811 in
20.6 mm
|
|||||||||
£ 0.1133 - £ 0.1181 | In production |
0.15 in
3.8 mm
|
|||||||||
£ 0.0961 - £ 0.10 | 3981 In stock |
0.189 in
4.8 mm
|
|||||||||
£ 0.1725 - £ 0.1793 | 20628 In stock |
0.224 in
5.7 mm
|
|||||||||
£ 0.2067 - £ 0.2149 | 48443 In stock |
0.295 in
7.5 mm
|
|||||||||
£ 0.1656 - £ 0.1656 | 3102 In stock |
0.295 in
7.5 mm
|
|||||||||
£ 0.0996 - £ 0.1017 | 5222 In stock |
0.15 in
3.8 mm
|
|||||||||
1219725 | £ 0.1588 - £ 0.1629 | 803228 In stock |
0.252 in
6.4 mm
|
||||||||
£ 0.6284 - £ 0.6421 | 302 In stock |
1.189 in
30.2 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue