Driveshaft Protection Caps

Driveshaft Protection Caps are used for the protection and masking of driveshaft as well as the surrounding bearings. They fit drive shafts to DIN748, IEC 600-72 and ISO R775. The range comes in two materials LDPE and Flexible PVC providing resistance to tearing, splitting, oil and most chemicals.


In Stock!

Free sample available
Refine By Clear Filters

Compatible Drive Shaft Standard

More OptionsLess Options(2)

Specifications/Standards

Cap Height

More OptionsLess Options(8)

Material

Compatible Drive Shaft Diameters

More OptionsLess Options(20)

Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Drive Shaft Diameters (All)
:
9.0 mm
Overall Diameter
:
14.5 mm
Cap Height
:
25.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 1000

Order any quantity

1 : £0.653 100 : £0.325 500 : £0.156 1000 : £0.0981 10000 : £0.0961 20000 : £0.0941 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
10.0 mm
Compatible Drive Shaft Standard
:
SAE
Compatible Drive Shaft Standard
:
SAE
Overall Diameter
:
16.0 mm
Cap Height
:
30.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 500

Order any quantity

1 : £0.654 50 : £0.329 250 : £0.157 500 : £0.0985 5000 : £0.0965 10000 : £0.0945 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
11.0 mm
Compatible Drive Shaft Standard
:
ANSI
Compatible Drive Shaft Standard
:
ANSI
Overall Diameter
:
17.5 mm
Cap Height
:
30.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 500

Order any quantity

1 : £0.678 50 : £0.339 250 : £0.162 500 : £0.102 5000 : £0.10 10000 : £0.0981 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
14.0 mm
Compatible Drive Shaft Standard
:
ANSI
Compatible Drive Shaft Standard
:
ANSI
Overall Diameter
:
22.5 mm
Cap Height
:
35.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 500

Order any quantity

1 : £0.776 50 : £0.39 250 : £0.186 500 : £0.117 5000 : £0.114 10000 : £0.112 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
15.0 mm
Overall Diameter
:
25.5 mm
Cap Height
:
35.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 500

Order any quantity

1 : £0.802 50 : £0.402 250 : £0.193 500 : £0.12 5000 : £0.117 10000 : £0.115 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
16.0 mm
Compatible Drive Shaft Standard
:
ANSI, SAE
Compatible Drive Shaft Standard
:
ANSI;SAE
Overall Diameter
:
25.5 mm
Cap Height
:
50.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 500

Order any quantity

1 : £0.921 50 : £0.461 250 : £0.22 500 : £0.139 5000 : £0.136 10000 : £0.133 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
19.0 mm
Compatible Drive Shaft Standard
:
ANSI, SAE
Compatible Drive Shaft Standard
:
ANSI;SAE
Overall Diameter
:
30.5 mm
Cap Height
:
50.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 500

Order any quantity

1 : £0.991 50 : £0.495 250 : £0.237 500 : £0.149 5000 : £0.146 10000 : £0.143 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
20.0 mm
Compatible Drive Shaft Standard
:
ANSI
Compatible Drive Shaft Standard
:
ANSI
Overall Diameter
:
32.0 mm
Cap Height
:
60.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 250

Order any quantity

1 : £1.14 25 : £0.575 125 : £0.276 250 : £0.173 2500 : £0.169 5000 : £0.166 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
22.0 mm
Compatible Drive Shaft Standard
:
ANSI, SAE
Compatible Drive Shaft Standard
:
ANSI;SAE
Overall Diameter
:
35.5 mm
Cap Height
:
60.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 250

Order any quantity

1 : £1.21 25 : £0.606 125 : £0.292 250 : £0.183 2500 : £0.18 5000 : £0.176 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
24.0 mm
Compatible Drive Shaft Standard
:
ANSI
Compatible Drive Shaft Standard
:
ANSI
Overall Diameter
:
38.5 mm
Cap Height
:
60.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 200

Order any quantity

1 : £1.30 25 : £0.649 125 : £0.289 200 : £0.229 250 : £0.224 2500 : £0.22 5000 : £0.215 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
25.0 mm
Compatible Drive Shaft Standard
:
ANSI, SAE
Compatible Drive Shaft Standard
:
ANSI;SAE
Overall Diameter
:
40.0 mm
Cap Height
:
70.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 200

Order any quantity

1 : £1.33 20 : £0.659 100 : £0.316 200 : £0.199 2000 : £0.195 4000 : £0.191 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
28.0 mm
Compatible Drive Shaft Standard
:
ANSI, SAE
Compatible Drive Shaft Standard
:
ANSI;SAE
Overall Diameter
:
45.0 mm
Cap Height
:
70.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 150

Order any quantity

1 : £1.53 15 : £0.759 75 : £0.363 150 : £0.229 1500 : £0.224 3000 : £0.22 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
30.0 mm
Compatible Drive Shaft Standard
:
ANSI
Compatible Drive Shaft Standard
:
ANSI
Overall Diameter
:
48.0 mm
Cap Height
:
95.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 100

Buy in multiples of: 100

100 : £0.299 600 : £0.293 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
32.0 mm
Compatible Drive Shaft Standard
:
ANSI, SAE
Compatible Drive Shaft Standard
:
ANSI;SAE
Overall Diameter
:
51.0 mm
Cap Height
:
95.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 100

Buy in multiples of: 100

100 : £0.315 600 : £0.309 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
35.0 mm
Compatible Drive Shaft Standard
:
ANSI, SAE
Compatible Drive Shaft Standard
:
ANSI;SAE
Overall Diameter
:
56.0 mm
Cap Height
:
95.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 100

Buy in multiples of: 100

100 : £0.361 600 : £0.354 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
38.0 mm
Compatible Drive Shaft Standard
:
ANSI, SAE
Compatible Drive Shaft Standard
:
ANSI;SAE
Overall Diameter
:
61.0 mm
Cap Height
:
95.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 100

Buy in multiples of: 100

100 : £0.379 500 : £0.372 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
42.0 mm
Compatible Drive Shaft Standard
:
ANSI, SAE
Compatible Drive Shaft Standard
:
ANSI;SAE
Overall Diameter
:
67.0 mm
Cap Height
:
130.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 75

Buy in multiples of: 75

75 : £0.519 225 : £0.509 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
45.0 mm
Compatible Drive Shaft Standard
:
ANSI, SAE
Compatible Drive Shaft Standard
:
ANSI;SAE
Overall Diameter
:
72.0 mm
Cap Height
:
130.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 50

Buy in multiples of: 50

50 : £0.557 200 : £0.545 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
48.0 mm
Compatible Drive Shaft Standard
:
ANSI, SAE
Compatible Drive Shaft Standard
:
ANSI;SAE
Overall Diameter
:
77.0 mm
Cap Height
:
130.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 50

Buy in multiples of: 50

50 : £0.595 200 : £0.583 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
55.0 mm
Compatible Drive Shaft Standard
:
ANSI, SAE
Compatible Drive Shaft Standard
:
ANSI;SAE
Overall Diameter
:
88.0 mm
Cap Height
:
130.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 50

Buy in multiples of: 50

50 : £0.752 150 : £0.737 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
60.0 mm
Compatible Drive Shaft Standard
:
ANSI
Compatible Drive Shaft Standard
:
ANSI
Overall Diameter
:
96.0 mm
Cap Height
:
165.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 25

Buy in multiples of: 25

25 : £2.62 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
65.0 mm
Compatible Drive Shaft Standard
:
ANSI, SAE
Compatible Drive Shaft Standard
:
ANSI;SAE
Overall Diameter
:
104.0 mm
Cap Height
:
165.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 75

Order any quantity

1 : £8.48 8 : £4.23 38 : £1.88 75 : £1.27 750 : £1.25 1500 : £1.22 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
70.0 mm
Compatible Drive Shaft Standard
:
ANSI, SAE
Compatible Drive Shaft Standard
:
ANSI;SAE
Overall Diameter
:
108.0 mm
Cap Height
:
165.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 75

Order any quantity

1 : £8.72 8 : £4.36 38 : £1.95 75 : £1.31 750 : £1.29 1500 : £1.26 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
75.0 mm
Compatible Drive Shaft Standard
:
ANSI, SAE
Compatible Drive Shaft Standard
:
ANSI;SAE
Overall Diameter
:
112.0 mm
Cap Height
:
165.0 mm
Colour
:
Yellow
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 50

Buy in multiples of: 50

50 : £1.34 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
10.0 mm
Overall Diameter
:
10.0 mm
Cap Height
:
50.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 1500

Order any quantity

1 : £0.681 150 : £0.34 750 : £0.164 1500 : £0.103 15000 : £0.10 30000 : £0.0984 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
11.0 mm
Overall Diameter
:
11.0 mm
Cap Height
:
50.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 1500

Order any quantity

1 : £0.491 150 : £0.246 750 : £0.117 1500 : £0.0738 15000 : £0.0723 30000 : £0.0708 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
14.0 mm
Overall Diameter
:
14.0 mm
Cap Height
:
50.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 1500

Order any quantity

1 : £0.647 150 : £0.323 750 : £0.155 1500 : £0.0971 15000 : £0.0952 30000 : £0.0932 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
16.0 mm
Overall Diameter
:
16.0 mm
Cap Height
:
60.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 1000

Order any quantity

1 : £0.876 100 : £0.437 500 : £0.21 1000 : £0.133 10000 : £0.13 20000 : £0.127 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
19.0 mm
Overall Diameter
:
19.0 mm
Cap Height
:
60.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 1000

Order any quantity

1 : £0.97 100 : £0.484 500 : £0.232 1000 : £0.146 10000 : £0.143 20000 : £0.14 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
20.0 mm
Overall Diameter
:
20.0 mm
Cap Height
:
60.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 1000

Order any quantity

1 : £1.03 100 : £0.516 500 : £0.247 1000 : £0.155 10000 : £0.152 20000 : £0.149 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
22.0 mm
Overall Diameter
:
22.0 mm
Cap Height
:
70.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 750

Order any quantity

1 : £1.06 75 : £0.529 375 : £0.253 750 : £0.161 7500 : £0.158 15000 : £0.155 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
24.0 mm
Overall Diameter
:
24.0 mm
Cap Height
:
70.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 750

Order any quantity

1 : £1.17 75 : £0.586 375 : £0.28 750 : £0.176 7500 : £0.172 15000 : £0.169 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
25.0 mm
Overall Diameter
:
25.0 mm
Cap Height
:
70.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 500

Order any quantity

1 : £1.26 50 : £0.632 250 : £0.301 500 : £0.191 5000 : £0.187 10000 : £0.183 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
28.0 mm
Overall Diameter
:
28.0 mm
Cap Height
:
80.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 500

Order any quantity

1 : £1.41 50 : £0.699 250 : £0.334 500 : £0.211 5000 : £0.207 10000 : £0.203 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
30.0 mm
Overall Diameter
:
30.0 mm
Cap Height
:
80.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 400

Order any quantity

1 : £1.49 40 : £0.745 200 : £0.356 400 : £0.225 4000 : £0.22 8000 : £0.216 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
32.0 mm
Overall Diameter
:
32.0 mm
Cap Height
:
100.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 250

Order any quantity

1 : £1.55 25 : £0.772 125 : £0.37 250 : £0.232 2500 : £0.227 5000 : £0.223 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
35.0 mm
Overall Diameter
:
35.0 mm
Cap Height
:
100.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 200

Order any quantity

1 : £1.79 20 : £0.887 100 : £0.423 200 : £0.268 2000 : £0.263 4000 : £0.257 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
38.0 mm
Overall Diameter
:
38.0 mm
Cap Height
:
100.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 200

Order any quantity

1 : £2.12 20 : £1.06 100 : £0.508 200 : £0.319 2000 : £0.313 4000 : £0.306 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
42.0 mm
Overall Diameter
:
42.0 mm
Cap Height
:
130.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 150

Order any quantity

1 : £3.75 15 : £1.87 75 : £0.893 150 : £0.562 1500 : £0.551 3000 : £0.539 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
45.0 mm
Overall Diameter
:
45.0 mm
Cap Height
:
130.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 100

Order any quantity

1 : £3.83 10 : £1.93 50 : £0.916 100 : £0.577 1000 : £0.565 2000 : £0.554 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
48.0 mm
Overall Diameter
:
48.0 mm
Cap Height
:
130.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 100

Order any quantity

1 : £4.09 10 : £2.05 50 : £0.976 100 : £0.615 1000 : £0.603 2000 : £0.59 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
55.0 mm
Overall Diameter
:
55.0 mm
Cap Height
:
130.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 100

Order any quantity

1 : £4.94 10 : £2.47 50 : £1.18 100 : £0.742 1000 : £0.727 2000 : £0.712 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
60.0 mm
Overall Diameter
:
60.0 mm
Cap Height
:
140.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 50

Order any quantity

1 : £1.53 50 : £0.913 500 : £0.894 1000 : £0.876 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
65.0 mm
Overall Diameter
:
65.0 mm
Cap Height
:
140.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 50

Order any quantity

1 : £1.65 50 : £0.991 500 : £0.971 1000 : £0.951 For large quantities click 'Request Quote'

In Production!

Compatible Drive Shaft Diameters (All)
:
70.0 mm
Overall Diameter
:
70.0 mm
Cap Height
:
140.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748, IEC600-72, ISOR775
Standard Pack: 50

Order any quantity

1 : £1.79 50 : £1.07 500 : £1.05 1000 : £1.03 For large quantities click 'Request Quote'

In Stock!

Compatible Drive Shaft Diameters (All)
:
75.0 mm
Compatible Drive Shaft Standard
:
Metrisch
Compatible Drive Shaft Standard
:
Metric
Overall Diameter
:
75.0 mm
Cap Height
:
140.0 mm
Colour
:
Yellow
Material
:
PVC
Full Material
:
Flexible Polyvinyl Chloride
Fitting Style
:
Push Fit
Specifications/Standards (All)
:
DIN748;IEC600-72;ISOR776
Standard Pack: 50

Order any quantity

1 : £1.79 50 : £1.07 500 : £1.05 1000 : £1.03 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered