UNF Threaded O-Ring Plug: UNF Compatible Thread Standard, Compatible Thread Size, Push Fit

Item Code: 467114
Yellow HDPE Threaded O-Ring Plug is equipped with an O-ring to protect UNF Threads from leakage with a water tight seal.


In Stock!

Description
Quantity
Unit Price
Options
Fitting Style
:
Push Fit
Colour
:
Yellow
Material
:
HDPE
Material Flammability Standard
:
UL94 V0
Threaded Length
:
10.0 mm
Overall Height
:
17.2 mm
Overall Diameter
:
14.0 mm
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
UNF
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0554 4500 : £0.0463
essential solutions
delivered