Screw Cap Cover: 10.0 mm Compatible Screw Size, Brown, Push Fit

Item Code: 2343/TK
This Brown Screw Cap Cover protects screws on veneered chipboard. The easily applied and removed Push Fit cap is made of LDPE for added durability.


In Stock!

Description
Quantity
Unit Price
Options
Compatible Screw Sizes (All)
:
10.0 mm
Colour
:
Brown
Fitting Style
:
Push Fit
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Standard Pack: 10000

Order any quantity

1 : £0.0395 1000 : £0.0198 5000 : £0.0094 10000 : £0.006 100000 : £0.0059 200000 : £0.0058
essential solutions
delivered