Menu Search

Nut Protection Caps

In stock

Nut Protection Caps provide superior protection for nuts, screws and bolts across many outdoor applications. These caps benefit from resistance to most chemicals, and excelled environmental resistant properties to guard exposed fastening assemblies against the elements.

Available in a range of sizes, these durable protective caps create a neat finished appearance.

  • Material: Low-Density Polyethylene (LDPE)
  • Colours: Black, Grey and White
  • RoHs Standard

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
99 results
Product SKUs information
Item Code Price range Availability Distance Across Flats Compatible Nut Size Colour Overall Height View
£ 0.5791 - £ 0.6037 2969 In stock
27.0 mm
M18
Black
32.0 mm
£ 0.1333 - £ 0.1382 46187 In stock
13.0 mm
M8
Black
12.0 mm
£ 0.1944 - £ 0.2026 10944 In stock
17.0 mm
M10
Black
15.0 mm
£ 0.4216 - £ 0.4394 7693 In stock
19.0 mm
M12
Black
17.0 mm
£ 0.6681 - £ 0.6968 1000 In stock
22.0 mm
M14
Black
22.0 mm
£ 0.8529 - £ 0.8885 3770 In stock
24.0 mm
M16
Black
35.0 mm
£ 1.0172 - £ 1.0596 1084 In stock
30.0 mm
M20
Black
44.0 mm
£ 0.123 - £ 0.1255 11993 In stock
10.0 mm
M6
Black
12.0 mm
£ 0.1889 - £ 0.1971 In production
13.0 mm
M8
Black
15.0 mm
£ 0.2861 - £ 0.2971 16596 In stock
17.0 mm
M10
Black
18.0 mm
£ 0.6119 - £ 0.6366 12817 In stock
19.0 mm
M12
Black
31.0 mm
£ 0.9583 - £ 0.998 1250 In stock
24.0 mm
M16
Black
40.0 mm
£ 0.9734 - £ 1.0145 3554 In stock
30.0 mm
M20
Black
48.0 mm
£ 0.2204 - £ 0.2286 23250 In stock
17.0 mm
M10
Grey
15.0 mm
£ 0.7584 - £ 0.7899 1209 In stock
22.0 mm
M14
Grey
22.0 mm
£ 1.1555 - £ 1.2034 609 In stock
30.0 mm
M20
Grey
44.0 mm
£ 0.2916 - £ 0.3039 10589 In stock
13.0 mm
M8
Grey
22.0 mm
£ 0.6941 - £ 0.7228 20600 In stock
19.0 mm
M12
Grey
31.0 mm
£ 0.3176 - £ 0.3313 11751 In stock
17.0 mm
M10
White
26.0 mm
£ 0.0961 - £ 0.0981 193700 In stock
10.0 mm
M6
Black
13.2 mm
  • of 5
Nut Protection Cap M18 27.0 mm 27.0 mm LDPE Black

130018022003

Price Range
£ 0.6037 - £ 0.5791

Stock Levels
2969 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    27.0 mm
  • Overall Height
    32.0 mm
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE Black

034081222003

Price Range
£ 0.1382 - £ 0.1333

Stock Levels
46187 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    13.0 mm
  • Overall Height
    12.0 mm
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE Black

034101622003

Price Range
£ 0.2026 - £ 0.1944

Stock Levels
10944 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    17.0 mm
  • Overall Height
    15.0 mm
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE Black

034121722003

Price Range
£ 0.4394 - £ 0.4216

Stock Levels
7693 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    19.0 mm
  • Overall Height
    17.0 mm
Nut Protection Cap M14 22.0 mm 22.0 mm LDPE Black

034142222003

Price Range
£ 0.6968 - £ 0.6681

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    22.0 mm
  • Overall Height
    22.0 mm
Nut Protection Cap M16 24.0 mm 24.0 mm LDPE Black

034163522003

Price Range
£ 0.8885 - £ 0.8529

Stock Levels
3770 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    24.0 mm
  • Overall Height
    35.0 mm
Nut Protection Cap M20 30.0 mm 30.0 mm LDPE Black

034204422003

Price Range
£ 1.0596 - £ 1.0172

Stock Levels
1084 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    30.0 mm
  • Overall Height
    44.0 mm
Nut Cap with Washer M6 10.0 mm 10.0 mm LDPE Black

035061222003

Price Range
£ 0.1255 - £ 0.123

Stock Levels
11993 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    10.0 mm
  • Overall Height
    12.0 mm
Nut Cap with Washer M8 13.0 mm 13.0 mm LDPE Black

035081622003

Price Range
£ 0.1971 - £ 0.1889

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    13.0 mm
  • Overall Height
    15.0 mm
Nut Cap with Washer M10 17.0 mm 17.0 mm LDPE Black

035101922003

Price Range
£ 0.2971 - £ 0.2861

Stock Levels
16596 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    17.0 mm
  • Overall Height
    18.0 mm
Nut Cap with Washer M12 19.0 mm 19.0 mm LDPE Black

035123122003

Price Range
£ 0.6366 - £ 0.6119

Stock Levels
12817 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    19.0 mm
  • Overall Height
    31.0 mm
Nut Cap with Washer M16 24.0 mm 24.0 mm LDPE Black

035164022003

Price Range
£ 0.998 - £ 0.9583

Stock Levels
1250 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    24.0 mm
  • Overall Height
    40.0 mm
Nut Cap with Washer M20 30.0 mm 30.0 mm LDPE Black

035204922003

Price Range
£ 1.0145 - £ 0.9734

Stock Levels
3554 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    30.0 mm
  • Overall Height
    48.0 mm
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE Grey

034101601303

Price Range
£ 0.2286 - £ 0.2204

Stock Levels
23250 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    17.0 mm
  • Overall Height
    15.0 mm
Nut Protection Cap M14 22.0 mm 22.0 mm LDPE Grey

034142201303

Price Range
£ 0.7899 - £ 0.7584

Stock Levels
1209 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    22.0 mm
  • Overall Height
    22.0 mm
Nut Protection Cap M20 30.0 mm 30.0 mm LDPE Grey

034204401303

Price Range
£ 1.2034 - £ 1.1555

Stock Levels
609 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    30.0 mm
  • Overall Height
    44.0 mm
Nut Cap with Washer M8 13.0 mm 13.0 mm LDPE Grey

035082301303

Price Range
£ 0.3039 - £ 0.2916

Stock Levels
10589 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    13.0 mm
  • Overall Height
    22.0 mm
Nut Cap with Washer M12 19.0 mm 19.0 mm LDPE Grey

035123101303

Price Range
£ 0.7228 - £ 0.6941

Stock Levels
20600 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    19.0 mm
  • Overall Height
    31.0 mm
Nut Cap with Washer M10 17.0 mm 17.0 mm LDPE White

035102711303

Price Range
£ 0.3313 - £ 0.3176

Stock Levels
11751 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    17.0 mm
  • Overall Height
    26.0 mm
Nut Protection Cap M6 10.0 mm 10.0 mm LDPE Black

130006022003

Price Range
£ 0.0981 - £ 0.0961

Stock Levels
193700 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    10.0 mm
  • Overall Height
    13.2 mm
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE Grey

130010001303

Price Range
£ 0.1464 - £ 0.1437

Stock Levels
11694 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    17.0 mm
  • Overall Height
    20.0 mm
Nut Protection Cap M10 16.0 mm 16.0 mm LDPE White

130010111303

Price Range
£ 0.1348 - £ 0.1321

Stock Levels
2495 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    16.0 mm
  • Overall Height
    20.0 mm
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE Black

130012022003

Price Range
£ 0.1533 - £ 0.1478

Stock Levels
10485 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    19.0 mm
  • Overall Height
    22.0 mm
Nut Protection Cap M16 24.0 mm 24.0 mm LDPE Grey

130016001303

Price Range
£ 0.3491 - £ 0.3354

Stock Levels
452 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    24.0 mm
  • Overall Height
    26.8 mm
Nut Protection Cap M18 27.0 mm 27.0 mm LDPE White

130018011303

Price Range
£ 0.6037 - £ 0.5791

Stock Levels
In production
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    27.0 mm
  • Overall Height
    32.0 mm
Nut Protection Cap M14 22.0 mm 22.0 mm LDPE White

034142211303

Price Range
£ 0.6968 - £ 0.6681

Stock Levels
1995 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    22.0 mm
  • Overall Height
    22.0 mm
Nut Protection Cap M16 24.0 mm 24.0 mm LDPE White

034163511303

Price Range
£ 0.8885 - £ 0.8529

Stock Levels
9816 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    24.0 mm
  • Overall Height
    35.0 mm
Nut Protection Cap M20 30.0 mm 30.0 mm LDPE White

034204411303

Price Range
£ 1.0596 - £ 1.0172

Stock Levels
7705 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    30.0 mm
  • Overall Height
    44.0 mm
Nut Cap with Washer M6 10.0 mm 10.0 mm LDPE White

035061211303

Price Range
£ 0.1255 - £ 0.123

Stock Levels
7575 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    10.0 mm
  • Overall Height
    12.0 mm
Nut Cap with Washer M8 13.0 mm 13.0 mm LDPE White

035081611303

Price Range
£ 0.1971 - £ 0.1889

Stock Levels
13433 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    13.0 mm
  • Overall Height
    15.0 mm
Nut Protection Cap M6 10.0 mm 10.0 mm LDPE White

034061511303

Price Range
£ 0.1325 - £ 0.1298

Stock Levels
7000 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    10.0 mm
  • Overall Height
    15.0 mm
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE White

034082011303

Price Range
£ 0.1903 - £ 0.182

Stock Levels
21110 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    13.0 mm
  • Overall Height
    19.0 mm
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE White

034102411303

Price Range
£ 0.2888 - £ 0.2779

Stock Levels
11856 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    17.0 mm
  • Overall Height
    23.0 mm
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE White

034122711303

Price Range
£ 0.5818 - £ 0.5585

Stock Levels
2046 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    19.0 mm
  • Overall Height
    27.0 mm
Nut Protection Cap M16 24.0 mm 24.0 mm LDPE White

034162211303

Price Range
£ 0.6325 - £ 0.6078

Stock Levels
2585 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    24.0 mm
  • Overall Height
    22.0 mm
Nut Protection Cap M20 30.0 mm 30.0 mm LDPE White

034202811303

Price Range
£ 0.9173 - £ 0.8803

Stock Levels
2409 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    30.0 mm
  • Overall Height
    28.0 mm
Nut Protection Cap M22 32.0 mm 32.0 mm LDPE White

034224911303

Price Range
£ 1.087 - £ 1.0432

Stock Levels
1900 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    32.0 mm
  • Overall Height
    49.0 mm
Nut Cap with Washer M6 10.0 mm 10.0 mm LDPE White

035061711303

Price Range
£ 0.141 - £ 0.1369

Stock Levels
223 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    10.0 mm
  • Overall Height
    17.0 mm
Nut Cap with Washer M8 13.0 mm 13.0 mm LDPE White

035082311303

Price Range
£ 0.2984 - £ 0.2875

Stock Levels
8320 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    13.0 mm
  • Overall Height
    22.0 mm
Nut Cap with Washer M12 19.0 mm 19.0 mm LDPE White

035122111303

Price Range
£ 0.46 - £ 0.4422

Stock Levels
11168 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    19.0 mm
  • Overall Height
    21.0 mm
Nut Cap with Washer M16 24.0 mm 24.0 mm LDPE White

035162711303

Price Range
£ 0.6037 - £ 0.5791

Stock Levels
219 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    24.0 mm
  • Overall Height
    27.0 mm
Nut Cap with Washer M20 30.0 mm 30.0 mm LDPE White

035203311303

Price Range
£ 0.9583 - £ 0.92

Stock Levels
1249 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    30.0 mm
  • Overall Height
    32.0 mm
Nut Protection Cap M6 10.0 mm 10.0 mm LDPE Grey

034061001303

Price Range
£ 0.1464 - £ 0.1464

Stock Levels
9771 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    10.0 mm
  • Overall Height
    10.0 mm
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE Grey

034102401303

Price Range
£ 0.3285 - £ 0.3148

Stock Levels
17807 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    17.0 mm
  • Overall Height
    23.0 mm
Nut Protection Cap M16 24.0 mm 24.0 mm LDPE Grey

034162201303

Price Range
£ 0.7187 - £ 0.69

Stock Levels
3650 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    24.0 mm
  • Overall Height
    22.0 mm
Nut Cap with Washer M6 10.0 mm 10.0 mm LDPE Grey

035061201303

Price Range
£ 0.1423 - £ 0.1396

Stock Levels
210 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    10.0 mm
  • Overall Height
    12.0 mm
Nut Cap with Washer M10 17.0 mm 17.0 mm LDPE Grey

035101901303

Price Range
£ 0.3367 - £ 0.3231

Stock Levels
20853 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    17.0 mm
  • Overall Height
    18.0 mm
Nut Cap with Washer M16 24.0 mm 24.0 mm LDPE Grey

035162701303

Price Range
£ 0.6845 - £ 0.6571

Stock Levels
5858 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    24.0 mm
  • Overall Height
    27.0 mm
Nut Cap with Washer M10 17.0 mm 17.0 mm LDPE Black

035102722003

Price Range
£ 0.3313 - £ 0.3176

Stock Levels
22021 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    17.0 mm
  • Overall Height
    26.0 mm
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE Grey

130008001303

Price Range
£ 0.1214 - £ 0.1189

Stock Levels
11335 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    13.0 mm
  • Overall Height
    15.2 mm
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE White

130010011303

Price Range
£ 0.1299 - £ 0.1273

Stock Levels
40058 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    17.0 mm
  • Overall Height
    20.0 mm
Nut Protection Cap M10 16.0 mm 16.0 mm LDPE Black

130010122003

Price Range
£ 0.1348 - £ 0.1321

Stock Levels
7870 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    16.0 mm
  • Overall Height
    20.0 mm
Nut Protection Cap M12 18.0 mm 18.0 mm LDPE Grey

130012101303

Price Range
£ 0.1875 - £ 0.1793

Stock Levels
6500 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    18.0 mm
  • Overall Height
    23.0 mm
Nut Protection Cap M16 24.0 mm 24.0 mm LDPE White

130016011303

Price Range
£ 0.3039 - £ 0.2916

Stock Levels
5165 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    24.0 mm
  • Overall Height
    26.8 mm
Nut Protection Cap M6 10.0 mm 10.0 mm LDPE Black

034061022003

Price Range
£ 0.1286 - £ 0.126

Stock Levels
52418 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    10.0 mm
  • Overall Height
    10.0 mm
Nut Cap with Washer M6 10.0 mm 10.0 mm LDPE Black

035061722003

Price Range
£ 0.141 - £ 0.1369

Stock Levels
49500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    10.0 mm
  • Overall Height
    17.0 mm
Nut Cap with Washer M8 13.0 mm 13.0 mm LDPE Black

035082322003

Price Range
£ 0.2656 - £ 0.2546

Stock Levels
6100 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    13.0 mm
  • Overall Height
    22.0 mm
Nut Cap with Washer M12 19.0 mm 19.0 mm LDPE Black

035122122003

Price Range
£ 0.46 - £ 0.4422

Stock Levels
6147 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    19.0 mm
  • Overall Height
    21.0 mm
Nut Cap with Washer M16 24.0 mm 24.0 mm LDPE Black

035162722003

Price Range
£ 0.6037 - £ 0.5791

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    24.0 mm
  • Overall Height
    27.0 mm
Nut Cap with Washer M20 30.0 mm 30.0 mm LDPE Black

035203322003

Price Range
£ 0.9583 - £ 0.92

Stock Levels
10183 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    30.0 mm
  • Overall Height
    32.0 mm
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE Grey

034081201303

Price Range
£ 0.156 - £ 0.1506

Stock Levels
4748 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    13.0 mm
  • Overall Height
    12.0 mm
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE Grey

034121701303

Price Range
£ 0.4983 - £ 0.4778

Stock Levels
4700 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    19.0 mm
  • Overall Height
    17.0 mm
Nut Protection Cap M16 24.0 mm 24.0 mm LDPE Grey

034163501303

Price Range
£ 1.0062 - £ 0.9652

Stock Levels
In production
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    24.0 mm
  • Overall Height
    35.0 mm
Nut Cap with Washer M6 10.0 mm 10.0 mm LDPE Grey

035061701303

Price Range
£ 0.1588 - £ 0.1547

Stock Levels
7000 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    10.0 mm
  • Overall Height
    17.0 mm
Nut Cap with Washer M16 24.0 mm 24.0 mm LDPE Grey

035164001303

Price Range
£ 1.1336 - £ 1.0884

Stock Levels
1800 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    24.0 mm
  • Overall Height
    40.0 mm
Nut Protection Cap M6 10.0 mm 10.0 mm LDPE Grey

130006001303

Price Range
£ 0.1115 - £ 0.1094

Stock Levels
20287 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    10.0 mm
  • Overall Height
    13.2 mm
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE White

130008011303

Price Range
£ 0.107 - £ 0.105

Stock Levels
30838 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    13.0 mm
  • Overall Height
    15.2 mm
Nut Protection Cap M20 30.0 mm 30.0 mm LDPE Grey

034202801303

Price Range
£ 1.1705 - £ 1.124

Stock Levels
9249 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    30.0 mm
  • Overall Height
    28.0 mm
Nut Cap with Washer M8 13.0 mm 13.0 mm LDPE Grey

035081601303

Price Range
£ 0.2245 - £ 0.2163

Stock Levels
15000 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    13.0 mm
  • Overall Height
    15.0 mm
Nut Cap with Washer M12 19.0 mm 19.0 mm LDPE Grey

035122101303

Price Range
£ 0.5216 - £ 0.4997

Stock Levels
In production
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    19.0 mm
  • Overall Height
    21.0 mm
Nut Cap with Washer M20 30.0 mm 30.0 mm LDPE Grey

035204901303

Price Range
£ 1.1473 - £ 1.1021

Stock Levels
16074 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    30.0 mm
  • Overall Height
    48.0 mm
Nut Protection Cap M6 10.0 mm 10.0 mm LDPE White

130006011303

Price Range
£ 0.0981 - £ 0.0961

Stock Levels
19668 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    10.0 mm
  • Overall Height
    13.2 mm
Nut Protection Cap M12 18.0 mm 18.0 mm LDPE White

130012111303

Price Range
£ 0.1656 - £ 0.1588

Stock Levels
4250 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    18.0 mm
  • Overall Height
    23.0 mm
Nut Protection Cap M16 24.0 mm 24.0 mm LDPE Black

130016022003

Price Range
£ 0.308 - £ 0.2957

Stock Levels
6400 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    24.0 mm
  • Overall Height
    26.8 mm
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE Black

130010022003

Price Range
£ 0.1299 - £ 0.1273

Stock Levels
20450 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    17.0 mm
  • Overall Height
    20.0 mm
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE Grey

130012001303

Price Range
£ 0.1752 - £ 0.1684

Stock Levels
19748 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    19.0 mm
  • Overall Height
    22.0 mm
Nut Cap with Washer M10 17.0 mm 17.0 mm LDPE Grey

035102701303

Price Range
£ 0.3778 - £ 0.3628

Stock Levels
193 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    17.0 mm
  • Overall Height
    26.0 mm
Nut Cap with Washer M10 17.0 mm 17.0 mm LDPE White

035101911303

Price Range
£ 0.2971 - £ 0.2861

Stock Levels
16756 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    17.0 mm
  • Overall Height
    18.0 mm
Nut Cap with Washer M12 19.0 mm 19.0 mm LDPE White

035123111303

Price Range
£ 0.6366 - £ 0.6119

Stock Levels
In production
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    19.0 mm
  • Overall Height
    31.0 mm
Nut Cap with Washer M16 24.0 mm 24.0 mm LDPE White

035164011303

Price Range
£ 0.998 - £ 0.9583

Stock Levels
In production
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    24.0 mm
  • Overall Height
    40.0 mm
Nut Cap with Washer M20 30.0 mm 30.0 mm LDPE White

035204911303

Price Range
£ 1.0145 - £ 0.9734

Stock Levels
1000 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    30.0 mm
  • Overall Height
    48.0 mm
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE Grey

034082001303

Price Range
£ 0.219 - £ 0.2108

Stock Levels
34250 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    13.0 mm
  • Overall Height
    19.0 mm
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE Grey

034122701303

Price Range
£ 0.6612 - £ 0.6352

Stock Levels
1798 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    19.0 mm
  • Overall Height
    27.0 mm
Nut Protection Cap M22 32.0 mm 32.0 mm LDPE Black

034224922003

Price Range
£ 1.1349 - £ 1.0898

Stock Levels
3950 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    32.0 mm
  • Overall Height
    49.0 mm
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE White

130012011303

Price Range
£ 0.1533 - £ 0.1478

Stock Levels
17407 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    19.0 mm
  • Overall Height
    22.0 mm
Nut Protection Cap M12 18.0 mm 18.0 mm LDPE Black

130012122003

Price Range
£ 0.1656 - £ 0.1588

Stock Levels
10075 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    18.0 mm
  • Overall Height
    23.0 mm
Nut Protection Cap M18 27.0 mm 27.0 mm LDPE Grey

130018001303

Price Range
£ 0.6831 - £ 0.6558

Stock Levels
150 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    27.0 mm
  • Overall Height
    32.0 mm
Nut Protection Cap M6 10.0 mm 10.0 mm LDPE White

034061011303

Price Range
£ 0.1286 - £ 0.126

Stock Levels
2781 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    10.0 mm
  • Overall Height
    10.0 mm
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE White

034081211303

Price Range
£ 0.1382 - £ 0.1333

Stock Levels
37236 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    13.0 mm
  • Overall Height
    12.0 mm
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE White

034101611303

Price Range
£ 0.2026 - £ 0.1944

Stock Levels
27329 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    17.0 mm
  • Overall Height
    15.0 mm
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE White

034121711303

Price Range
£ 0.4394 - £ 0.4216

Stock Levels
4281 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    19.0 mm
  • Overall Height
    17.0 mm
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE Black

034082022003

Price Range
£ 0.1903 - £ 0.182

Stock Levels
7500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    13.0 mm
  • Overall Height
    19.0 mm
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE Black

034102422003

Price Range
£ 0.2888 - £ 0.2779

Stock Levels
3971 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    17.0 mm
  • Overall Height
    23.0 mm
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE Black

034122722003

Price Range
£ 0.5818 - £ 0.5585

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    19.0 mm
  • Overall Height
    27.0 mm
Nut Protection Cap M16 24.0 mm 24.0 mm LDPE Black

034162222003

Price Range
£ 0.6325 - £ 0.6078

Stock Levels
800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    24.0 mm
  • Overall Height
    22.0 mm
Nut Protection Cap M20 30.0 mm 30.0 mm LDPE Black

034202822003

Price Range
£ 1.0309 - £ 0.9884

Stock Levels
98 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    30.0 mm
  • Overall Height
    28.0 mm
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE Black

130008022003

Price Range
£ 0.107 - £ 0.105

Stock Levels
50492 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    13.0 mm
  • Overall Height
    15.2 mm
Nut Protection Cap M6 10.0 mm 10.0 mm LDPE Black

034061522003

Price Range
£ 0.1325 - £ 0.1298

Stock Levels
10028 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    10.0 mm
  • Overall Height
    15.0 mm
Nut Protection Cap M10 16.0 mm 16.0 mm LDPE Grey

130010101303

Price Range
£ 0.1519 - £ 0.1492

Stock Levels
20490 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Distance Across Flats
    16.0 mm
  • Overall Height
    20.0 mm