SAE Butt Weld Cover: J518-62 SAE Rating, 32.0 mm Compatible Nominal Diameter, 6000 PSI Compatible Flange Type

Item Code: 12537
SAE Butt Weld Cover has an inside height of 10.3 mm and inside diameter of 54.0 mm to fully protect J518-62 SAE rated butt welds. The Red PE material is translucent with an internal locking bead to provide secure protection.


In Stock!

Description
Quantity
Unit Price
Options
SAE Code
:
J518-62
Compatible Nominal Diameter
:
32.0 mm
Compatible Flange Type
:
6000 PSI
Inside Height
:
10.3 mm
Inside Diameter
:
54.0 mm
Colour
:
Red
Full Material
:
Polyethylene
Material
:
PE
Class Pressure Rating (All)
:
6000
Standard Pack: 1000

Order any quantity

1 : £1.02 100 : £0.511 500 : £0.245 1000 : £0.154 10000 : £0.151 20000 : £0.148
essential solutions
delivered