Quick Release Caps

Hydraulic Quick Release Dust Caps are female fitting suitable to protect quick release couplings series ISO A and ISO B. They are designed to remain attached to the hose and offer excellent protection from dirt, moisture and corrosion.

In Stock!

Free sample available
Refine By Clear Filters

Series

Inner Ring Inside Diameter

More OptionsLess Options(3)

Outer Ring Inside Diameter

More OptionsLess Options(6)

Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Thread Sizes (All)
:
1/4
Series
:
ISO A
Inner Ring Inside Diameter
:
20.0 mm
Outer Ring Inside Diameter
:
12.7 mm
Colour
:
Red
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.10 15 : £1.55 75 : £0.737 150 : £0.463 750 : £0.441 1500 : £0.418 2250 : £0.394 3000 : £0.372 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/8
Series
:
ISO A
Inner Ring Inside Diameter
:
23.0 mm
Outer Ring Inside Diameter
:
18.3 mm
Colour
:
Red
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.19 15 : £1.60 75 : £0.76 150 : £0.479 750 : £0.455 1500 : £0.431 2250 : £0.408 3000 : £0.383 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/2
Series
:
ISO A
Inner Ring Inside Diameter
:
28.0 mm
Outer Ring Inside Diameter
:
23.6 mm
Colour
:
Red
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.39 15 : £1.71 75 : £0.809 150 : £0.51 750 : £0.484 1500 : £0.46 2250 : £0.434 3000 : £0.409 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/4
Series
:
ISO A
Inner Ring Inside Diameter
:
36.0 mm
Outer Ring Inside Diameter
:
30.1 mm
Colour
:
Red
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £4.73 15 : £2.37 75 : £1.12 150 : £0.711 750 : £0.675 1500 : £0.639 2250 : £0.603 3000 : £0.569 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1
Series
:
ISO A
Inner Ring Inside Diameter
:
38.0 mm
Outer Ring Inside Diameter
:
36.5 mm
Colour
:
Red
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £5.85 15 : £2.94 75 : £1.41 150 : £0.881 750 : £0.837 1500 : £0.793 2250 : £0.749 3000 : £0.706 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/4
Series
:
ISO B
Inner Ring Inside Diameter
:
23.0 mm
Outer Ring Inside Diameter
:
15.5 mm
Colour
:
Red
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.10 15 : £1.55 75 : £0.737 150 : £0.463 750 : £0.441 1500 : £0.418 2250 : £0.394 3000 : £0.372 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/8
Series
:
ISO B
Inner Ring Inside Diameter
:
23.0 mm
Outer Ring Inside Diameter
:
20.0 mm
Colour
:
Red
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.19 15 : £1.60 75 : £0.76 150 : £0.479 750 : £0.455 1500 : £0.431 2250 : £0.408 3000 : £0.383 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/2
Series
:
ISO B
Inner Ring Inside Diameter
:
28.0 mm
Outer Ring Inside Diameter
:
25.7 mm
Colour
:
Red
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.39 15 : £1.71 75 : £0.809 150 : £0.51 750 : £0.484 1500 : £0.46 2250 : £0.434 3000 : £0.409 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/4
Series
:
ISO B
Inner Ring Inside Diameter
:
37.0 mm
Outer Ring Inside Diameter
:
32.7 mm
Colour
:
Red
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £4.73 15 : £2.37 75 : £1.12 150 : £0.711 750 : £0.675 1500 : £0.639 2250 : £0.603 3000 : £0.569 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1
Series
:
ISO B
Inner Ring Inside Diameter
:
44.0 mm
Outer Ring Inside Diameter
:
40.5 mm
Colour
:
Red
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £5.85 15 : £2.94 75 : £1.41 150 : £0.881 750 : £0.837 1500 : £0.793 2250 : £0.749 3000 : £0.706 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/4
Series
:
ISO A
Inner Ring Inside Diameter
:
20.0 mm
Outer Ring Inside Diameter
:
12.7 mm
Colour
:
Yellow
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.10 15 : £1.55 75 : £0.737 150 : £0.463 750 : £0.441 1500 : £0.418 2250 : £0.394 3000 : £0.372 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/8
Series
:
ISO A
Inner Ring Inside Diameter
:
23.0 mm
Outer Ring Inside Diameter
:
18.3 mm
Colour
:
Yellow
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.19 15 : £1.60 75 : £0.76 150 : £0.479 750 : £0.455 1500 : £0.431 2250 : £0.408 3000 : £0.383 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/2
Series
:
ISO A
Inner Ring Inside Diameter
:
28.0 mm
Outer Ring Inside Diameter
:
23.6 mm
Colour
:
Yellow
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.39 15 : £1.71 75 : £0.809 150 : £0.51 750 : £0.484 1500 : £0.46 2250 : £0.434 3000 : £0.409 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/4
Series
:
ISO A
Inner Ring Inside Diameter
:
36.0 mm
Outer Ring Inside Diameter
:
30.1 mm
Colour
:
Yellow
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £4.73 15 : £2.37 75 : £1.12 150 : £0.711 750 : £0.675 1500 : £0.639 2250 : £0.603 3000 : £0.569 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1
Series
:
ISO A
Inner Ring Inside Diameter
:
38.0 mm
Outer Ring Inside Diameter
:
36.5 mm
Colour
:
Yellow
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £5.85 15 : £2.94 75 : £1.41 150 : £0.881 750 : £0.837 1500 : £0.793 2250 : £0.749 3000 : £0.706 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/4
Series
:
ISO B
Inner Ring Inside Diameter
:
23.0 mm
Outer Ring Inside Diameter
:
15.5 mm
Colour
:
Yellow
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.10 15 : £1.55 75 : £0.737 150 : £0.463 750 : £0.441 1500 : £0.418 2250 : £0.394 3000 : £0.372 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/8
Series
:
ISO B
Inner Ring Inside Diameter
:
23.0 mm
Outer Ring Inside Diameter
:
20.0 mm
Colour
:
Yellow
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.19 15 : £1.60 75 : £0.76 150 : £0.479 750 : £0.455 1500 : £0.431 2250 : £0.408 3000 : £0.383 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/2
Series
:
ISO B
Inner Ring Inside Diameter
:
28.0 mm
Outer Ring Inside Diameter
:
25.7 mm
Colour
:
Yellow
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.39 15 : £1.71 75 : £0.809 150 : £0.51 750 : £0.484 1500 : £0.46 2250 : £0.434 3000 : £0.409 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/4
Series
:
ISO B
Inner Ring Inside Diameter
:
37.0 mm
Outer Ring Inside Diameter
:
32.7 mm
Colour
:
Yellow
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £4.73 15 : £2.37 75 : £1.12 150 : £0.711 750 : £0.675 1500 : £0.639 2250 : £0.603 3000 : £0.569 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1
Series
:
ISO B
Inner Ring Inside Diameter
:
44.0 mm
Outer Ring Inside Diameter
:
40.5 mm
Colour
:
Yellow
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £5.85 15 : £2.94 75 : £1.41 150 : £0.881 750 : £0.837 1500 : £0.793 2250 : £0.749 3000 : £0.706 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/4
Series
:
ISO A
Inner Ring Inside Diameter
:
20.0 mm
Outer Ring Inside Diameter
:
12.7 mm
Colour
:
Green
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.10 15 : £1.55 75 : £0.737 150 : £0.463 750 : £0.441 1500 : £0.418 2250 : £0.394 3000 : £0.372 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/8
Series
:
ISO A
Inner Ring Inside Diameter
:
23.0 mm
Outer Ring Inside Diameter
:
18.3 mm
Colour
:
Green
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.19 15 : £1.60 75 : £0.76 150 : £0.479 750 : £0.455 1500 : £0.431 2250 : £0.408 3000 : £0.383 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/2
Series
:
ISO A
Inner Ring Inside Diameter
:
28.0 mm
Outer Ring Inside Diameter
:
23.6 mm
Colour
:
Green
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.39 15 : £1.71 75 : £0.809 150 : £0.51 750 : £0.484 1500 : £0.46 2250 : £0.434 3000 : £0.409 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/4
Series
:
ISO A
Inner Ring Inside Diameter
:
36.0 mm
Outer Ring Inside Diameter
:
30.1 mm
Colour
:
Green
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £4.73 15 : £2.37 75 : £1.12 150 : £0.711 750 : £0.675 1500 : £0.639 2250 : £0.603 3000 : £0.569 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1
Series
:
ISO A
Inner Ring Inside Diameter
:
38.0 mm
Outer Ring Inside Diameter
:
36.5 mm
Colour
:
Green
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £5.85 15 : £2.94 75 : £1.41 150 : £0.881 750 : £0.837 1500 : £0.793 2250 : £0.749 3000 : £0.706 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/4
Series
:
ISO B
Inner Ring Inside Diameter
:
23.0 mm
Outer Ring Inside Diameter
:
15.5 mm
Colour
:
Green
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.10 15 : £1.55 75 : £0.737 150 : £0.463 750 : £0.441 1500 : £0.418 2250 : £0.394 3000 : £0.372 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/8
Series
:
ISO B
Inner Ring Inside Diameter
:
23.0 mm
Outer Ring Inside Diameter
:
20.0 mm
Colour
:
Green
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.19 15 : £1.60 75 : £0.76 150 : £0.479 750 : £0.455 1500 : £0.431 2250 : £0.408 3000 : £0.383 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/2
Series
:
ISO B
Inner Ring Inside Diameter
:
28.0 mm
Outer Ring Inside Diameter
:
25.7 mm
Colour
:
Green
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.39 15 : £1.71 75 : £0.809 150 : £0.51 750 : £0.484 1500 : £0.46 2250 : £0.434 3000 : £0.409 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/4
Series
:
ISO B
Inner Ring Inside Diameter
:
37.0 mm
Outer Ring Inside Diameter
:
32.7 mm
Colour
:
Green
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £4.73 15 : £2.37 75 : £1.12 150 : £0.711 750 : £0.675 1500 : £0.639 2250 : £0.603 3000 : £0.569 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1
Series
:
ISO B
Inner Ring Inside Diameter
:
44.0 mm
Outer Ring Inside Diameter
:
40.5 mm
Colour
:
Green
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £5.85 15 : £2.94 75 : £1.41 150 : £0.881 750 : £0.837 1500 : £0.793 2250 : £0.749 3000 : £0.706 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/4
Series
:
ISO A
Inner Ring Inside Diameter
:
20.0 mm
Outer Ring Inside Diameter
:
12.7 mm
Colour
:
Blue
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.10 15 : £1.55 75 : £0.737 150 : £0.463 750 : £0.441 1500 : £0.418 2250 : £0.394 3000 : £0.372 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/8
Series
:
ISO A
Inner Ring Inside Diameter
:
23.0 mm
Outer Ring Inside Diameter
:
18.3 mm
Colour
:
Blue
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.19 15 : £1.60 75 : £0.76 150 : £0.479 750 : £0.455 1500 : £0.431 2250 : £0.408 3000 : £0.383 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/2
Series
:
ISO A
Inner Ring Inside Diameter
:
28.0 mm
Outer Ring Inside Diameter
:
23.6 mm
Colour
:
Blue
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.39 15 : £1.71 75 : £0.809 150 : £0.51 750 : £0.484 1500 : £0.46 2250 : £0.434 3000 : £0.409 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/4
Series
:
ISO A
Inner Ring Inside Diameter
:
36.0 mm
Outer Ring Inside Diameter
:
30.1 mm
Colour
:
Blue
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £4.73 15 : £2.37 75 : £1.12 150 : £0.711 750 : £0.675 1500 : £0.639 2250 : £0.603 3000 : £0.569 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1
Series
:
ISO A
Inner Ring Inside Diameter
:
38.0 mm
Outer Ring Inside Diameter
:
36.5 mm
Colour
:
Blue
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £5.85 15 : £2.94 75 : £1.41 150 : £0.881 750 : £0.837 1500 : £0.793 2250 : £0.749 3000 : £0.706 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/4
Series
:
ISO B
Inner Ring Inside Diameter
:
23.0 mm
Outer Ring Inside Diameter
:
15.5 mm
Colour
:
Blue
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.10 15 : £1.55 75 : £0.737 150 : £0.463 750 : £0.441 1500 : £0.418 2250 : £0.394 3000 : £0.372 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/8
Series
:
ISO B
Inner Ring Inside Diameter
:
23.0 mm
Outer Ring Inside Diameter
:
20.0 mm
Colour
:
Blue
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.19 15 : £1.60 75 : £0.76 150 : £0.479 750 : £0.455 1500 : £0.431 2250 : £0.408 3000 : £0.383 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/2
Series
:
ISO B
Inner Ring Inside Diameter
:
28.0 mm
Outer Ring Inside Diameter
:
25.7 mm
Colour
:
Blue
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £3.39 15 : £1.71 75 : £0.809 150 : £0.51 750 : £0.484 1500 : £0.46 2250 : £0.434 3000 : £0.409 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/4
Series
:
ISO B
Inner Ring Inside Diameter
:
37.0 mm
Outer Ring Inside Diameter
:
32.7 mm
Colour
:
Blue
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £4.73 15 : £2.37 75 : £1.12 150 : £0.711 750 : £0.675 1500 : £0.639 2250 : £0.603 3000 : £0.569 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1
Series
:
ISO B
Inner Ring Inside Diameter
:
44.0 mm
Outer Ring Inside Diameter
:
40.5 mm
Colour
:
Blue
Full Material
:
Thermoplastic Elastomer
Material
:
TPE
Standard Pack: 150

Order any quantity

1 : £5.85 15 : £2.94 75 : £1.41 150 : £0.881 750 : £0.837 1500 : £0.793 2250 : £0.749 3000 : £0.706 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered