Banjo Union Caps

Banjo union caps provide external protection to banjo bolts. These union caps have quicker application and removal than dip-moulded alternatives. Banjo Swivel Joints provide 360º rotation in a single plane without leakage. The units establish mechanical flexibility into high pressure and temperature systems such as fuel pressure systems, turbo charging, air-conditioning and brake installations. Banjo union caps are typically used in hydraulic, pneumatic and automotive industries. Fit hydraulic banjo unions to DIN 7642 B/E


In Stock!

Free sample available
Refine By Clear Filters

Material

Compatible Pipe Outside Diameter

More OptionsLess Options(4)

Overall Height

More OptionsLess Options(6)

Overall Width

More OptionsLess Options(3)

Overall Depth

More OptionsLess Options(7)

Finger Tab


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Pipe Outside Diameter
:
4.0 mm
Overall Height
:
17.0 mm
Overall Width
:
14.0 mm
Overall Depth
:
7.8 mm
Finger Tab
:
Without Tab
Colour
:
Yellow
Material
:
HDPE
Full Material
:
High Density Polyethylene
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0587 10000 : £0.0575 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Outside Diameter
:
6.0 mm
Overall Height
:
21.0 mm
Overall Width
:
17.0 mm
Overall Depth
:
9.8 mm
Finger Tab
:
Without Tab
Colour
:
Yellow
Material
:
HDPE
Full Material
:
High Density Polyethylene
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0669 10000 : £0.0655 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Outside Diameter
:
8.0 mm
Overall Height
:
25.0 mm
Overall Width
:
20.0 mm
Overall Depth
:
11.8 mm
Finger Tab
:
Without Tab
Colour
:
Yellow
Material
:
HDPE
Full Material
:
High Density Polyethylene
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0717 10000 : £0.0702 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Outside Diameter
:
10.0 mm
Overall Height
:
29.0 mm
Overall Width
:
24.0 mm
Overall Depth
:
13.8 mm
Finger Tab
:
Without Tab
Colour
:
Yellow
Material
:
HDPE
Full Material
:
High Density Polyethylene
Standard Pack: 250

Buy in multiples of: 250

250 : £0.083 5000 : £0.0813 For large quantities click 'Request Quote'

In Production!

Compatible Pipe Outside Diameter
:
12.0 mm
Overall Height
:
32.0 mm
Overall Width
:
28.0 mm
Overall Depth
:
15.8 mm
Finger Tab
:
Without Tab
Colour
:
Yellow
Material
:
HDPE
Full Material
:
High Density Polyethylene
Standard Pack: 250

Buy in multiples of: 250

250 : £0.088 3000 : £0.0862 For large quantities click 'Request Quote'

In Production!

Compatible Pipe Outside Diameter
:
15.0 mm
Overall Height
:
36.0 mm
Overall Width
:
32.0 mm
Overall Depth
:
19.8 mm
Finger Tab
:
Without Tab
Colour
:
Yellow
Material
:
HDPE
Full Material
:
High Density Polyethylene
Standard Pack: 100

Buy in multiples of: 100

100 : £0.103 2500 : £0.101 For large quantities click 'Request Quote'

In Production!

Compatible Pipe Outside Diameter
:
18.0 mm
Overall Height
:
44.0 mm
Overall Width
:
41.0 mm
Overall Depth
:
24.8 mm
Finger Tab
:
Without Tab
Colour
:
Yellow
Material
:
HDPE
Full Material
:
High Density Polyethylene
Standard Pack: 100

Buy in multiples of: 100

100 : £0.124 2500 : £0.122 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Outside Diameter
:
5.0 mm
Overall Height
:
15.0 mm
Overall Width
:
14.0 mm
Overall Depth
:
8.0 mm
Finger Tab
:
With Tab
Colour
:
Yellow
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.615 500 : £0.306 2500 : £0.146 5000 : £0.0923 50000 : £0.0905 100000 : £0.0886 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Outside Diameter
:
6.0 mm
Overall Height
:
20.0 mm
Overall Width
:
17.0 mm
Overall Depth
:
10.0 mm
Finger Tab
:
With Tab
Colour
:
Yellow
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £0.697 250 : £0.351 1250 : £0.167 2500 : £0.105 25000 : £0.103 50000 : £0.101 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Outside Diameter
:
8.0 mm
Overall Height
:
25.0 mm
Overall Width
:
20.0 mm
Overall Depth
:
12.0 mm
Finger Tab
:
With Tab
Colour
:
Yellow
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £0.782 250 : £0.392 1250 : £0.187 2500 : £0.118 25000 : £0.115 50000 : £0.113 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Outside Diameter
:
10.0 mm
Overall Height
:
30.0 mm
Overall Width
:
24.0 mm
Overall Depth
:
14.0 mm
Finger Tab
:
With Tab
Colour
:
Yellow
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Standard Pack: 1250

Order any quantity

1 : £0.853 125 : £0.428 625 : £0.205 1250 : £0.128 12500 : £0.126 25000 : £0.123 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered