Ribbed Pipe-End Plugs

Ribbed pipe plugs are available in two styles with flexible ribs of different diameters to fit multiple schedules of NPT and drill pipe. The straight wall on the plug’s O.D. provides a secure friction fit with the mating pipe’s I.D. providing excellent protection against contaminants entering the pipe.

In Stock!

Free sample available
Refine By Clear Filters

Compatible Pipe Nominal Diameter

More OptionsLess Options(24)

Compatible Pipe Size

More OptionsLess Options(24)

Head Diameter

More OptionsLess Options(24)

Minimum Rib Diameter

More OptionsLess Options(20)

Maximum Rib Diameter

More OptionsLess Options(12)

Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Pipe Nominal Diameter
:
10.0 mm
Compatible Pipe Size
:
10.0 mm
Head Diameter
:
9.9 mm
Rib Diameter Range
:
5.7 - 11.7 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
10.0 mm
Compatible Pipe Type
:
DIN
Material
:
LDPE
Overall Height
:
11.6 mm
Standard Pack: 2000

Order any quantity

1 : £0.218 200 : £0.109 1000 : £0.0544 2000 : £0.0367 20000 : £0.035 40000 : £0.0331 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
12.0 mm
Compatible Pipe Size
:
12.0 mm
Head Diameter
:
11.6 mm
Rib Diameter Range
:
6.0 - 11.8 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
12.0 mm
Compatible Pipe Type
:
DIN
Material
:
LDPE
Overall Height
:
11.6 mm
Standard Pack: 2000

Order any quantity

1 : £0.245 200 : £0.123 1000 : £0.0612 2000 : £0.0412 20000 : £0.0392 40000 : £0.0372 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
15.0 mm
Compatible Pipe Size
:
15.0 mm
Head Diameter
:
14.6 mm
Rib Diameter Range
:
9.8 - 17.7 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
15.0 mm
Compatible Pipe Type
:
DIN
Material
:
LDPE
Overall Height
:
16.3 mm
Standard Pack: 2000

Order any quantity

1 : £0.272 200 : £0.136 1000 : £0.0679 2000 : £0.0458 20000 : £0.0436 40000 : £0.0413 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
16.0 mm
Compatible Pipe Size
:
16.0 mm
Head Diameter
:
15.4 mm
Rib Diameter Range
:
9.8 - 17.6 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
16.0 mm
Compatible Pipe Type
:
DIN
Material
:
LDPE
Overall Height
:
16.3 mm
Standard Pack: 2000

Order any quantity

1 : £0.299 200 : £0.149 1000 : £0.0748 2000 : £0.0504 20000 : £0.0479 40000 : £0.0454 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
18.0 mm
Compatible Pipe Size
:
18.0 mm
Head Diameter
:
17.5 mm
Rib Diameter Range
:
9.8 - 17.6 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
18.0 mm
Compatible Pipe Type
:
DIN
Material
:
LDPE
Overall Height
:
16.3 mm
Standard Pack: 2000

Order any quantity

1 : £0.355 200 : £0.177 1000 : £0.0885 2000 : £0.0597 20000 : £0.0567 40000 : £0.0537 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
20.0 mm
Compatible Pipe Size
:
20.0 mm
Head Diameter
:
19.7 mm
Rib Diameter Range
:
12.0 - 22.0 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
20.0 mm
Compatible Pipe Type
:
DIN
Material
:
LDPE
Overall Height
:
31.3 mm
Standard Pack: 2000

Order any quantity

1 : £0.408 200 : £0.205 1000 : £0.102 2000 : £0.0688 20000 : £0.0654 40000 : £0.0619 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
21.3 mm
Compatible Pipe Size
:
21.3 mm
Head Diameter
:
20.8 mm
Rib Diameter Range
:
11.8 - 22.0 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
21.3 mm
Compatible Pipe Type
:
DIN;NPT
Material
:
LDPE
Overall Height
:
31.3 mm
Standard Pack: 2000

Order any quantity

1 : £0.408 200 : £0.205 1000 : £0.102 2000 : £0.0688 20000 : £0.0654 40000 : £0.0619 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
22.0 mm
Compatible Pipe Size
:
22.0 mm
Head Diameter
:
21.8 mm
Rib Diameter Range
:
11.9 - 22.0 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
22.0 mm
Compatible Pipe Type
:
DIN
Material
:
LDPE
Overall Height
:
31.3 mm
Standard Pack: 2000

Order any quantity

1 : £0.408 200 : £0.205 1000 : £0.102 2000 : £0.0688 20000 : £0.0654 40000 : £0.0619 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
25.0 mm
Compatible Pipe Size
:
24.8-25.0 mm
Head Diameter
:
24.7 mm
Rib Diameter Range
:
15.8 - 30.0 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
25.0 mm
Compatible Pipe Type
:
DIN
Material
:
LDPE
Overall Height
:
31.4 mm
Standard Pack: 2000

Order any quantity

1 : £0.435 200 : £0.218 1000 : £0.109 2000 : £0.0734 20000 : £0.0696 40000 : £0.0659 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
26.9 mm
Compatible Pipe Size
:
26.0-26.9 mm
Head Diameter
:
26.2 mm
Rib Diameter Range
:
16.0 - 30.1 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
26.9 mm
Compatible Pipe Type
:
DIN;NPT
Material
:
LDPE
Overall Height
:
31.5 mm
Standard Pack: 2000

Order any quantity

1 : £0.435 200 : £0.218 1000 : £0.109 2000 : £0.0734 20000 : £0.0696 40000 : £0.0659 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
28.5 mm
Compatible Pipe Size
:
28.0-28.5 mm
Head Diameter
:
27.6 mm
Rib Diameter Range
:
15.4 - 30.1 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
28.5 mm
Compatible Pipe Type
:
DIN
Material
:
LDPE
Overall Height
:
31.4 mm
Standard Pack: 2000

Order any quantity

1 : £0.462 200 : £0.231 1000 : £0.116 2000 : £0.0779 20000 : £0.0739 40000 : £0.0701 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
30.0 mm
Compatible Pipe Size
:
30.0 mm
Head Diameter
:
29.8 mm
Rib Diameter Range
:
15.5 - 30.1 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
30.0 mm
Compatible Pipe Type
:
DIN
Material
:
LDPE
Overall Height
:
31.1 mm
Standard Pack: 2000

Order any quantity

1 : £0.49 200 : £0.245 1000 : £0.123 2000 : £0.0826 20000 : £0.0783 40000 : £0.0742 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
33.7 mm
Compatible Pipe Size
:
33.7 mm
Head Diameter
:
32.2 mm
Rib Diameter Range
:
17.9 - 38.0 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
33.7 mm
Compatible Pipe Type
:
DIN;NPT
Material
:
LDPE
Overall Height
:
31.0 mm
Standard Pack: 2000

Order any quantity

1 : £0.679 200 : £0.339 1000 : £0.171 2000 : £0.114 20000 : £0.109 40000 : £0.103 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
35.0 mm
Compatible Pipe Size
:
35.0 mm
Head Diameter
:
34.6 mm
Rib Diameter Range
:
18.1 - 38.0 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
35.0 mm
Compatible Pipe Type
:
DIN
Material
:
LDPE
Overall Height
:
31.2 mm
Standard Pack: 1000

Order any quantity

1 : £0.707 100 : £0.354 500 : £0.176 1000 : £0.119 10000 : £0.113 20000 : £0.107 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
38.0 mm
Compatible Pipe Size
:
38.0 mm
Head Diameter
:
37.4 mm
Rib Diameter Range
:
17.9 - 38.0 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
38.0 mm
Compatible Pipe Type
:
DIN
Material
:
LDPE
Overall Height
:
30.7 mm
Standard Pack: 1000

Order any quantity

1 : £0.734 100 : £0.368 500 : £0.184 1000 : £0.124 10000 : £0.118 20000 : £0.111 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
40.0 mm
Compatible Pipe Size
:
40.0 mm
Head Diameter
:
39.5 mm
Rib Diameter Range
:
25.0 - 46.7 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
40.0 mm
Compatible Pipe Type
:
DIN
Material
:
LDPE
Overall Height
:
30.7 mm
Standard Pack: 1000

Order any quantity

1 : £1.09 100 : £0.544 500 : £0.272 1000 : £0.183 10000 : £0.175 20000 : £0.165 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
42.4 mm
Compatible Pipe Size
:
41.3-42.4 mm
Head Diameter
:
41.0 mm
Rib Diameter Range
:
25.9 - 46.7 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
42.4 mm
Compatible Pipe Type
:
DIN;NPT
Material
:
LDPE
Overall Height
:
31.0 mm
Standard Pack: 1000

Order any quantity

1 : £1.09 100 : £0.544 500 : £0.272 1000 : £0.183 10000 : £0.175 20000 : £0.165 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
48.3 mm
Compatible Pipe Size
:
47.5-48.3 mm
Head Diameter
:
48.1 mm
Rib Diameter Range
:
28.9 - 54.5 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
48.3 mm
Compatible Pipe Type
:
DIN;NPT
Material
:
LDPE
Overall Height
:
31.6 mm
Standard Pack: 500

Order any quantity

1 : £1.49 50 : £0.748 250 : £0.374 500 : £0.253 5000 : £0.24 10000 : £0.227 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
50.0 mm
Compatible Pipe Size
:
50.0 mm
Head Diameter
:
48.7 mm
Rib Diameter Range
:
29.3 - 54.7 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
50.0 mm
Compatible Pipe Type
:
DIN;Drill Pipe
Material
:
LDPE
Overall Height
:
31.6 mm
Standard Pack: 500

Order any quantity

1 : £1.53 50 : £0.762 250 : £0.381 500 : £0.258 5000 : £0.244 10000 : £0.231 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
54.0 mm
Compatible Pipe Size
:
54.0 mm
Head Diameter
:
53.5 mm
Rib Diameter Range
:
29.0 - 54.7 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
54.0 mm
Compatible Pipe Type
:
DIN
Material
:
LDPE
Overall Height
:
31.5 mm
Standard Pack: 500

Order any quantity

1 : £1.56 50 : £0.775 250 : £0.388 500 : £0.262 5000 : £0.249 10000 : £0.236 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
60.3 mm
Compatible Pipe Size
:
60.3 mm
Head Diameter
:
59.2 mm
Rib Diameter Range
:
35.9 - 61.0 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
60.3 mm
Compatible Pipe Type
:
DIN;Drill Pipe
Material
:
LDPE
Overall Height
:
31.9 mm
Standard Pack: 500

Order any quantity

1 : £1.76 50 : £0.883 250 : £0.443 500 : £0.298 5000 : £0.283 10000 : £0.267 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
63.5 mm
Compatible Pipe Size
:
63.5 mm
Head Diameter
:
62.7 mm
Rib Diameter Range
:
36.0 - 61.0 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
63.5 mm
Compatible Pipe Type
:
DIN
Material
:
LDPE
Overall Height
:
31.7 mm
Standard Pack: 500

Order any quantity

1 : £2.05 50 : £1.02 250 : £0.51 500 : £0.343 5000 : £0.329 10000 : £0.311 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
73.0 mm
Compatible Pipe Size
:
73.0 mm
Head Diameter
:
71.2 mm
Rib Diameter Range
:
48.2 - 74.0 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
73.0 mm
Compatible Pipe Type
:
DIN;NPT;Drill Pipe
Material
:
LDPE
Overall Height
:
32.0 mm
Standard Pack: 200

Order any quantity

1 : £2.31 20 : £1.16 100 : £0.579 200 : £0.39 2000 : £0.371 4000 : £0.352 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
76.2 mm
Compatible Pipe Size
:
75.0-76.2 mm
Head Diameter
:
75.2 mm
Rib Diameter Range
:
48.7 - 74.0 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
76.2 mm
Compatible Pipe Type
:
DIN
Material
:
LDPE
Overall Height
:
31.6 mm
Standard Pack: 200

Order any quantity

1 : £2.59 20 : £1.30 100 : £0.647 200 : £0.436 2000 : £0.414 4000 : £0.392 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
85.0 mm
Compatible Pipe Size
:
85.0 mm
Head Diameter
:
84.0 mm
Rib Diameter Range
:
60.3 - 88.4 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
85.0 mm
Compatible Pipe Type
:
DIN
Material
:
LDPE
Overall Height
:
31.5 mm
Standard Pack: 200

Order any quantity

1 : £2.72 20 : £1.36 100 : £0.679 200 : £0.458 2000 : £0.436 4000 : £0.413 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
88.9 mm
Compatible Pipe Size
:
88.9 mm
Head Diameter
:
81.1 mm
Rib Diameter Range
:
60.3 - 88.4 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
88.9 mm
Compatible Pipe Type
:
DIN;NPT;Drill Pipe
Material
:
LDPE
Overall Height
:
31.9 mm
Standard Pack: 200

Order any quantity

1 : £2.85 20 : £1.44 100 : £0.714 200 : £0.481 2000 : £0.457 4000 : £0.434 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
114.3 mm
Compatible Pipe Size
:
114.3 mm
Head Diameter
:
113.9 mm
Rib Diameter Range
:
70.0 - 113.0 mm
Full Material
:
Low Density Polyethylene
Colour
:
Red
Compatible Nominal Pipe Sizes (All)
:
114.3 mm
Compatible Pipe Type
:
DIN;NPT;Drill Pipe
Material
:
LDPE
Overall Height
:
34.3 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.528 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Nominal Diameter
:
9.5 mm
Compatible Pipe Size
:
8.0 mm
Head Diameter
:
9.5 mm
Rib Diameter Range
:
4.7 mm
Full Material
:
Low Density Polyethylene
Colour
:
Black
Compatible Pipe Type
:
DIN
Material
:
LDPE
Overall Height
:
16.5 mm
Standard Pack: 500

Buy in multiples of: 500

500 : £0.144 1000 : £0.111 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered