Sleeve Bearings - Plastic

Item Code: 103202800002
103202800002


In Stock!

Description
Quantity
Unit Price
Options
Overall Length
:
20.0 mm
Colour
:
Green
Inside Diameter
:
20.0 mm
Full Material
:
Nylon 6/6;Aramid;Polytetrafluoroethylene
Material
:
Nylon
Application Temperature Range
:
170 °C
Overall Diameter
:
28.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.782 500 : £0.767 1000 : £0.751
essential solutions
delivered