Sleeve Bearings - Plastic

Item Code: 103141019247
103141019247


In Stock!

Description
Quantity
Unit Price
Options
Bearing Type
:
Plastic
Bearing Material
:
Nylon
Nominal Inside Diameter
:
35.0 mm
Nominal Outside Diameter
:
39.0 mm
Overall Length
:
40.0 mm
Colour
:
Green
Full Material
:
Nylon 6/6;Aramid;Polytetrafluoroethylene
Material
:
Nylon
Application Temperature Range
:
170 °C
Measurement Standard
:
Metric
Standard Pack: 10

Buy in multiples of: 10

10 : £2.39 50 : £2.34 1000 : £2.29
essential solutions
delivered