Sleeve Bearings - Plastic

Item Code: 103134019247
103134019247


In Production!

Description
Quantity
Unit Price
Options
Bearing Type
:
Plastic
Bearing Material
:
Nylon
Nominal Inside Diameter
:
30.0 mm
Nominal Outside Diameter
:
34.0 mm
Overall Length
:
25.0 mm
Colour
:
Green
Full Material
:
Nylon 6/6;Aramid;Polytetrafluoroethylene
Material
:
Nylon
Application Temperature Range
:
170 °C
Measurement Standard
:
Metric
Standard Pack: 10

Buy in multiples of: 10

10 : £1.67 50 : £1.64 1000 : £1.61
essential solutions
delivered