Sleeve Bearings - Plastic

Item Code: 103119019247
103119019247


In Production!

Description
Quantity
Unit Price
Options
Bearing Type
:
Plastic
Bearing Material
:
Nylon
Nominal Inside Diameter
:
15.0 mm
Nominal Outside Diameter
:
17.0 mm
Overall Length
:
12.0 mm
Colour
:
Green
Full Material
:
Nylon 6/6;Aramid;Polytetrafluoroethylene
Material
:
Nylon
Application Temperature Range
:
170 °C
Measurement Standard
:
Metric
Standard Pack: 50

Buy in multiples of: 50

50 : £0.635 250 : £0.622 1000 : £0.61
essential solutions
delivered