Sleeve Bearings - Plastic

Item Code: 103114019247
103114019247


In Stock!

Description
Quantity
Unit Price
Options
Bearing Type
:
Plastic
Bearing Material
:
Nylon
Nominal Inside Diameter
:
12.0 mm
Nominal Outside Diameter
:
14.0 mm
Overall Length
:
12.0 mm
Colour
:
Green
Full Material
:
Nylon 6/6;Aramid;Polytetrafluoroethylene
Material
:
Nylon
Application Temperature Range
:
170 °C
Measurement Standard
:
Metric
Standard Pack: 50

Buy in multiples of: 50

50 : £0.583 250 : £0.571 1000 : £0.56
essential solutions
delivered