Sleeve Bearings - Plastic

Item Code: 103105019247
103105019247


In Stock!

Description
Quantity
Unit Price
Options
Bearing Type
:
Plastic
Bearing Material
:
Nylon
Nominal Inside Diameter
:
8.0 mm
Nominal Outside Diameter
:
10.0 mm
Overall Length
:
5.5 mm
Colour
:
Green
Full Material
:
Nylon 6/6;Aramid;Polytetrafluoroethylene
Material
:
Nylon
Application Temperature Range
:
170 °C
Measurement Standard
:
Metric
Standard Pack: 100

Buy in multiples of: 100

100 : £0.351 500 : £0.344 1000 : £0.337
essential solutions
delivered