Safety & Marking Tape

Tapes & Adhesives3M™ Vinyl Tape 471/766Ideal for many color coding, abrasion protection, decoration, sealing, patching, splicing, wrapping and general purpose applications. Used in paint marking areas


In Stock!

Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Tape Type
:
Hazard Warning Tape
Colour
:
Yellow;Black
Overall Width
:
50.0 mm
Material
:
PVS
Overall Length
:
33.0 m
Standard Pack: 24

Order any quantity

1 : £9.18 24 : £5.53 240 : £5.42 480 : £5.31 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered