Twin Stick Rubber Foam Tape, Permanent, White , 101.6 mm L x W, 1.6 mm Thick

Item Code: 470019
470019


In Stock!

Description
Quantity
Unit Price
Options
Removability
:
Permanent
Colour
:
White
Overall Thickness
:
1.6 mm
Overall Length
:
101.6 mm
Length
:
101.6 mm
Priced Per
:
ROLL
Quantity Per Carton
:
7500 pieces
Quantity Per Roll
:
2500 pieces
Width
:
25.4 mm
Standard Pack: 3

Order any quantity

1 : £91.12 3 : £85.96 15 : £84.24 45 : £82.52
essential solutions
delivered