Menu Search

Clear Adhesive Discs

In stock

These spherical Sealing Discs seal and secure a range of products due to their strong adhesive backing, which prevents the discs from peeling off or getting loose.

Ideal for an economical, professional finish. This series has two varieties: one with an acrylic-based bond removable for applications and one with a permanent bond.

It is simple to apply by peeling away the backing and exposing the sticky surface and pressing it onto the surface. There is an option for centre perforation or plain discs, and it is commonly used in various applications, including packaging, labelling, and product security.

  • Colour: Clear

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Removability Overall Size View
£ 25.3831 - £ 25.9033 25 In stock
Removable
25.0 mm
£ 25.9033 - £ 25.9033 22 In stock
Permanent
34.0 mm
£ 25.3831 - £ 25.9033 53 In stock
Removable
18.0 mm
£ 25.3831 - £ 25.9033 40 In stock
Permanent
25.0 mm
494798 £ 25.9033 - £ 25.9033 22 In stock
Permanent
34.0 mm
£ 25.3831 - £ 25.9033 49 In stock
Removable
25.0 mm
£ 25.3831 - £ 25.9033 41 In stock
Permanent
18.0 mm
£ 25.3831 - £ 25.9033 28 In stock
Permanent
25.0 mm
Adhesive Disc Removable Clear

494793

Price Range
£ 25.9033 - £ 25.3831

Stock Levels
25 In stock
Attributes
  • Colour
    Clear
  • Format
    On a Roll
  • Removability
    Removable
  • Overall Size
    25.0 mm
  • Quantity
    2000
Adhesive Disc Permanent Clear

494797

Price Range
£ 25.9033 - £ 25.9033

Stock Levels
22 In stock
Attributes
  • Colour
    Clear
  • Format
    On a Roll
  • Removability
    Permanent
  • Overall Size
    34.0 mm
  • Quantity
    2000
Adhesive Disc Removable Clear

494791

Price Range
£ 25.9033 - £ 25.3831

Stock Levels
53 In stock
Attributes
  • Colour
    Clear
  • Format
    On a Roll
  • Removability
    Removable
  • Overall Size
    18.0 mm
  • Quantity
    2000
Adhesive Disc Removable No Clear

494795

Price Range
£ 25.9033 - £ 25.3831

Stock Levels
40 In stock
Attributes
  • Colour
    Clear
  • Format
    On a Roll
  • Perforated?
    No
  • Removability
    Permanent
  • Overall Size
    25.0 mm
Adhesive Disc Permanent Preforated Clear

494798

Price Range
£ 25.9033 - £ 25.9033

Stock Levels
22 In stock
Attributes
  • Colour
    Clear
  • Format
    On a Roll
  • Perforated?
    Preforated
  • Removability
    Permanent
  • Overall Size
    34.0 mm
Adhesive Disc Permanent Clear

494794

Price Range
£ 25.9033 - £ 25.3831

Stock Levels
49 In stock
Attributes
  • Colour
    Clear
  • Format
    On a Roll
  • Perforated?
    Yes
  • Removability
    Removable
  • Overall Size
    25.0 mm
Adhesive Disc Permanent Clear

494792

Price Range
£ 25.9033 - £ 25.3831

Stock Levels
41 In stock
Attributes
  • Colour
    Clear
  • Format
    On a Roll
  • Removability
    Permanent
  • Overall Size
    18.0 mm
  • Quantity
    2000
Adhesive Disc Permanent Preforated Clear

494796

Price Range
£ 25.9033 - £ 25.3831

Stock Levels
28 In stock
Attributes
  • Colour
    Clear
  • Format
    On a Roll
  • Perforated?
    Preforated
  • Removability
    Permanent
  • Overall Size
    25.0 mm