Square Adhesive Bumper: Thick, Square, Grey, Rubber Adhesive

Item Code: 117101430341
Polyurethane Square Adhesive Bumper attaches with Permanent Rubber adhesive and will not tarnish, scratch, or discolour any surface.


In Stock!

Description
Quantity
Unit Price
Options
Shape (All)
:
Square
Colour
:
Grey
Adhesive Type
:
Rubber
Material
:
Polyurethane
Removability
:
Permanent
Overall Height
:
5.8 mm
Full Material
:
Polyurethane;Rubber Based
Carton Quantity
:
0
Quantity Per Carton
:
0
Quantity Per Pad
:
80
Overall Diameter
:
12.7 mm
Standard Pack: 1

Buy in multiples of: 1

1 : £20.39 10 : £15.21
essential solutions
delivered