Panel Clamps are compatible with right or left hand doors and best suited for heating and ventilation panels. These bridge clamps are made of nylon with steel screw in symmetrical or asymmetrical styles.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Finish | Overall Width | Overall Height | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 1.1343 - £ 1.4913 | 96 In stock |
1.811 in
46.0 mm
|
|
0.866 in
22.0 mm
|
|
||||||
4621E | £ 0.9145 - £ 1.5406 | 40 In stock |
1.811 in
46.0 mm
|
Black
|
1.811 in
46.0 mm
|
1.181 in
30.0 mm
|
|||||
£ 5.0382 - £ 10.1217 | In production |
3.346 in
85.0 mm
|
|
1.575 in
40.0 mm
|
|
||||||
£ 5.2573 - £ 10.5685 | 50 In stock |
3.346 in
85.0 mm
|
Black Coated
|
1.575 in
40.0 mm
|
0.709 in
18.0 mm
|
||||||
£ 5.4764 - £ 10.9844 | In production |
3.346 in
85.0 mm
|
Zinc Plated
|
1.575 in
40.0 mm
|
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue