Menu Search

Panel Clamps

In stock

Panel Clamps are compatible with right or left hand doors and best suited for heating and ventilation panels. These bridge clamps are made of nylon with steel screw in symmetrical or asymmetrical styles.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Overall Length Finish Overall Width Overall Height View
£ 5.4764 - £ 10.9844 In production
85.0 mm
Zinc Plated
40.0 mm
4621E £ 0.9145 - £ 1.5406 40 In stock
46.0 mm
Black
46.0 mm
30.0 mm
£ 5.2573 - £ 10.5685 50 In stock
85.0 mm
Black Coated
40.0 mm
18.0 mm
£ 1.1343 - £ 1.4913 96 In stock
46.0 mm
22.0 mm
£ 5.0382 - £ 10.1217 In production
85.0 mm
40.0 mm
Panel Clamp 85.0 mm 40.0 mm Zinc Plated

07813E

Price Range
£ 10.9844 - £ 5.4764

Stock Levels
In production
Attributes
  • Body Material
    Zamak
  • Finish
    Zinc Plated
  • Overall Length
    85.0 mm
  • Overall Width
    40.0 mm
Panel Clamp 46.0 mm 46.0 mm Black

4621E

Price Range
£ 1.5406 - £ 0.9145

Stock Levels
40 In stock
Attributes
  • Body Material
    Nylon
  • Finish
    Black
  • Overall Height
    30.0 mm
  • Overall Length
    46.0 mm
  • Overall Width
    46.0 mm
Panel Clamp 85.0 mm 40.0 mm Black Coated

07812E

Price Range
£ 10.5685 - £ 5.2573

Stock Levels
50 In stock
Attributes
  • Body Material
    Zamak
  • Finish
    Black Coated
  • Overall Height
    18.0 mm
  • Overall Length
    85.0 mm
  • Overall Width
    40.0 mm
Panel Clamp 46.0 mm 22.0 mm

4622E

Price Range
£ 1.4913 - £ 1.1343

Stock Levels
96 In stock
Attributes
  • Body Material
    Nylon
  • Overall Length
    46.0 mm
  • Overall Width
    22.0 mm
Panel Clamp 85.0 mm 40.0 mm

07810E

Price Range
£ 10.1217 - £ 5.0382

Stock Levels
In production
Attributes
  • Body Material
    Zamak
  • Overall Length
    85.0 mm
  • Overall Width
    40.0 mm