Furniture Locks

Contains 6 product types with 28 products
Refine By Clear Filters

Application(s)

More OptionsLess Options(5)

Latching Mechanism

More OptionsLess Options(2)

Keying

Body Length

Coating


Viewing 1 - 6
List View Grid View
Sort By:

Furniture Locks - Glass Door Slide

Glass Door Slide Locks are ideal for glass door applications and sliding glass doors where they are in frequent use


In Stock!

  • 3D CAD
  • Technical Data Sheet

Furniture Locks - Vertical Slide for Wood

A range of locks suitable for wooden applications are available with a number of different varieties. Dead Bolt Drawer Locks are high security and recommended for wooden drawers used to store valuable documents. For added security, the lock has been anti-drill centred and the key is removable only in the locked position. Wooden Furniture Locks are suitable for drawers and cupboards and are keyed different. Rim Locks are a more stylish lock for drawers, cabinets and hinged doors. They offer an above-average security for its type with 500 key combinations. The 2.5mm steel locking bolt matches to a removable lock cylinder and vertical, right hand, left hand, keyed alike and keyed to differ locking options are all available


In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Furniture Locks - Sprung Bolt

Sprung Bolt Drawer Locks are available for high security applications. They are rim/surface fixing slam shut drawer locks recommended for wooden drawers. For added security, the lock has been anti-drill centred and the key is removable only in the locked positionA Flange Fixing version is available designed specifically for sliding wooden doors. This push lock is ideal for stock cupboards, counter units and wooden display cabinets. The push to lock action saves time in busy retail environments. They offer a good level of security and have an anti-drill centreThe Budget Push lock with Nut Fixing has a disc tumbler mechanism which provides a convenient push to lock, key to open operation. The lock movement is just 45 degrees with the key free in the open position. This lock fits a standard double D mounting hole and is suitable for sliding doors, display cabinets and glass fronted notice boards


In Stock!

  • 3D CAD
  • Technical Data Sheet

Furniture Locks - Flush Cup Board

Cupboard Locks are designed with a Steel cupboard lock with a plastic body. They are suitable for heavy duty applications such as steel cupboards and the rod assembly is made easy thanks to the special fixing plate. The clip on body also aids assembly making this a simple to install part. Also included is a stainless steel dust cap and the locks can be bought for either keyed alike or keyed to differ specifications


In Stock!

  • 3D CAD
  • Technical Data Sheet

Furniture Locks - Heavy Duty Cabinet Lock

Heavy Duty Cabinet Locks have a specialised fixing plate to ensure an easy fixing. The flush design provides a flat surface on the cabinet and along the with the chrome finish this part is very aesthetically pleasing


In Stock!

  • 3D CAD
  • Technical Data Sheet

Pushlock Nut Fixing Locks

Push locks with Nut Fixings have a radial pin tumbler locking mechanism which offers a convenient push to lock, key to open operation. They fit a standard 19mm x 16mm double D hole and are suitable for applications such as sliding doors, display cabinets, security grilles and shutters. They feature enhanced key security and an anti-drill centre


In Stock!

  • 3D CAD
  • Technical Data Sheet
essential solutions
delivered