Menu Search

Swell Latches

In stock

Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Item Code Price range Availability View
£ 2.3921 - £ 3.5587 488 In stock
270201E £ 1.4649 - £ 2.6806 113 In stock
Swell Latch 19.5 mm Black PA6 GFR30

270202E

Price Range
£ 3.5587 - £ 2.3921

Stock Levels
488 In stock
Attributes
  • Bushing Material
    SBR
  • Handle Material
    PA6 GFR30
  • Minimum Compatible Frame Thickness
    3.2 mm
  • Maximum Compatible Frame Thickness
    4.8 mm
  • Handle Width
    17.0 mm
Swell Latch 13.5 mm Black Polyamide

270201E

Price Range
£ 2.6806 - £ 1.4649

Stock Levels
113 In stock
Attributes
  • Bushing Material
    Rubber
  • Handle Material
    Polyamide
  • Minimum Compatible Frame Thickness
    3.2 mm
  • Maximum Compatible Frame Thickness
    3.2 mm
  • Handle Width
    12.0 mm