Quarter Turn Slam Shut Latch

Item Code: 1601115002E
This latch has a mounting hole size of 22.2 x 20.2 mm and a grip range of 18.5 mm.


Replaces Item No.(s): Essentra 468499

In Stock!

Description
Quantity
Unit Price
Options
Grip Range
:
18.5 mm
Material
:
Die Cast Zinc
Barrel Length
:
18.5 mm
Compatible Hole Diameter
:
22.2 mm
Type
:
Slam Shut Quarter Turn
Finish
:
Chrome
Colour
:
Chrome
Brand
:
Mesan
Mounting Hole Width
:
20.2 mm
Mounting Hole Length
:
22.2 mm
Compatible Door Thickness Range
:
22.5 mm
Overall Catch Plate Width
:
18.0 mm (0.709 in)
Overall Catch Plate Length
:
33.0 mm
Mounting Hole Dimensions
:
20.2 x 22.2 mm
Standard Pack: 50

Order any quantity

1 : £8.69 50 : £5.24 500 : £5.13 1000 : £5.03
essential solutions
delivered