A Paddle Latch is a recessed release handle, commonly found on enclosure doors and access panels. Sometimes known as a Paddle Lock; they work by simply pulling the release mechanism, the paddle latch bar is retracted and the door can then be opened.
Our Paddle Latches have a locking mechanism, available in Eurokey or Keyed Different. The paddle latch lock cylinder can be opened from the inside by moving the cam, and they are keyed alike with Stainless Steel.The Paddle Lock Latch range is supplied with one key.
Our Locking Paddle Latch offer is available in a choice of body and handle materials, including; Steel and Polyamide (PA). The Steel Paddle Latch range is offered with Black Powder Coating or Zinc Plating, and a choice of Brass or Steel cam material. The PA Paddle Locks are available with a Brass cam.
These push to close Paddle Latch products have either a 'long cam' or a 'slam shut' operation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Width | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 34.4268 - £ 72.0273 | 70 In stock |
4.331 in
110.0 mm
|
|||||||||
01662323E | £ 51.8245 - £ 119.8256 | 25 In stock |
4.331 in
110.0 mm
|
||||||||
01662031E | £ 60.7721 - £ 148.8694 | 6 In stock |
4.331 in
110.0 mm
|
||||||||
£ 48.623 - £ 119.1428 | 29 In stock |
4.331 in
110.0 mm
|
|||||||||
£ 28.4907 - £ 28.9928 | 21 In stock |
5.512 in
140.0 mm
|
|||||||||
016203201E | £ 35.344 - £ 69.7842 | 13 In stock |
4.331 in
110.0 mm
|
||||||||
£ 74.4365 - £ 181.3796 | In production |
4.331 in
110.0 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue