Fixing Ring

Item Code: 060A6E
060A6E is made of Steel and has an outside diameter of 63.0 mm.


Replaces Item No.(s): Essentra 468478

In Stock!

Description
Quantity
Unit Price
Options
Outside Diameter
:
63.0 mm
Finish
:
Zinc Plated
Material
:
Steel
Colour
:
Natural
Brand
:
Mesan
Shape (All)
:
Round
Mounting Hole Width
:
20.2 mm
Mounting Hole Length
:
22.2 mm
Accessory Type
:
Spacer
Compatible Hole Size
:
55.0 mm
Overall Diameter
:
63.0 mm
Overall Depth
:
21.5 mm
Inside Diameter
:
48.0 mm
Standard Pack: 50

Order any quantity

1 : £7.43 50 : £4.47 500 : £4.38 1000 : £4.29
essential solutions
delivered