Dust Caps

The Quarter Turn lock range is supplied with a range of accessories including dust caps. These are supplied to prevent dust particles from clogging up a lock. They are suitable for all locks with a 20.2 x 22.2 fixing hole


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Full Material
:
Polyurethane
Material
:
PU
Base Depth
:
6.0 mm
Base Outside Diameter
:
36.0 mm
Brand
:
Mesan
Hole Diameter
:
20.5 mm
Standard Pack: 100

Order any quantity

1 : £2.02 50 : £1.23 100 : £1.19 500 : £1.17 1000 : £1.14 For large quantities click 'Request Quote'

In Stock!

Full Material
:
Polyurethane
Material
:
PU
Base Depth
:
6.0 mm
Base Outside Diameter
:
36.0 mm
Brand
:
Mesan
Hole Diameter
:
20.5 mm
Standard Pack: 100

Order any quantity

Please contact Customer Services for more information
essential solutions
delivered