NEW Adjustable Compression Latches

Item Code: 0405403702001E
  • Used for cabinets that require better sealing under vibrating conditions
  • 6mm of compression
  • Wide grip range with adjustable screw
  • Noise isolation
  • Different drivers/cams available
  • The lock has been tested according to the DIN EN 61373 Category 1-B for vibration and shock
  • Working Temprature Range: -50/+80 C
  • Max load capacity: 562 N

In Stock!

Description
Quantity
Unit Price
Options
Head Style
:
7 mm triangle
Grip Range
:
24.0 - 62.0 mm
Full Material
:
Stainless Steel AISI 316
Finish
:
Matt
Latch Style
:
Right hand
Mounting Hole Dimensions
:
22.2 x 20.2 mm
Body Diameter
:
30.0 mm
Key Type
:
7 mm triangle
Colour
:
Silver
Mounting Hole Width
:
20.2 mm
Mounting Hole Length
:
22.2 mm
Maximum Compression
:
6.0 mm
Standard Pack: 50

Order any quantity

1 : £67.63 50 : £42.27 150 : £41.43
essential solutions
delivered