Handle Turn Cam Latches - L Handle

Item Code: 111110534E
This item has a Handle Type of L-Handle with a Locking style


Replaces Item No.(s): Essentra 491515

In Stock!

Description
Quantity
Unit Price
Options
Handle Type
:
L-Handle
Locking Type
:
Locking
Finish
:
Chrome
Colour
:
Chrome
Material
:
Die Cast Zinc Alloy
Grip Range
:
24.5 mm
Mounting Hole Dimensions
:
22.2 x 20.2 mm
Handle Length
:
111.0 mm
Body Height
:
37.5 mm
Mounting Hole Shape
:
Round Square
Cam Material
:
Die Cast Zinc Alloy
Latch Material
:
Die Cast Zinc Alloy
Handle Material
:
Die Cast Zinc Alloy
Full Material
:
Die Cast Zinc Alloy
Brand
:
Mesan
Mounting Hole Width
:
20.2 mm
Mounting Hole Length
:
22.2 mm
Handle Height
:
13.0 mm
Body Center to Keeper Frame Distance
:
45.0 mm
Keying
:
Keyed Alike
Standard Pack: 25

Order any quantity

1 : £22.14 25 : £13.82 250 : £13.55 500 : £13.27
essential solutions
delivered