Menu Search

Threaded Plastics Quarter Turn Latches

In stock

Quarter Turn Latches with Spring are made from Polyamide that is 30% glass-fibre reinforced. It is a lightweight alternative to our range of Die-Cast Zinc Alloy Quarter Turn Latches.

The range features a choice of locking options, with head styles including; 5mm Double Bit, 8mm Square, 8mm Triangle and Slotted.

The latches are supplied with a metal lock nut, but a plastic lock nut can be purchased separately.

  • Seals to IP65 standard
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Key Type Grip Length View
£ 4.3263 - £ 8.273 30 In stock
8.0 mm Square Key
18.5 mm
060204291E £ 4.3263 - £ 8.273 400 In stock
Slotted Key
24.5 mm
060201591E £ 4.3263 - £ 8.273 682 In stock
5.0 mm Double Bit Key
24.5 mm
060201593E £ 4.3263 - £ 8.273 497 In stock
5.0 mm Double Bit Key
18.5 mm
£ 4.3263 - £ 8.273 385 In stock
Slotted Key
22.5 mm
£ 4.3263 - £ 8.273 6517 In stock
8.0 mm Triangle Key
18.5 mm
£ 4.3263 - £ 8.273 41 In stock
8.0 mm Square Key
22.5 mm
£ 4.3263 - £ 8.273 40 In stock
8.0 mm Square Key
18.5 mm
£ 4.3263 - £ 8.273 20 In stock
8.0 mm Square Key
24.5 mm
£ 4.3263 - £ 8.273 46 In stock
Slotted Key
18.5 mm
£ 4.3263 - £ 8.273 380 In stock
8.0 mm Triangle Key
24.5 mm
£ 4.3263 - £ 8.273 37 In stock
8.0 mm Triangle Key
22.5 mm
£ 4.3263 - £ 8.273 170 In stock
8.0 mm Triangle Key
18.5 mm
060201590E £ 4.3263 - £ 8.273 1126 In stock
5.0 mm Double Bit Key
18.5 mm
060201592E £ 4.3263 - £ 8.273 115 In stock
5.0 mm Double Bit Key
22.5 mm
£ 4.3263 - £ 8.273 712 In stock
Slotted Key
18.5 mm
Key Latch 8.0 mm Square Key 18.5 mm Black

060202890E

Price Range
£ 8.273 - £ 4.3263

Stock Levels
30 In stock
Attributes
  • Colour
    Black
  • Latch Material
    PA
  • Cam Material
    PA
  • Housing Material
    PA
  • Full Material
    Polyamide 30% Glass Fibre Reinforced
Key Latch Slotted Key 24.5 mm PA Black

060204291E

Price Range
£ 8.273 - £ 4.3263

Stock Levels
400 In stock
Attributes
  • Colour
    Black
  • Latch Material
    PA
  • Cam Material
    PA
  • Housing Material
    PA
  • Full Material
    Polyamide 30% Glass Fibre Reinforced
Key Latch 5.0 mm Double Bit Key 24.5 mm PA Black

060201591E

Price Range
£ 8.273 - £ 4.3263

Stock Levels
682 In stock
Attributes
  • Colour
    Black
  • Latch Material
    PA
  • Cam Material
    PA
  • Housing Material
    PA
  • Full Material
    Polyamide 30% Glass Fibre Reinforced
Key Latch 5.0 mm Double Bit Key 18.5 mm Black

060201593E

Price Range
£ 8.273 - £ 4.3263

Stock Levels
497 In stock
Attributes
  • Colour
    Black
  • Latch Material
    PA
  • Cam Material
    PA
  • Housing Material
    PA
  • Full Material
    Polyamide 30% Glass Fibre Reinforced
Key Latch Slotted Key 22.5 mm PA Black

060204292E

Price Range
£ 8.273 - £ 4.3263

Stock Levels
385 In stock
Attributes
  • Colour
    Black
  • Latch Material
    PA
  • Cam Material
    PA
  • Housing Material
    PA
  • Full Material
    Polyamide 30% Glass Fibre Reinforced
Key Latch 8.0 mm Triangle Key 18.5 mm PA Black

060203890E

Price Range
£ 8.273 - £ 4.3263

Stock Levels
6517 In stock
Attributes
  • Colour
    Black
  • Latch Material
    PA
  • Cam Material
    PA
  • Housing Material
    PA
  • Full Material
    Polyamide 30% Glass Fibre Reinforced
Key Latch 8.0 mm Square Key 22.5 mm Black

060202892E

Price Range
£ 8.273 - £ 4.3263

Stock Levels
41 In stock
Attributes
  • Colour
    Black
  • Latch Material
    PA
  • Cam Material
    PA
  • Housing Material
    PA
  • Full Material
    Polyamide 30% Glass Fibre Reinforced
Key Latch 8.0 mm Square Key 18.5 mm Black

060202893E

Price Range
£ 8.273 - £ 4.3263

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Latch Material
    PA
  • Cam Material
    PA
  • Housing Material
    PA
  • Full Material
    Polyamide 30% Glass Fibre Reinforced
Key Latch 8.0 mm Square Key 24.5 mm Black

060202891E

Price Range
£ 8.273 - £ 4.3263

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Latch Material
    PA
  • Cam Material
    PA
  • Housing Material
    PA
  • Full Material
    Polyamide 30% Glass Fibre Reinforced
Key Latch Slotted Key 18.5 mm PA Black

060204293E

Price Range
£ 8.273 - £ 4.3263

Stock Levels
46 In stock
Attributes
  • Colour
    Black
  • Latch Material
    PA
  • Cam Material
    PA
  • Housing Material
    PA
  • Full Material
    Polyamide 30% Glass Fibre Reinforced
Key Latch 8.0 mm Triangle Key 24.5 mm PA Black

060203891E

Price Range
£ 8.273 - £ 4.3263

Stock Levels
380 In stock
Attributes
  • Colour
    Black
  • Latch Material
    PA
  • Cam Material
    PA
  • Housing Material
    PA
  • Full Material
    Polyamide 30% Glass Fibre Reinforced
Quarter Turn Latch 8.0 mm Triangle Key 22.5 mm PA Black

060203892E

Price Range
£ 8.273 - £ 4.3263

Stock Levels
37 In stock
Attributes
  • Colour
    Black
  • Latch Material
    PA
  • Cam Material
    PA
  • Housing Material
    PA
  • Full Material
    Polyamide 30% Glass Fibre Reinforced
Quarter Turn Latch 8.0 mm Triangle Key 18.5 mm PA Black

060203893E

Price Range
£ 8.273 - £ 4.3263

Stock Levels
170 In stock
Attributes
  • Colour
    Black
  • Latch Material
    PA
  • Cam Material
    PA
  • Housing Material
    PA
  • Full Material
    Polyamide 30% Glass Fibre Reinforced
Key Latch 5.0 mm Double Bit Key 18.5 mm Black

060201590E

Price Range
£ 8.273 - £ 4.3263

Stock Levels
1126 In stock
Attributes
  • Colour
    Black
  • Latch Material
    PA
  • Cam Material
    PA
  • Housing Material
    PA
  • Full Material
    Polyamide 30% Glass Fibre Reinforced
Key Latch 5.0 mm Double Bit Key 22.5 mm Black

060201592E

Price Range
£ 8.273 - £ 4.3263

Stock Levels
115 In stock
Attributes
  • Colour
    Black
  • Latch Material
    PA
  • Cam Material
    PA
  • Housing Material
    PA
  • Full Material
    Polyamide 30% Glass Fibre Reinforced
Key Latch Slotted Key 18.5 mm PA Black

060204290E

Price Range
£ 8.273 - £ 4.3263

Stock Levels
712 In stock
Attributes
  • Colour
    Black
  • Latch Material
    PA
  • Cam Material
    PA
  • Housing Material
    PA
  • Full Material
    Polyamide 30% Glass Fibre Reinforced