Menu Search

Quarter Turn Spring Latches

In stock

Quarter Turn Latches with spring are ideal for use on electrical cabinets and enclosures. Seven head styles and six grip ranges are available, as well as two material options (stainless steel and die cast zinc alloy), in a choice of finishes. The variations are wide ranging for this product.

  • IP65 rated
  • Finishes include; stainless steel, black powder coated or chrome plated..

Customers might also be interested in our range of O-ring Seals, available to purchase separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Maximum Grip Finish Material Key Type View
£ 14.6214 - £ 36.2181 In production
24.5 mm
Chrome Plated
Stainless Steel
5.0 mm Double Bit Key
£ 14.6214 - £ 36.2181 In production
24.5 mm
Chrome Plated
Stainless Steel
5.0 mm Double Bit Key
£ 14.6214 - £ 36.2181 In production
18.5 mm
Chrome Plated
Stainless Steel
7.0 mm Triangle Key
£ 14.6214 - £ 36.2181 In production
28.5 mm
Chrome Plated
Stainless Steel
5.0 mm Double Bit Key
£ 14.6214 - £ 36.2181 In production
28.5 mm
Chrome Plated
Stainless Steel
7.0 mm Triangle Key
£ 14.6214 - £ 36.2181 In production
24.5 mm
Chrome Plated
Stainless Steel
7.0 mm Triangle Key
£ 14.6214 - £ 36.2181 In production
24.5 mm
Chrome Plated
Stainless Steel
7.0 mm Triangle Key
£ 14.6214 - £ 36.2181 In production
18.5 mm
Chrome Plated
Stainless Steel
5.0 mm Double Bit Key
£ 14.6214 - £ 36.2181 In production
18.5 mm
Chrome Plated
Stainless Steel
7.0 mm Triangle Key
£ 14.6214 - £ 36.2181 In production
18.5 mm
Chrome Plated
Stainless Steel
5.0 mm Double Bit Key
£ 14.6214 - £ 36.2181 In production
28.5 mm
Chrome Plated
Stainless Steel
5.0 mm Double Bit Key
£ 14.6214 - £ 36.2181 In production
28.5 mm
Chrome Plated
Stainless Steel
7.0 mm Triangle Key
£ 6.0788 - £ 11.3696 In production
26.5 mm
Chrome Plated
Die Cast Zinc Alloy
5.0 mm Double Bit Key
£ 2.8751 - £ 5.9812 50 In stock
18.5 mm
Black Powder Coated
Die Cast Zinc Alloy
3.0 mm Double Bit Key
£ 6.0788 - £ 11.3696 64 In stock
28.5 mm
Chrome Plated
Die Cast Zinc Alloy
5.0 mm Double Bit Key
£ 2.8751 - £ 5.9812 46 In stock
18.5 mm
Black Powder Coated
Die Cast Zinc Alloy
8.0 mm Triangle Key
In production
24.5 mm
Black Powder Coated
Die Cast Zinc Alloy
Slotted Key
£ 2.8751 - £ 5.9812 77 In stock
24.5 mm
Black Powder Coated
Die Cast Zinc Alloy
8.0 mm Square Key
£ 2.8751 - £ 5.9812 In production
26.5 mm
Black Powder Coated
Die Cast Zinc Alloy
8.0 mm Triangle Key
£ 31.4756 - £ 235.404 60 In stock
24.5 mm
Stainless Steel
Zinc Alloy
Keyed To Differ
  • of 2
Quarter Turn Spring Latch 24.5 mm 5.0 mm Double Bit Key

1060401534001E

Price Range
£ 36.2181 - £ 14.6214

Stock Levels
In production
Attributes
  • Finish
    Chrome Plated
  • Material
    Stainless Steel
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter-Turn with Spring
  • Head Style
    5.0 mm Double Bit
Quarter Turn Spring Latch 24.5 mm 5.0 mm Double Bit Key

1060401534002E

Price Range
£ 36.2181 - £ 14.6214

Stock Levels
In production
Attributes
  • Finish
    Chrome Plated
  • Material
    Stainless Steel
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter-Turn with Spring
  • Head Style
    5.0 mm Double Bit
Quarter Turn Spring Latch 18.5 mm 7.0 mm Triangle Key

1060403740001E

Price Range
£ 36.2181 - £ 14.6214

Stock Levels
In production
Attributes
  • Finish
    Chrome Plated
  • Material
    Stainless Steel
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter-Turn with Spring
  • Head Style
    7.0 mm Triangle
Quarter Turn Spring Latch 28.5 mm 5.0 mm Double Bit Key

1060401547002E

Price Range
£ 36.2181 - £ 14.6214

Stock Levels
In production
Attributes
  • Finish
    Chrome Plated
  • Material
    Stainless Steel
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter-Turn with Spring
  • Head Style
    5.0 mm Double Bit
Quarter Turn Spring Latch 28.5 mm 7.0 mm Triangle Key

1060403747001E

Price Range
£ 36.2181 - £ 14.6214

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Material
    Stainless Steel
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter-Turn with Spring
Quarter Turn Spring Latch 24.5 mm 7.0 mm Triangle Key

1060403734002E

Price Range
£ 36.2181 - £ 14.6214

Stock Levels
In production
Attributes
  • Finish
    Chrome Plated
  • Material
    Stainless Steel
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter-Turn with Spring
  • Head Style
    7.0 mm Triangle
Quarter Turn Spring Latch 24.5 mm 7.0 mm Triangle Key

1060403734001E

Price Range
£ 36.2181 - £ 14.6214

Stock Levels
In production
Attributes
  • Finish
    Chrome Plated
  • Material
    Stainless Steel
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter-Turn with Spring
  • Head Style
    7.0 mm Triangle
Quarter Turn Spring Latch 18.5 mm 5.0 mm Double Bit Key

1060401540001E

Price Range
£ 36.2181 - £ 14.6214

Stock Levels
In production
Attributes
  • Finish
    Chrome Plated
  • Material
    Stainless Steel
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter-Turn with Spring
  • Head Style
    5.0 mm Double Bit
Quarter Turn Spring Latch 18.5 mm 7.0 mm Triangle Key

1060403740002E

Price Range
£ 36.2181 - £ 14.6214

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Material
    Stainless Steel
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter-Turn with Spring
Quarter Turn Spring Latch 18.5 mm 5.0 mm Double Bit Key

1060401540002E

Price Range
£ 36.2181 - £ 14.6214

Stock Levels
In production
Attributes
  • Finish
    Chrome Plated
  • Material
    Stainless Steel
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter-Turn with Spring
  • Head Style
    5.0 mm Double Bit
Quarter Turn Spring Latch 28.5 mm 5.0 mm Double Bit Key

1060401547001E

Price Range
£ 36.2181 - £ 14.6214

Stock Levels
In production
Attributes
  • Finish
    Chrome Plated
  • Material
    Stainless Steel
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter-Turn with Spring
  • Head Style
    5.0 mm Double Bit
Quarter Turn Spring Latch 28.5 mm 7.0 mm Triangle Key

1060403747002E

Price Range
£ 36.2181 - £ 14.6214

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Material
    Stainless Steel
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter-Turn with Spring
Quarter Turn Spring Latch 26.5 mm 5.0 mm Double Bit Key

060111536E

Price Range
£ 11.3696 - £ 6.0788

Stock Levels
In production
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter Turn with Spring
Quarter Turn Spring Latch 18.5 mm 3.0 mm Double Bit Key

360121330

Price Range
£ 5.9812 - £ 2.8751

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter-Turn with Spring
Quarter Turn Spring Latch 28.5 mm 5.0 mm Double Bit Key

060111547E

Price Range
£ 11.3696 - £ 6.0788

Stock Levels
64 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter Turn with Spring
Quarter Turn Spring Latch 18.5 mm 8.0 mm Triangle Key

360123830

Price Range
£ 5.9812 - £ 2.8751

Stock Levels
46 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter Turn with Spring
Quarter Turn Spring Latch 24.5 mm Slotted Key

360124234


Stock Levels
In production
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter Turn with Spring
Quarter Turn Spring Latch 24.5 mm 8.0 mm Square Key

360122834

Price Range
£ 5.9812 - £ 2.8751

Stock Levels
77 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter-Turn with Spring
Quarter Turn Spring Latch 26.5 mm 8.0 mm Triangle Key

360123836

Price Range
£ 5.9812 - £ 2.8751

Stock Levels
In production
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter-Turn with Spring
Key Latch Keyed To Differ 45.0 mm Zinc Alloy

4604034E

Price Range
£ 235.404 - £ 31.4756

Stock Levels
60 In stock
Attributes
  • Colour
    Natural
  • Finish
    Stainless Steel
  • Material
    Zinc Alloy
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Cam Latch
Quarter Turn Spring Latch 8.5 mm 8.0 mm Triangle Key

360123860

Price Range
£ 5.9812 - £ 2.8751

Stock Levels
In production
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter-Turn with Spring
Quarter Turn Spring Latch 28.5 mm Slotted Key

360114247

Price Range
£ 6.3919 - £ 3.0804

Stock Levels
2 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter-Turn with Spring
Quarter Turn Spring Latch 18.5 mm 8.0 mm Square Key

360112830

Price Range
£ 6.3919 - £ 3.0804

Stock Levels
In production
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter-Turn with Spring
Quarter Turn Latch 5.0 mm Double Bit Key 24.5 mm Zinc Alloy

060111534E

Price Range
£ 11.3696 - £ 6.0788

Stock Levels
210 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter-Turn with Spring
Quarter Turn Spring Latch 14.5 mm 5.0 mm Double Bit Key

060111538E

Price Range
£ 11.3696 - £ 6.0788

Stock Levels
23 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Handle Type
    Driver Tool Operated Handle
  • Latch Style
    Quarter Turn with Spring