Inspection Windows

Inspection Windows allow counters, dials, and instruments to be viewed from outside the enclosure. The supplied sealing O-Ring prevents dirt and moisture from entering machinery through the viewing window application.

In Stock!

Free sample available
Refine By Clear Filters

Viewable Screen Length

Overall Length

Overall Thickness

Overall Width


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Viewable Screen Length
:
158.0 mm
Material
:
ABS
Overall Length
:
117.0 mm
Overall Thickness
:
11.0 mm
Overall Width
:
117.0 mm
Frame Thickness
:
7.0 mm
Mounting Hole Diameter
:
2.9 mm
Full Material
:
Acrylonitrile-butadiene-styrene
Standard Pack: 10

Order any quantity

1 : £9.53 10 : £5.73 100 : £5.45 200 : £5.16 For large quantities click 'Request Quote'

In Stock!

Viewable Screen Length
:
92.0 mm
Material
:
ABS
Overall Length
:
190.0 mm
Overall Thickness
:
10.0 mm
Overall Width
:
150.0 mm
Frame Thickness
:
7.0 mm
Mounting Hole Diameter
:
2.9 mm
Full Material
:
Acrylonitrile-butadiene-styrene
Standard Pack: 10

Order any quantity

1 : £10.30 10 : £6.20 100 : £5.88 200 : £5.59 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America