Steel Weld On Hinges - with a Brass pin

Item Code: 1284783
These Steel Weld On Hinges have an overall length of 70.0 mm and an overall diameter of 11.5 mm


Replaces Item No.(s): 493500

In Production!

Description
Quantity
Unit Price
Options
Material
:
Steel
Overall Length
:
70.0 mm
Overall Width
:
13.2 mm
Overall Diameter
:
11.5 mm
Pin Diameter
:
6.0 mm
Pin Material
:
Brass
Washer Material
:
Brass
Standard Pack: 25

Order any quantity

Please contact Customer Services for more information
essential solutions
delivered