Menu Search

Weld On Hinges - Bullet

In stock

Weld On Bullet Hinges, or simply Bullet Hinges, are versatile lift-off hinges with a very simple design. These welding hinges provide a compact and strong method to attach metal doors to metal frames that's also aesthetically pleasing.

Weldable bullet hinges are an ideal choice for narrow frames where other hinge types take up too much space. They are also known as weld on barrel hinges, and are a type of welding hinge that is stylish, yet robust - suitable for an array of applications. Our range features weld on hinges made from aluminium, steel and stainless steel. With brass, steel or stainless steel pin and washer options.

  • Available with or without grease nipple.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Diameter Overall Length Material Overall Width View
£ 2.4096 - £ 5.0057 5765 In stock
8.0 mm
13.0 mm
80.0 mm
Steel
15.5 mm
£ 5.3668 - £ 11.2437 4 In stock
10.0 mm
16.0 mm
100.0 mm
Steel
19.6 mm
£ 1.4375 - £ 3.7479 486 In stock
5.0 mm
8.0 mm
50.0 mm
Steel
10.0 mm
£ 1.4923 - £ 4.0302 36 In stock
5.0 mm
8.0 mm
40.0 mm
Steel
10.0 mm
£ 6.1335 - £ 12.8609 314 In stock
10.0 mm
16.0 mm
120.0 mm
Steel
19.6 mm
£ 4.6823 - £ 12.0651 254 In stock
6.0 mm
10.0 mm
60.0 mm
304 Stainless Steel
11.9 mm
£ 1.5607 - £ 4.0302 In production
6.0 mm
10.0 mm
60.0 mm
Steel
11.9 mm
1349728 £ 4.1894 - £ 8.805 14 In stock
8.0 mm
13.0 mm
80.0 mm
Steel
15.5 mm
1349733 £ 13.4171 - £ 28.135 228 In stock
10.0 mm
16.0 mm
100.0 mm
304 Stainless Steel
19.6 mm
£ 8.6253 - £ 18.0978 281 In stock
13.0 mm
20.0 mm
180.0 mm
Steel
25.4 mm
£ 1.9167 - £ 5.0057 1273 In stock
6.0 mm
11.5 mm
70.0 mm
Steel
13.2 mm
£ 7.0919 - £ 12.3732 604 In stock
10.0 mm
16.0 mm
120.0 mm
Aluminium
19.6 mm
£ 1.4649 - £ 3.0291 43 In stock
5.0 mm
8.0 mm
40.0 mm
Steel
10.0 mm
1349727 £ 6.9824 - £ 15.0429 375 In stock
13.0 mm
20.0 mm
150.0 mm
Steel
25.4 mm
£ 7.2014 - £ 15.0429 675 In stock
8.0 mm
13.0 mm
80.0 mm
304 Stainless Steel
15.5 mm
£ 4.3126 - £ 9.036 157 In stock
10.0 mm
16.0 mm
120.0 mm
Steel
19.6 mm
£ 1.725 - £ 4.518 179 In stock
6.0 mm
10.0 mm
60.0 mm
Steel
11.9 mm
£ 11.3361 - £ 23.1035 46 In stock
13.0 mm
20.0 mm
180.0 mm
Steel
25.4 mm
£ 4.2852 - £ 8.805 1415 In stock
6.0 mm
10.0 mm
60.0 mm
Aluminium
11.9 mm
£ 9.5837 - £ 20.1001 969 In stock
13.0 mm
20.0 mm
150.0 mm
Steel
25.4 mm
  • of 2
Weld On Hinge 80.0 mm 13.0 mm Steel

1349725

Price Range
£ 5.0057 - £ 2.4096

Stock Levels
5765 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    15.5 mm
  • Pin Diameter
    8.0 mm
  • Body Material
    Steel
Weld On Hinge 100.0 mm 16.0 mm Steel

1349729

Price Range
£ 11.2437 - £ 5.3668

Stock Levels
4 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Body Material
    Steel
Weld On Hinge 50.0 mm 8.0 mm Steel

1349735

Price Range
£ 3.7479 - £ 1.4375

Stock Levels
486 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    10.0 mm
  • Pin Diameter
    5.0 mm
  • Body Material
    Steel
Weld On Hinge 40.0 mm 8.0 mm Steel

1349739

Price Range
£ 4.0302 - £ 1.4923

Stock Levels
36 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    10.0 mm
  • Pin Diameter
    5.0 mm
  • Body Material
    Steel
Weld On Hinge 120.0 mm 16.0 mm Steel

1349743

Price Range
£ 12.8609 - £ 6.1335

Stock Levels
314 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Body Material
    Steel
Weld On Hinge 60.0 mm 10.0 mm 304 Stainless Steel

1349748

Price Range
£ 12.0651 - £ 4.6823

Stock Levels
254 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    11.9 mm
  • Pin Diameter
    6.0 mm
  • Body Material
    Stainless Steel
Weld On Hinge 60.0 mm 10.0 mm Steel

1349724

Price Range
£ 4.0302 - £ 1.5607

Stock Levels
In production
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    11.9 mm
  • Pin Diameter
    6.0 mm
  • Body Material
    Steel
Weld On Hinge 80.0 mm 13.0 mm Steel

1349728

Price Range
£ 8.805 - £ 4.1894

Stock Levels
14 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    15.5 mm
  • Pin Diameter
    8.0 mm
  • Body Material
    Steel
Weld On Hinge 100.0 mm 16.0 mm 304 Stainless Steel

1349733

Price Range
£ 28.135 - £ 13.4171

Stock Levels
228 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Body Material
    Stainless Steel
Weld On Hinge 180.0 mm 20.0 mm Steel

1349738

Price Range
£ 18.0978 - £ 8.6253

Stock Levels
281 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Overall Width
    25.4 mm
  • Pin Diameter
    13.0 mm
  • Body Material
    Steel
Weld On Hinge 70.0 mm 11.5 mm Steel

1349742

Price Range
£ 5.0057 - £ 1.9167

Stock Levels
1273 In stock
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Overall Width
    13.2 mm
  • Pin Diameter
    6.0 mm
  • Body Material
    Steel
Weld On Hinge 120.0 mm 16.0 mm Aluminium

1349747

Price Range
£ 12.3732 - £ 7.0919

Stock Levels
604 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Body Material
    Aluminium
Weld On Hinge 40.0 mm 8.0 mm Steel

1349723

Price Range
£ 3.0291 - £ 1.4649

Stock Levels
43 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    10.0 mm
  • Pin Diameter
    5.0 mm
  • Body Material
    Steel
Weld On Hinge 150.0 mm 20.0 mm Steel

1349727

Price Range
£ 15.0429 - £ 6.9824

Stock Levels
375 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Overall Width
    25.4 mm
  • Pin Diameter
    13.0 mm
  • Body Material
    Steel
Weld On Hinge 80.0 mm 13.0 mm 304 Stainless Steel

1349732

Price Range
£ 15.0429 - £ 7.2014

Stock Levels
675 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    15.5 mm
  • Pin Diameter
    8.0 mm
  • Body Material
    Stainless Steel
Weld On Hinge 120.0 mm 16.0 mm Steel

1349737

Price Range
£ 9.036 - £ 4.3126

Stock Levels
157 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Body Material
    Steel
Weld On Hinge 60.0 mm 10.0 mm Steel

1349741

Price Range
£ 4.518 - £ 1.725

Stock Levels
179 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    11.9 mm
  • Pin Diameter
    6.0 mm
  • Body Material
    Steel
Weld On Hinge 180.0 mm 20.0 mm Steel

1349745

Price Range
£ 23.1035 - £ 11.3361

Stock Levels
46 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Overall Width
    25.4 mm
  • Pin Diameter
    13.0 mm
  • Body Material
    Steel
Weld On Hinge 60.0 mm 10.0 mm Aluminium

1349730

Price Range
£ 8.805 - £ 4.2852

Stock Levels
1415 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    11.9 mm
  • Pin Diameter
    6.0 mm
  • Body Material
    Aluminium
Weld On Hinge 150.0 mm 20.0 mm Steel

1349744

Price Range
£ 20.1001 - £ 9.5837

Stock Levels
969 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Overall Width
    25.4 mm
  • Pin Diameter
    13.0 mm
  • Body Material
    Steel
Weld On Hinge 120.0 mm 16.0 mm 304 Stainless Steel

1349749

Price Range
£ 39.1477 - £ 18.6882

Stock Levels
164 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Body Material
    Stainless Steel
Weld On Hinge 70.0 mm 11.5 mm Steel

1349736

Price Range
£ 4.2356 - £ 1.6155

Stock Levels
24 In stock
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Overall Width
    13.2 mm
  • Pin Diameter
    6.0 mm
  • Body Material
    Steel
Weld On Hinge 50.0 mm 8.0 mm Steel

1349740

Price Range
£ 4.2356 - £ 1.6155

Stock Levels
1879 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    10.0 mm
  • Pin Diameter
    5.0 mm
  • Body Material
    Steel
Weld On Hinge 100.0 mm 16.0 mm Steel

1349726

Price Range
£ 7.8295 - £ 3.7376

Stock Levels
434 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Body Material
    Steel
Weld On Hinge 80.0 mm 13.0 mm Aluminium

1349731

Price Range
£ 13.5797 - £ 6.4758

Stock Levels
303 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    15.5 mm
  • Pin Diameter
    8.0 mm
  • Body Material
    Aluminium
Weld On Hinge 60.0 mm 10.0 mm Stainless Steel

1501189

Price Range
£ 31.9913 - £ 14.5631

Stock Levels
37 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    12.0 mm
  • Pin Diameter
    6.0 mm
  • Body Material
    304 Stainless Steel