NEW Metal Piano Hinge: Overall Length: 1020.0 mm; Hinge Type: Undrilled; Overall Width: 40.0 mm; Leaf Thickness: 0.8 mm

Item Code: 1330677
These 1020.0 mm Undrilled Metal Piano Hinges have an overall width of 40.0 mm and a leaf thickness of 0.8 mm


In Stock!

Description
Quantity
Unit Price
Options
Hinge Type
:
Undrilled
Material
:
Steel
Overall Width
:
40.0 mm
Overall Length
:
1020.0 mm
Leaf Thickness
:
0.8 mm
Standard Pack: 2

Buy in multiples of: 2

2 : £5.91
essential solutions
delivered