NEW Leaf Hinges - Threaded Stud Mount

Item Code: 71220E
  • Lock can also be used as hinge
  • Door can be completely removed by unlocking the both products

In Stock!

Description
Quantity
Unit Price
Options
Leaf Shape
:
Semi-circle
Material
:
Polyamide
Overall Length
:
78.6 mm
Overall Width
:
97.0 mm
Overall Thickness
:
24.0 mm
Standard Pack: 25

Buy in multiples of: 25

25 : £7.46 125 : £7.31
essential solutions
delivered