Folding 90 degree Mount Lid Stays

Item Code: 07940202002E
07940202002E


Replaces Item No.(s): Essentra 493423

In Stock!

Description
Quantity
Unit Price
Options
Action Type
:
Folding
Mounting Orientation
:
Left-Handed
Full Material
:
Stainless Steel
Base Height
:
12.5 mm
Finish
:
Polished
Material
:
Stainless Steel
Colour
:
Natural
Brand
:
Mesan
Open Position Radius
:
202.0 mm
Support Type
:
Left-Handed
Distance Between Fixing Holes
:
22.0 mm
Base Length
:
35.0 mm
Orientation
:
Left-Handed
Thickness
:
2.5 mm
Mounting Hole Diameter
:
5.4 mm
Standard Pack: 1

Buy in multiples of: 1

1 : £17.81
essential solutions
delivered