Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Key Type | Grip Length | Grip Range | Maximum Compatible Door Thickness | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 4.4396 - £ 13.4172 | 200 In stock |
3.0 mm Double Bit Key
|
2.598 in
66.0 mm
|
2.598 in
66.0 mm
|
1.969 in
50.0 mm
|
||||||
£ 4.094 - £ 12.3668 | 116 In stock |
8.0 mm Triangle Key
|
2.126 in
54.0 mm
|
2.126 in
54.0 mm
|
1.575 in
40.0 mm
|
||||||
£ 3.5357 - £ 10.6721 | In production |
8.0 mm Triangle Key
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
||||||
£ 4.4396 - £ 13.4172 | 47 In stock |
3.0 mm Double Bit Key
|
2.756 in
70.0 mm
|
2.756 in
70.0 mm
|
1.969 in
50.0 mm
|
||||||
£ 4.094 - £ 12.3668 | In production |
3.0 mm Double Bit Key
|
2.126 in
54.0 mm
|
2.126 in
54.0 mm
|
1.575 in
40.0 mm
|
||||||
£ 4.094 - £ 12.3668 | 133 In stock |
8.0 mm Square Key
|
2.126 in
54.0 mm
|
2.126 in
54.0 mm
|
1.575 in
40.0 mm
|
||||||
£ 4.4396 - £ 13.4172 | 44 In stock |
8.0 mm Triangle Key
|
2.598 in
66.0 mm
|
2.598 in
66.0 mm
|
1.969 in
50.0 mm
|
||||||
£ 4.4396 - £ 13.4172 | 52 In stock |
8.0 mm Square Key
|
2.756 in
70.0 mm
|
2.756 in
70.0 mm
|
1.969 in
50.0 mm
|
||||||
£ 4.094 - £ 12.3668 | 50 In stock |
8.0 mm Square Key
|
2.205 in
56.0 mm
|
2.205 in
56.0 mm
|
1.575 in
40.0 mm
|
||||||
£ 14.2386 - £ 26.6216 | 80 In stock |
5.0 mm Double Bit Key
|
1.575 in
40.0 mm
|
2.362 in
60.0 mm
|
1.969 in
50.0 mm
|
||||||
£ 13.0064 - £ 24.2799 | 149 In stock |
5.0 mm Double Bit Key
|
2.165 in
55.0 mm
|
2.205 in
56.0 mm
|
1.575 in
40.0 mm
|
||||||
£ 4.4396 - £ 13.4172 | 42 In stock |
8.0 mm Square Key
|
2.598 in
66.0 mm
|
2.598 in
66.0 mm
|
1.969 in
50.0 mm
|
||||||
£ 3.5357 - £ 10.6721 | 35 In stock |
8.0 mm Triangle Key
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
0.787 in
20.0 mm
|
||||||
£ 10.9664 - £ 20.5362 | 453 In stock |
5.0 mm Double Bit Key
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
0.787 in
20.0 mm
|
||||||
£ 3.8148 - £ 11.5265 | In production |
8.0 mm Square Key
|
1.339 in
34.0 mm
|
1.732 in
44.0 mm
|
0.787 in
20.0 mm
|
||||||
£ 11.9933 - £ 22.4157 | 707 In stock |
5.0 mm Double Bit Key
|
1.732 in
44.0 mm
|
1.732 in
44.0 mm
|
1.181 in
30.0 mm
|
||||||
£ 13.0064 - £ 24.2799 | 120 In stock |
5.0 mm Double Bit Key
|
2.126 in
54.0 mm
|
2.126 in
54.0 mm
|
1.575 in
40.0 mm
|
||||||
06411282030E | £ 3.5357 - £ 10.6721 | In production |
8.0 mm Square Key
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
0.787 in
20.0 mm
|
|||||
£ 3.8148 - £ 11.5265 | 34 In stock |
3.0 mm Double Bit Key
|
1.811 in
46.0 mm
|
1.811 in
46.0 mm
|
1.181 in
30.0 mm
|
||||||
£ 11.9933 - £ 22.4157 | 270 In stock |
5.0 mm Double Bit Key
|
1.811 in
46.0 mm
|
1.811 in
46.0 mm
|
1.181 in
30.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue