Key Stock

Keystock is used to transmit torque from a shaft to a specific component. Size is clearly marked on each bar.

In Stock!

Print Page
Refine By Clear Filters

Overall Length

Overall Height

More OptionsLess Options(16)

Overall Width

More OptionsLess Options(16)

Material

Brand


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Overall Length
:
1 ft (0.3 m)
Overall Height
:
10.0 mm (0.394 in)
Overall Width
:
10.0 mm (0.394 in)
Material
:
Steel
Brand
:
Precision Brand Tool
Finish
:
Bright
Full Material
:
Cold Drawn Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $12.9669 5 : $12.579 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1.0 m (3.281 ft)
Overall Height
:
10.0 mm (0.394 in)
Overall Width
:
10.0 mm (0.394 in)
Material
:
Steel
Finish
:
Bright
Full Material
:
Cold Drawn Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $48.1088 5 : $46.9589 For large quantities click 'Request Quote'

In Production!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
12.0 mm (0.472 in)
Overall Width
:
12.0 mm (0.472 in)
Material
:
Steel
Brand
:
Precision Brand Tool
Finish
:
Bright
Full Material
:
Cold Drawn Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $18.8678 5 : $18.3239 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
14.0 mm (0.551 in)
Overall Width
:
14.0 mm (0.551 in)
Material
:
Steel
Brand
:
Precision Brand Tool
Finish
:
Bright
Full Material
:
Cold Drawn Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $32.4558 5 : $31.5241 For large quantities click 'Request Quote'

In Production!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
3.0 mm (0.118 in)
Overall Width
:
3.0 mm (0.118 in)
Material
:
Steel
Brand
:
Precision Brand Tool
Finish
:
Plain
Full Material
:
Cold Drawn Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $9.24 5 : $8.9597 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1.0 m (3.281 ft)
Overall Height
:
3.0 mm (0.118 in)
Overall Width
:
3.0 mm (0.118 in)
Material
:
Steel
Finish
:
Plain
Full Material
:
Cold Drawn Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $24.9081 5 : $24.2097 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
4.0 mm (0.157 in)
Overall Width
:
4.0 mm (0.157 in)
Material
:
Steel
Brand
:
Precision Brand Tool
Finish
:
Bright
Full Material
:
Cold Drawn Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $5.2495 5 : $5.0934 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1.0 m (3.281 ft)
Overall Height
:
4.0 mm (0.157 in)
Overall Width
:
4.0 mm (0.157 in)
Material
:
Steel
Finish
:
Bright
Full Material
:
Cold Drawn Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $34.3344 5 : $33.3709 For large quantities click 'Request Quote'

In Production!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
5.0 mm (0.197 in)
Overall Width
:
5.0 mm (0.197 in)
Material
:
Steel
Brand
:
Precision Brand Tool
Finish
:
Bright
Full Material
:
Cold Drawn Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $5.5601 5 : $5.3889 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1.0 m (3.281 ft)
Overall Height
:
5.0 mm (0.197 in)
Overall Width
:
5.0 mm (0.197 in)
Material
:
Steel
Finish
:
Bright
Full Material
:
Cold Drawn Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $29.5198 5 : $28.8214 For large quantities click 'Request Quote'

In Production!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
6.0 mm (0.236 in)
Overall Width
:
6.0 mm (0.236 in)
Material
:
Steel
Brand
:
Precision Brand Tool
Finish
:
Bright
Full Material
:
Cold Drawn Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $6.1812 5 : $5.9949 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1.0 m (3.281 ft)
Overall Height
:
6.0 mm (0.236 in)
Overall Width
:
6.0 mm (0.236 in)
Material
:
Steel
Finish
:
Bright
Full Material
:
Cold Drawn Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $27.3458 5 : $26.6943 For large quantities click 'Request Quote'

In Production!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
8.0 mm (0.315 in)
Overall Width
:
8.0 mm (0.315 in)
Material
:
Steel
Brand
:
Precision Brand Tool
Finish
:
Bright
Full Material
:
Cold Drawn Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $8.9446 5 : $8.6658 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
.125 in (3.2 mm)
Overall Width
:
.125 in (3.2 mm)
Material
:
Steel
Brand
:
Precision Brand Tool
Finish
:
Zinc Plated
Full Material
:
Mild Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $1.9877 5 : $1.9407 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
.125 in (3.2 mm)
Overall Width
:
.125 in (3.2 mm)
Material
:
Stainless Steel
Brand
:
Precision Brand Tool
Finish
:
Plain
Full Material
:
303/304 Stainless Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $8.681 5 : $8.4173 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
.156 in (4 mm)
Overall Width
:
.156 in (4 mm)
Material
:
Steel
Brand
:
Precision Brand Tool
Finish
:
Zinc Plated
Full Material
:
Mild Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $2.4846 5 : $2.4376 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
.188 in (4.8 mm)
Overall Width
:
.188 in (4.8 mm)
Material
:
Steel
Brand
:
Precision Brand Tool
Finish
:
Zinc Plated
Full Material
:
Mild Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $2.0816 5 : $2.0346 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
.188 in (4.8 mm)
Overall Width
:
.188 in (4.8 mm)
Material
:
Stainless Steel
Brand
:
Precision Brand Tool
Finish
:
Plain
Full Material
:
303/304 Stainless Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $8.7279 5 : $8.4795 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
.250 in (6.4 mm)
Overall Width
:
.250 in (6.4 mm)
Material
:
Steel
Brand
:
Precision Brand Tool
Finish
:
Zinc Plated
Full Material
:
Mild Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $2.5785 5 : $2.5316 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
.250 in (6.4 mm)
Overall Width
:
.250 in (6.4 mm)
Material
:
Stainless Steel
Brand
:
Precision Brand Tool
Finish
:
Plain
Full Material
:
303/304 Stainless Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $12.4851 5 : $12.1124 For large quantities click 'Request Quote'

In Production!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
.313 in (8 mm)
Overall Width
:
.313 in (8 mm)
Material
:
Steel
Brand
:
Precision Brand Tool
Finish
:
Zinc Plated
Full Material
:
Mild Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $3.4481 5 : $3.3694 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
.313 in (8 mm)
Overall Width
:
.313 in (8 mm)
Material
:
Stainless Steel
Brand
:
Precision Brand Tool
Finish
:
Plain
Full Material
:
303/304 Stainless Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $25.5611 5 : $24.799 For large quantities click 'Request Quote'

In Production!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
.375 in (9.5 mm)
Overall Width
:
.375 in (9.5 mm)
Material
:
Steel
Brand
:
Precision Brand Tool
Finish
:
Zinc Plated
Full Material
:
Mild Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $4.2238 5 : $4.1466 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
.375 in (9.5 mm)
Overall Width
:
.375 in (9.5 mm)
Material
:
Stainless Steel
Brand
:
Precision Brand Tool
Finish
:
Plain
Full Material
:
303/304 Stainless Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $28.3866 5 : $27.5321 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
.438 in (11.1 mm)
Overall Width
:
.438 in (11.1 mm)
Material
:
Steel
Brand
:
Precision Brand Tool
Finish
:
Zinc Plated
Full Material
:
Zinc-Plated Mild Steel
Standard Pack: 4

Buy in multiples of: 4

4 : $5.4661 5 : $5.3419 For large quantities click 'Request Quote'

In Production!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
.500 in (12.7 mm)
Overall Width
:
.500 in (12.7 mm)
Material
:
Steel
Brand
:
Precision Brand Tool
Finish
:
Zinc Plated
Full Material
:
Mild Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $6.9266 5 : $6.7705 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
.500 in (12.7 mm)
Overall Width
:
.500 in (12.7 mm)
Material
:
Stainless Steel
Brand
:
Precision Brand Tool
Finish
:
Plain
Full Material
:
303/304 Stainless Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $51.9903 5 : $50.4374 For large quantities click 'Request Quote'

In Production!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
.625 in (15.9 mm)
Overall Width
:
.625 in (15.9 mm)
Material
:
Steel
Brand
:
Precision Brand Tool
Finish
:
Zinc Plated
Full Material
:
Mild Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $10.5293 5 : $10.3262 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
.625 in (15.9 mm)
Overall Width
:
.625 in (15.9 mm)
Material
:
Stainless Steel
Brand
:
Precision Brand Tool
Finish
:
Plain
Full Material
:
303/304 Stainless Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $79.8329 5 : $77.5347 For large quantities click 'Request Quote'

In Production!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
.750 in (19.1 mm)
Overall Width
:
.750 in (19.1 mm)
Material
:
Steel
Brand
:
Precision Brand Tool
Finish
:
Zinc Plated
Full Material
:
Mild Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $14.3804 5 : $14.085 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
.940 in (23.9 mm)
Overall Width
:
.094 in (2.4 mm)
Material
:
Steel
Brand
:
Precision Brand Products
Finish
:
Zinc Plated
Full Material
:
Mild Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $6.7705 5 : $6.6312 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
1 ft (0.3 m)
Overall Height
:
1.000 in (25.4 mm)
Overall Width
:
1.000 in (25.4 mm)
Material
:
Steel
Brand
:
Precision Brand Tool
Finish
:
Zinc Plated
Full Material
:
Mild Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $23.3704 5 : $22.8735 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered