Menu Search

LED Light Pipes

In stock

LED Light Pipes transport the light so to the desired area making it a crystal clear. Made in Clear Polycarbonate. They are available with either a flat or domed front shape. They provide ESD protection by isolating the PCB from potential contact.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Item Code Price range Availability Pipe Length Head Shape Hole Diameter Panel Thickness Range Overall Width View
$0.9138 - $1.0962 In production
2.165 in
Flat
0.094 in
0.394 in
$0.6185 - $0.7421 4000 In stock
0.5 in
Flat
0.059 in
0.252 in
$0.7452 - $0.8943 In production
1.028 in
Flat
0.059 in
0.252 in
$0.7452 - $0.8943 In production
1.028 in
Flat
0.094 in
0.394 in
$0.7028 - $0.8432 In production
0.858 in
Flat
0.059 in
0.252 in
$0.6185 - $0.7421 In production
0.5 in
Dome
0.094 in
0.394 in
$0.6185 - $0.7421 23000 In stock
0.5 in
Flat
0.094 in
0.394 in
$0.6609 - $0.7934 In production
0.65 in
Dome
0.094 in
0.394 in
$0.9138 - $1.0962 In production
2.165 in
Dome
0.094 in
0.394 in
$0.6185 - $0.7421 1000 In stock
0.5 in
Dome
0.059 in
0.252 in
$0.7028 - $0.8432 In production
0.858 in
Dome
0.094 in
0.394 in
$0.7452 - $0.8943 In production
1.028 in
Dome
0.094 in
0.394 in
$0.7028 - $0.8432 In production
0.858 in
Dome
0.059 in
0.252 in
$0.6609 - $0.7934 2000 In stock
0.65 in
Flat
0.059 in
0.252 in
$0.6609 - $0.7934 In production
0.65 in
Flat
0.094 in
0.394 in
$0.6609 - $0.7934 3000 In stock
0.65 in
Dome
0.059 in
0.252 in
$0.6609 - $0.7934 4000 In stock
0.591 in
Flat
0.094 in
0.394 in
$0.7028 - $0.8432 In production
0.858 in
Flat
0.094 in
0.394 in
$0.7452 - $0.8943 In production
1.028 in
Dome
0.059 in
0.252 in
LED Light Pipe - 2.4 mm | 0.094 in ; 10.0 mm | 0.394 in

VLP2-F-6

Price Range
$1.0962 - $0.9138

Stock Levels
In production
Attributes
  • Hole Diameter
    0.094 in
  • Hole Spacing Length
    0.295 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in
LED Light Pipe - 1.5 mm | 0.059 in ; 6.4 mm | 0.252 in

VLP1-F-1

Price Range
$0.7421 - $0.6185

Stock Levels
4000 In stock
Attributes
  • Hole Diameter
    0.059 in
  • Hole Spacing Length
    0.185 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in
LED Light Pipe - 1.5 mm | 0.059 in ; 6.4 mm | 0.252 in

VLP1-F-5

Price Range
$0.8943 - $0.7452

Stock Levels
In production
Attributes
  • Hole Diameter
    0.059 in
  • Hole Spacing Length
    0.185 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in
LED Light Pipe - 2.4 mm | 0.094 in ; 10.0 mm | 0.394 in

VLP2-F-5

Price Range
$0.8943 - $0.7452

Stock Levels
In production
Attributes
  • Hole Diameter
    0.094 in
  • Hole Spacing Length
    0.295 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in
LED Light Pipe - 1.5 mm | 0.059 in ; 6.4 mm | 0.252 in

VLP1-F-4

Price Range
$0.8432 - $0.7028

Stock Levels
In production
Attributes
  • Hole Diameter
    0.059 in
  • Hole Spacing Length
    0.185 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in
LED Light Pipe - 2.4 mm | 0.094 in ; 10.0 mm | 0.394 in

VLP2-D-1

Price Range
$0.7421 - $0.6185

Stock Levels
In production
Attributes
  • Hole Diameter
    0.094 in
  • Hole Spacing Length
    0.295 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in
LED Light Pipe - 2.4 mm | 0.094 in ; 10.0 mm | 0.394 in

VLP2-F-1

Price Range
$0.7421 - $0.6185

Stock Levels
23000 In stock
Attributes
  • Hole Diameter
    0.094 in
  • Hole Spacing Length
    0.295 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in
LED Light Pipe - 2.4 mm | 0.094 in ; 10.0 mm | 0.394 in

VLP2-D-3

Price Range
$0.7934 - $0.6609

Stock Levels
In production
Attributes
  • Hole Diameter
    0.094 in
  • Hole Spacing Length
    0.295 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in
LED Light Pipe - 2.4 mm | 0.094 in ; 10.0 mm | 0.394 in

VLP2-D-6

Price Range
$1.0962 - $0.9138

Stock Levels
In production
Attributes
  • Hole Diameter
    0.094 in
  • Hole Spacing Length
    0.295 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in
LED Light Pipe - 1.5 mm | 0.059 in ; 6.4 mm | 0.252 in

VLP1-D-1

Price Range
$0.7421 - $0.6185

Stock Levels
1000 In stock
Attributes
  • Hole Diameter
    0.059 in
  • Hole Spacing Length
    0.185 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in
LED Light Pipe - 2.4 mm | 0.094 in ; 10.0 mm | 0.394 in

VLP2-D-4

Price Range
$0.8432 - $0.7028

Stock Levels
In production
Attributes
  • Hole Diameter
    0.094 in
  • Hole Spacing Length
    0.295 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in
LED Light Pipe - 2.4 mm | 0.094 in ; 10.0 mm | 0.394 in

VLP2-D-5

Price Range
$0.8943 - $0.7452

Stock Levels
In production
Attributes
  • Hole Diameter
    0.094 in
  • Hole Spacing Length
    0.295 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in
LED Light Pipe - 1.5 mm | 0.059 in ; 6.4 mm | 0.252 in

VLP1-D-4

Price Range
$0.8432 - $0.7028

Stock Levels
In production
Attributes
  • Hole Diameter
    0.059 in
  • Hole Spacing Length
    0.185 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in
LED Light Pipe - 1.5 mm | 0.059 in ; 6.4 mm | 0.252 in

VLP1-F-3

Price Range
$0.7934 - $0.6609

Stock Levels
2000 In stock
Attributes
  • Hole Diameter
    0.059 in
  • Hole Spacing Length
    0.185 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in
LED Light Pipe - 2.4 mm | 0.094 in ; 10.0 mm | 0.394 in

VLP2-F-3

Price Range
$0.7934 - $0.6609

Stock Levels
In production
Attributes
  • Hole Diameter
    0.094 in
  • Hole Spacing Length
    0.295 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in
LED Light Pipe - 1.5 mm | 0.059 in ; 6.4 mm | 0.252 in

VLP1-D-3

Price Range
$0.7934 - $0.6609

Stock Levels
3000 In stock
Attributes
  • Hole Diameter
    0.059 in
  • Hole Spacing Length
    0.185 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in
LED Light Pipe - 2.4 mm | 0.094 in ; 10.0 mm | 0.394 in

VLP2-F-2

Price Range
$0.7934 - $0.6609

Stock Levels
4000 In stock
Attributes
  • Hole Diameter
    0.094 in
  • Hole Spacing Length
    0.295 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in
LED Light Pipe - 2.4 mm | 0.094 in ; 10.0 mm | 0.394 in

VLP2-F-4

Price Range
$0.8432 - $0.7028

Stock Levels
In production
Attributes
  • Hole Diameter
    0.094 in
  • Hole Spacing Length
    0.295 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in
LED Light Pipe - 1.5 mm | 0.059 in ; 6.4 mm | 0.252 in

VLP1-D-5

Price Range
$0.8943 - $0.7452

Stock Levels
In production
Attributes
  • Hole Diameter
    0.059 in
  • Hole Spacing Length
    0.185 in
  • Maximum Operating Temperature
    266 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in