Male To Female Standoffs come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Male thread length | Thread Size | Female thread length | Spacer Length | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.4343 - $0.521 | In production |
|
|
|
0.625 in
15.9 mm
|
||||||
$0.4815 - $0.578 | In production |
|
|
|
0.875 in
22.2 mm
|
||||||
$0.4083 - $0.4899 | 5000 In stock |
|
|
|
0.375 in
9.5 mm
|
||||||
$1.0286 - $1.2342 | In production |
|
|
|
0.236 in
6.0 mm
|
||||||
$0.7385 - $0.80 | 12000 In stock |
|
|
|
0.688 in
17.5 mm
|
||||||
$0.7131 - $0.7724 | 2000 In stock |
|
|
|
0.438 in
11.1 mm
|
||||||
$0.3898 - $0.3898 | In production |
|
M4
|
|
0.591 in
15.0 mm
|
||||||
$1.248 - $1.248 | In production |
|
M3
|
|
0.787 in
20.0 mm
|
||||||
$0.3369 - $0.3369 | In production |
|
M3
|
|
0.315 in
8.0 mm
|
||||||
$0.7625 - $0.9147 | In production |
|
|
|
0.394 in
10 mm
|
||||||
$0.603 - $0.7235 | 1000 In stock |
|
|
|
0.650 in
16.5 mm
|
||||||
CBMFTS310A | $0.7029 - $0.8433 | 7980 In stock |
|
|
|
0.827 in
21 mm
|
|||||
$1.0028 - $1.2035 | 1000 In stock |
|
|
|
1.299 in
33 mm
|
||||||
$0.5939 - $0.7127 | In production |
|
|
|
0.750 in
19.1 mm
|
||||||
$0.6179 - $0.7412 | In production |
|
|
|
1.000 in
25.4 mm
|
||||||
$0.5342 - $0.641 | In production |
|
|
|
0.500 in
12.7 mm
|
||||||
$0.6977 - $0.7559 | 1000 In stock |
|
|
|
0.312 in
7.9 mm
|
||||||
$0.414 - $0.608 | In production |
|
M3
|
|
0.500 in
12.7 mm
|
||||||
$1.101 - $1.101 | In production |
|
M4
|
|
0.752 in
19.1 mm
|
||||||
$0.3263 - $0.3915 | 9000 In stock |
|
M3
|
|
0.276 in
7.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue