For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(16 product groups)
Capacitor Mounts accurately position capacitors or discrete components on PC Boards.
Fan Filter Sets include one each of Finger Guard, Filter Cover, Mesh Filter and Felt Filter. They provide IP30 protection.
Fan Guards and Filters prevent debris falling into the fan blades and accidental obstruction. Fan filters are available for the prevention of dust ingress
Fan Guards and Filters prevent debris falling into the fan blades and accidental obstruction. Fan filters are available for the prevention of dust ingress
Fan Guards and Filters prevent debris falling into the fan blades and accidental obstruction. Fan filters are available for the prevention of dust ingress
Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Fan Guards prevent debris falling into the fan blades and accidental obstruction. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Rubber Fan Gaskets provide a protective seal for your application
Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Fan Guards prevent debris falling into the fan blades and accidental obstruction. They are ideal for the cooling of electronic applications with a protection solution. Fan Guards are simple to install thanks to the screw mount application and lead to prevention of dust ingress andprotect the user from accidental damage and bodily harm
Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Fan Guards prevent debris falling into the fan blades and accidental obstruction. They are ideal for the cooling of electronic applications with a protection solution. Fan Guards are simple to install thanks to the screw mount application and lead to prevention of dust ingress andprotect the user from accidental damage and bodily harm
Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Fan Guards prevent debris falling into the fan blades and accidental obstruction. They are ideal for the cooling of electronic applications with a protection solution. Fan Guards are simple to install thanks to the snap-in application and lead to prevention of dust ingress and protect the user from accidental damage and bodily harm
Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm
Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm
These Silicone Rubber fan mounts has ribs along the length of them that will fit fans from .39 in - 2.00 in thick. They eliminate the need for screws and nuts and provide easy assembly when mounting in restricted spaces. To save space, the end can be cut off after installed
Fan Mounts provide shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm
Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Fan Guards prevent debris falling into the fan blades and accidental obstruction. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts and are excellent for fan housing applications
These snap rivets are designed to mount fans eliminating the need for a screw nut combination. Prongs expand to hold securely as pin is driven in, single-operation mounting saves time and money.
Transistor Covers are used to mount and protect transistors. They eliminate the chance of a short circuit or electric shock. They are availablein both TO-3 and TO-66 configurations.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue