Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Fasteners Flange Covers

 (1 product group)

List Grid

Bolt Hole Flange Protectors

In stock In production

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Colour: Black

{0} variants (Filters applied) {0} variants (No filters applied)