Suction Cups

Essentra's line of suction cups stick and hold, and release when needed. The most typical application for suction cups is footings; however they are used in various other applications including but not limited to: material handling, positioning, and printing and paper applications. Most of our suction cups are made of a general all purpose rubber.

In Stock!

Print Page
Refine By Clear Filters

Cup Diameter

More OptionsLess Options(2)

Mounting Method

Mount Thread Size

Overall Height

More OptionsLess Options(3)

Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Cup Diameter
:
1.750 in (44.5 mm)
Overall Height
:
.750 in (19.1 mm)
Stud Length
:
.375 in (9.5 mm)
Mount Thread Size
:
8-32
Mounting Method
:
Threaded Stud
Cup Material
:
Rubber
Color
:
Black
Standard Pack: 1

Buy in multiples of: 1

1 : $2.3452 5 : $2.2831 For large quantities click 'Request Quote'

In Stock!

Cup Diameter
:
1.000 in (25.4 mm)
Overall Height
:
.313 in (8 mm)
Stud Length
:
.375 in (9.5 mm)
Mount Thread Size
:
8-32
Mounting Method
:
Threaded Stud
Cup Material
:
Rubber
Mount Material
:
Steel
Color
:
Black
Standard Pack: 1

Buy in multiples of: 1

1 : $2.1437 5 : $2.0816 For large quantities click 'Request Quote'

In Stock!

Cup Diameter
:
3.750 in (95.3 mm)
Overall Height
:
1.375 in (34.9 mm)
Stud Length
:
.625 in (15.9 mm)
Mount Thread Size
:
5/16-18
Mounting Method
:
Threaded Stud
Cup Material
:
Rubber
Mount Material
:
Brass
Color
:
Black
Standard Pack: 1

Buy in multiples of: 1

1 : $11.3822 5 : $11.0716 For large quantities click 'Request Quote'

In Stock!

Cup Diameter
:
3.750 in (95.3 mm)
Overall Height
:
1.375 in (34.9 mm)
Stud Length
:
.625 in (15.9 mm)
Mount Thread Size
:
8-32
Mounting Method
:
Threaded Stud
Cup Material
:
Rubber
Mount Material
:
Brass
Color
:
Gray
Standard Pack: 1

Buy in multiples of: 1

1 : $8.4476 5 : $8.231 For large quantities click 'Request Quote'

In Stock!

Cup Diameter
:
1.500 in (38.1 mm)
Overall Height
:
.625 in (15.9 mm)
Mount Thread Size
:
8-32
Mounting Method
:
Threaded Nut
Cup Material
:
Rubber
Mount Material
:
Brass
Color
:
Black
Standard Pack: 1

Buy in multiples of: 1

1 : $2.174 5 : $2.1119 For large quantities click 'Request Quote'

In Stock!

Cup Diameter
:
1.375 in (34.9 mm)
Overall Height
:
.500 in (12.7 mm)
Stud Length
:
.375 in (9.5 mm)
Mount Thread Size
:
8-32
Mounting Method
:
Threaded Stud
Cup Material
:
Rubber
Mount Material
:
Steel
Color
:
Black
Standard Pack: 1

Buy in multiples of: 1

1 : $2.3452 5 : $2.2831 For large quantities click 'Request Quote'

In Stock!

Cup Diameter
:
3.125 in (79.4 mm)
Overall Height
:
1.625 in (41.3 mm)
Stud Length
:
.375 in (9.5 mm)
Mount Thread Size
:
1/4-20
Mounting Method
:
Threaded Stud
Cup Material
:
Rubber
Mount Material
:
Brass
Color
:
Gray
Standard Pack: 1

Buy in multiples of: 1

1 : $4.8298 5 : $4.7056 For large quantities click 'Request Quote'

In Stock!

Cup Diameter
:
3.125 in (79.4 mm)
Overall Height
:
1.500 in (38.1 mm)
Mount Thread Size
:
1/4-20
Mounting Method
:
Threaded Nut
Cup Material
:
Rubber
Mount Material
:
Steel
Color
:
Gray
Standard Pack: 1

Buy in multiples of: 1

1 : $4.8768 5 : $4.7359 For large quantities click 'Request Quote'

In Stock!

Cup Diameter
:
1.500 in (38.1 mm)
Overall Height
:
.625 in (15.9 mm)
Stud Length
:
.375 in (9.5 mm)
Mount Thread Size
:
8-32
Mounting Method
:
Threaded Stud
Cup Material
:
Rubber
Mount Material
:
Steel
Color
:
Black
Standard Pack: 1

Buy in multiples of: 1

1 : $2.174 5 : $2.1119 For large quantities click 'Request Quote'

In Stock!

Cup Diameter
:
1.000 in (25.4 mm)
Overall Height
:
.313 in (8 mm)
Stud Length
:
.250 in (6.4 mm)
Mount Thread Size
:
8-32
Mounting Method
:
Threaded Stud
Cup Material
:
Rubber
Mount Material
:
Steel
Color
:
Black
Brand
:
All Vac Industries All Vac Industries
Standard Pack: 1

Buy in multiples of: 1

1 : $2.1437 5 : $2.0816 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered